TeSys™ D Enclosed Combination Starters

Refer to Catalog MKTED210011EN

TeSys™ D Enclosed—Fusible, Circuit Breaker, and Non-Fusible

LE1D096B62OU70

IEC combination starters combine the requirements of motor overload and short circuit protection in one convenient compact package. All devices provide Type 2 Coordination through 30 hp at 460 V. Devices are available in Type 1 and Type 12/3R enclosures. The IEC combination starter line accepts standard TeSys D accessories and all Insta-Kits™ pilot devices and control power transformer kits. Standard capacity control power transformers with built-in fuse block can be installed in the standard enclosure. For extra capacity, please refer to your local distributor or nearest Square D/Schneider Electric sales office.

note

Use tables and notes from Enclosed FVRS, Overload Relays to complete the catalog numbers.

Enclosed Full Voltage Non-Reversing Fusible Combination Starters

Maximum Three-Phase Horsepower Ratings

Fuse Clip Rating

Auxiliary Contacts

Current
Rating of
Contactor

Catalog Number

Catalog Number

200 V

230 V

460 V

575 V

Amperes

UL Class

N.O.

N.C.

Type 1

Type 12/3R

2

2

5

7.5

30 A

CC

1

1

 9

LE1D096B62●●●●●

LE1D096B72●●●●●

3

3

7.5

10

30 A

CC

1

1

12

LE1D126B62●●●●●

LE1D126B72●●●●●

5

5

10

15

30 A

J

1

1

18

LE1D186B62●●●●●

LE1D186B72●●●●●

5

7.5

15

20

30 A

J

1

1

25

LE1D256B62●●●●●

LE1D256B72●●●●●

7.5

10

20

25

60 A

J

1

1

32

LE1D326C62●●●●●

LE1D326C72●●●●●

10

10

30

30

60 A

J

1

1

40

LE1D406C62●●●●●

LE1D406C72●●●●●

Enclosed Full Voltage Reversing Fusible Combination Starters

Maximum Three-Phase Horsepower Ratings

Fuse Clip Rating

Aux. Contacts

Each Contactor

Current
Rating of
Contactor

Catalog Number

Catalog Number

200 V

230 V

460 V

575 V

Amperes

UL Class

N.O.

N.C.

Type 1

Type 12/3R

2

2

5

7.5

30 A

CC

1

1

 9

LE2D096B62●●●●●

LE2D096B72●●●●●

3

3

7.5

10

30 A

CC

1

1

12

LE2D126B62●●●●●

LE2D126B72●●●●●

5

5

10

15

30 A

J

1

1

18

LE2D186B62●●●●●

LE2D186B72●●●●●

5

7.5

15

20

30 A

J

1

1

25

LE2D256B62●●●●●

LE2D256B72●●●●●

7.5

10

20

25

60 A

J

1

1

32

LE2D326C62●●●●●

LE2D326C72●●●●●

10

10

30

30

60 A

J

1

1

40

LE2D406C62●●●●●

LE2D406C72●●●●●

Enclosed Full Voltage Non-Reversing Circuit Breaker Combination Starters

Maximum Three-Phase Horsepower Ratings

Auxiliary

Contacts

Circuit Breaker
Maximum
Current Rating

Current
Rating of
Contactor

Catalog Number

Catalog Number

200 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

2

2

5

7.5

1

1

15 A

 9

LE1D097D62●●●●●

LE1D097D72●●●●●

3

3

7.5

10

1

1

15 A

12

LE1D127D62●●●●●

LE1D127D72●●●●●

5

5

10

15

1

1

30 A

18

LE1D187E62●●●●●

LE1D187E7●●●●●

5

7.5

15

20

1

1

30 A

25

LE1D257E62●●●●●

LE1D257E72●●●●●

7.5

10

20

25

1

1

50 A

32

LE1D327F62●●●●●

LE1D327F72●●●●●

10

10

30

30

1

1

50 A

40

LE1D407F62●●●●●

LE1D407F72●●●●●

Enclosed Full Voltage Reversing Circuit Breaker Combination Starters

Maximum Three-Phase Horsepower Ratings

Auxiliary Contacts

Each Contactor

Circuit Breaker
Maximum
Current Rating

Current
Rating of
Contactor

Catalog Number

Catalog Number

200 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

2

2

5

7.5

1

1

15 A

 9

LE2D097D62●●●●●

LE2D097D72●●●●●

3

3

7.5

10

1

1

15 A

12

LE2D127D62●●●●●

LE2D127D72●●●●●

5

5

10

15

1

1

30 A

18

LE2D187E62●●●●●

LE2D187E72●●●●●

5

7.5

15

20

1

1

30 A

25

LE2D257E62●●●●●

LE2D257E72●●●●●

7.5

10

20

25

1

1

50 A

32

LE2D327F62●●●●●

LE2D327F72●●●●●

10

10

30

30

1

1

50 A

40

LE2D407F62●●●●●

LE2D407F72●●●●●

Enclosed Full Voltage Non-Reversing Non-Fused Combination Starters

Maximum Three-Phase Horsepower Ratings

Auxiliary
Contacts

Current
Rating of
Contactor

Catalog Number

Catalog Number

200 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

2

2

5

7.5

1

1

 9

LE1D096A62●●●●●

LE1D096A72●●●●●

3

3

7.5

10

1

1

12

LE1D126A62●●●●●

LE1D126A72●●●●●

5

5

10

15

1

1

18

LE1D186A62●●●●●

LE1D186A72●●●●●

5

7.5

15

20

1

1

25

LE1D256A62●●●●●

LE1D256A72●●●●●

7.5

10

20

25

1

1

32

LE1D326A62●●●●●

LE1D326A72●●●●●

10

10

30

30

1

1

40

LE1D406A62●●●●●

LE1D406A72●●●●●

Enclosed Full Voltage Reversing Non-Fused Combination Starters

Maximum Three-Phase Horsepower Ratings

Aux. Contacts

Each Contactor

Current
Rating of
Contactor

Catalog Number

Catalog Number

200 V

230 V

460 V

575 V

N.O.

N.C.

Type 1

Type 12/3R

2

2

5

7.5

1

1

 9

LE2D096A62●●●●●

LE2D096A72●●●●●

3

3

7.5

10

1

1

12

LE2D126A62●●●●●

LE2D126A72●●●●●

5

5

10

15

1

1

18

LE2D186A62●●●●●

LE2D186A72●●●●●

5

7.5

15

20

1

1

25

LE2D256A62●●●●●

LE2D256A72●●●●●

7.5

10

20

25

1

1

32

LE2D326A62●●●●●

LE2D326A72●●●●●

10

10

30

30

1

1

40

LE2D406A62●●●●●

LE2D406A72●●●●●

TeSys D dimensions: TeSys D Combination Starter Dimensions

Was this helpful?