TeSys™ D Enclosed Combination Starters

Refer to Catalog MKTED210011EN

Factory Modifications and Insta-Kits™ Selection

From top to bottom: Start/Stop, On-Off Selector Switch, HOA Selector Switch

Add the factory modification code to the end of the catalog number created from Enclosed TeSys™ D Starters and Combination Starters. With the use of Insta-Kits™, only one operator scheme is allowed. Only the combinations of operators and pilot lights shown below can be ordered.

Pilot lights will be at the coil voltage indicated in the catalog number for the starter.

D-Line AC Magnetic Starter, 2–3 Poll

Factory Modifications

Description

Factory
Modification
Code [1]

Insta-Kits
(for field
installation)

Control Units Only

For-Rev-Stop Push Button

A06L

LA9CA06LT

Start/Stop Push Button

A06G

LA9CA06GT

I/O (Start/Stop) Push Button

N/A

N/A

I/O Push Button (double touch)

A06I

LA9CA06IO

Emergency Stop

N/A

N/A

Hand-Off-Auto Selector Switch

A06E

LA9CA06ET

On/Off Selector Switch

A06D

LA9CA06DT

Start/Mushroom Head Stop Push Button

A06X

LA9CA06XT

Pilot Lights only

LED Pilot light, 24, 120 or 240 V

A16S

LA9CA16ST [2]

Green-Red Pilot Light, Direct Supply, 24 or 120 V [3]

A06S

LA9CA06ST [2]

Green-Red Transformer Pilot Light, 120, 208/240, 480 or 600 V [3]

A06F

LA9CA06FT [2]

Available Combination of Control Units and Pilot Lights

Hand-Off-Auto Selector Switch w/24, 120, or 240 V LED Pilot Light

A16U

LA9CA16UT [2]

Start/Stop Push Button w/ 24, 120 or 240 V LED Pilot Light

A16V

LA9CA16VT [2]

On/Off Selector w/ 24, 120 or 240 V LED Pilot Light

A16W

LA9CA16WT [2]

Start/Stop Push Button w/ Green-Red Transformer Pilot Light

A06N

LA9CA06NT [2]

Start/Stop Push Button w/Green-Red Pilot Light

A06V

LA9CA06VT

Hand-Off-Auto Selector Switch w/Green-Red Pilot Light

A06U

LA9CA06UT

Hand-Off-Auto Selector Switch w/Green-Red Transformer Pilot Light

A06J

LA9CA06JT [2]

On/Off Selector w/Green-Red Pilot Light

A06W

LA9CA06WT

On/Off Selector w/Green-Red Transformer Pilot Light

A06H

LA9CA06HT [2]

Control Power Transformer

Standard VA, 2 Fuses in Primary, 1 Fuse in Secondary

A206P

[4]

50 VA extra, 2 Fuses in Primary, 1 Fuse in Secondary

A207P

[4]

100 VA extra, 2 Fuses in Primary, 1 Fuse in Secondary

A208P

[4]

Insta-Kits™ Selection

Total VA

Insta-Kits™ Catalog Number

 50

LA9TFD32 [2]

100

LA9TFD80 [2]

150

LA9TFD15 [2]

D-Line AC Magnetic Reversing Starter, 3–Pole

Voltage Codes for Pilot Lights

Voltage (Vac)

24

120

208/240

480

600

Code

B

G

M

T

X

Voltage Codes for Control Power Transformers

Primary Voltage

120

208

240

480

600

208

240

480

600

Secondary Voltage

24

120

Code

E

D

C

B

A

L

M

T

X

Footnotes

  1. Add these forms to the catalog number selected from Overload Relay Range. The numbers as shown are for use in NEMA 1 Enclosures. For uses in NEMA 12/3R change the 6 to a 7 (ex. A06U becomes A07U). Price remains the same. The change DOES NOT apply to control power transformer forms.
  2. Complete the part number for the Insta-Kits™ by selecting the voltage code from Insta-Kits™ Selection.
  3. Pilot lights are wired such that the light is on when the contactor is energized. For non-LED type pilot lights, a green lens is installed on the unit when shipped. A red lens is included for use as applicable.
  4. Select Insta-Kits™ from Insta-Kits™ Selection.

Was this helpful?