TeSys™ K Contactors and Overload Relays

Refer to Catalog MKTED210011EN

TeSys™ K Non-Reversing Mini-Contactors

 

LC1K09

 

LP4K09

AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous

Current

Rating (A)

Type of Connection

Auxiliary Contacts

Catalog Number
[1][2][3][4]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LC1K0610

1

LC1K0601

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LC1K0910

1

LC1K0901

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LC1K1210

1

LC1K1201

TeSys K Contactors with Spring Terminal Clamps [5]

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Ratings (A)

Catalog Number [1]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

0.33

1

1.5

1.5

3

3

6

20

10

LC●K06●●3

0.33

1.5

2

2

5

5

9

20

10

LC●K09●●3

0.33

1.5

2

2

5

5

12

20

10

LC●K12●●3

Coil Voltage Codes for AC Contactors
Up to and including 240 V coil with integral suppression device available. Add 2 to the code required (for example, J72).

Vac 50/60 Hz

12

24

42

48

110

120

127

200/208

220/230

230

230/240

277

380/400

400/415

440

480

600

Code

J7

B7

D7

E7

F7

G7

FC7

L7

M7

P7

U7

UE7

Q7

N7

R7

T7

X7

DC Operating Coils 

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of
Connection

Auxiliary
Contacts

Catalog Number [2][3][4][6]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP1K0610

1

LP1K0601

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP1K0910

1

LP1K0901

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP1K1210

1

LP1K1201

Coil Voltage Codes for DC Contactors
Coil with integral suppression device available. Add 3 to the code required (for example, JD3). [7]

Vdc

12

20

24

36

48

60

72

100

110

125

200

220

230

240

250

Code

JD

ZD

BD

CD

ED

ND

SD

KD

FD

GD

LD

MD

MPD

MUD

UD

DC–Low Consumption Operating Coils (devices have built-in transient suppression)

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of
Connection

Auxiliary
Contacts

Catalog Number
[8][2][9][10]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

0.5

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP4K0610

1

LP4K0601

0.5

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP4K0910

1

LP4K0901

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP4K1210

1

LP4K1201

Coil Voltage Codes for DC Contactors—Low Consumption [11]

Vdc

12

24

48

72

Code

JW3

BW3

EW3

SW3

TeSys™ K Overload Relays

LR2K0316

 
 
 

Overload Relays for 3-Pole Contactors with Screw-Clamp Terminals

Current Setting Range (A)

Catalog Number

0.11 to 0.16

LR2K0301

  LR2K overload relays:
  • AC or DC protection

  • Ambient compensated bimetallic

  • Class 10

  • Single phase sensitivity

  • Manual or auto reset

  • Full load current dial

0.16 to 0.23

LR2K0302

0.23 to 0.36

LR2K0303

0.36 to 0.54

LR2K0304

0.54 to 0.8

LR2K0305

0.8 to 1.2

LR2K0306

1.2 to 1.8

LR2K0307

1.8 to 2.6

LR2K0308

2.6 to 3.7

LR2K0310

3.7 to 5.5

LR2K0312

5.5 to 8

LR2K0314

8 to 11.5

LR2K0316

10 to 14

LR2K0321 [12]

E164862
CCN NLDX
(screw terminals)

E164862
CCN NLDX2
(slip-on and solder-pin terminals)

LR43364
Class 3211 04

Accessories: TeSys™ K Contactors and Accessories

Dimensions: TeSys K Contactor Dimensions

TeSys™ K Reversing Mini-Contactors

LC2K0910

AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [13][2][14][15]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LC2K0610

1

LC2K0601

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LC2K0910

1

LC2K0901

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LC2K1210

1

LC2K1201

Coil Voltage Codes for AC Contactors
Up to and including 240 V coil with integral suppression device available. Add 2 to the code required. Example: J72.

Vac
50/60 Hz

12

24

42

48

110

120

127

200/
208

220/
230

230

230/

240

277

380/

400

400/

415

440

480

600

Code

J7

B7

D7

E7

F7

G7

FC7

L7

M7

P7

U7

UE7

Q7

N7

R7

T7

X7

LP2K0910

DC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [2][14][15][16]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP2K0610

1

LP2K0601

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP2K0910

1

LP2K0901

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP2K1210

1

LP2K1201

Coil Voltage Codes for DC Contactors
Coil with integral suppression device available. Add 3 to the code required. Example: JD3. [7]

Vdc

12

20

24

36

48

60

72

100

110

125

200

220

230

240

250

Code

JD

ZD

BD

CD

ED

ND

SD

KD

FD

GD

LD

MD

MPD

MUD

UD

DC–Low Consumption Operating Coils (devices have built-in transient suppression)

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of

Connection

Auxiliary

Contacts

Catalog Number [17][2][18][19]

Single-Phase

Three-Phase

Inductive AC3

Resistive AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

1/2

1

1.5

1.5

3

3

6

20

10

Screw-clamp

1

LP5K0610

1

LP5K0601

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

1

LP5K0910

1

LP5K0901

1

2

3

3

7.5

10

12

20

20

Screw-clamp

1

LP5K1210

1

LP5K1201

Coil Voltage Codes for DC Contactors—Low Consumption[11]

Vdc

12

24

48

72

Code

JW3

BW3

EW3

SW3

LC2K090045

AC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous
Current
Rating (A)

Type of Connection

Power
Poles

Catalog
Number[20][2][18][19]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LC1K09004

2

2

LC1K09008

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LC1K12004

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LC2K09004

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LC2K12004

Coil Voltage Codes for AC Contactors
Up to and including 240 V coil with integral suppression device available. Add 2 to the code required. Example: J72.

Vac 50/60 Hz

12

24

42

48

110

120

127

200/208

220/230

230

230/ 240

277

380/400

400/415

440

480

660/690

Code

J7

B7

D7

E7

F7

G7

FC7

L7

M7

P7

U7

UE7

Q7

N7

R7

T7

Y7

DC Operating Coils

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of Connection

Power
Poles

Catalog
Number[2][21][18][19]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP1K09004

2

2

LP1K09008

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP1K12004

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP2K09004

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP2K12004

  Coil Voltage Codes for DC Contactors
Coil with integral suppression device available. Add 3 to the code required. Example: JD3 [7]

Vdc

12

20

24

36

48

60

72

100

110

125

200

220

230

240

250

Code

JD

ZD

BD

CD

ED

ND

SD

KD

FD

GD

LD

MD

MPD

MUD

UD

DC–Low Consumption Operating Coils (devices have built-in transient suppression)

Maximum Horsepower Ratings

Maximum Current (A)

Continuous Current Rating (A)

Type of Connection

Power
Poles

Catalog
Number[2][22][23][24]

Single-Phase

Three-Phase

Inductive
AC3

Resistive
AC1

115 V

230 V

200 V

230 V

460 V

575 V

N.O.

N.C.

4-Pole Mini Contactor

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP4K09004

2

2

LP4K09008

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP4K12004

4-Pole Mechanically Interlocked Contactors

1/2

1.5

2

3

5

5

9

20

20

Screw-clamp

4

LP5K09004

1

2

3

3

7.5

10

12

20

20

Screw-clamp

4

LP5K12004

Coil Voltages for DC Contactors—Low Consumption [11]

Vdc

12

24

48

72

Code

JW3

BW3

EW3

SW3

Overload Relays: TeSys™ K Reversing Mini-Contactors

Accessories: TeSys K Contactors and Accessories

Dimensions: TeSys K Contactor Dimensions

Footnotes

  1. Complete the catalog number with the coil voltage code from Coil Voltage Codes for AC Contactors (for example, LC1K0610G7).
  2. For spring terminal clamps, add a 3 before the coil voltage code (for example, LC2K06103G7). Spring terminal clamps reduce some of the HP and continuous current ratings of the TeSys K contactors. For ratings, please refer to TeSys K Contactors with Spring Terminal Clamps.

  3. For solder pin terminals, add a 5 before the coil voltage code (for example, LC1K09105B7).
  4. For slip-on terminals, add a 7 before the coil voltage code (for example, LC1K12107M7).
  5. Applies to all TeSys K contactors (LC1K, LC2K, LC7K, LC8K, LP1K, LC2K, LP4K and LP5K).
  6. Complete the catalog number with the coil voltage code from Coil Voltage Codes for DC Contactors (for example, LP1K09004BD).
  7. 3 W inrush.
  8. Complete the catalog number with the coil voltage code fromCoil Voltage Codes for DC Contactors—Low Consumption  (for example, LC2K0610BD).
  9. For solder pin terminals, add a 5 before the coil voltage code (for example, LP1K09105BW3).
  10. For slip-on terminals, add a 7 before the coil voltage code (for example, LP1K12107BW3).
  11. 1.8 W inrush.
  12. Not UL Listed.
  13. Complete the catalog number with the coil voltage code from Coil Voltage Codes for AC Contactors (for example, LC2K0610G7).
  14. For solder pin terminals, add a 5 before the coil voltage code (for example, LC2K09105B7).
  15. For slip-on terminals, add a 7 before the coil voltage code (for example, LC2K12107M7).
  16. Complete the catalog number with the coil voltage code from Coil Voltage Codes for DC Contactors (for example, LC2K0610BD).
  17. Complete the catalog number with the coil voltage code fromCoil Voltage Codes for DC Contactors—Low Consumption (for example, LP4K09004BW3).
  18. For solder pin terminals, add a 5 before the coil voltage code (for example, LC1K090045B7).
  19. For slip-on terminals, add a 7 before the coil voltage code (for example, LC1K120047M7).
  20. Complete the catalog number with the coil voltage code from Coil Voltage Codes for AC Contactors (for example, LC1K09004G7).
  21. Complete the catalog number with the coil voltage code from  Coil Voltage Codes for DC Contactors (for example, LP2K09004BD).
  22. Complete the catalog number with the coil voltage code fromCoil Voltages for DC Contactors—Low Consumption (for example, LP4K09004BW3).
  23. For solder pin terminals, add a 5 before the coil voltage code (for example, LP4K090045BW3.
  24. For slip-on terminals, add a 7 before the coil voltage code (for example, LP4K120047M7).

Was this helpful?