ATSU01 Altistart™ and TeSys™ U

Refer to Catalog MKTED210011EN

Altistart Drive and TeSys U Motor Starter

Soft Start / Soft Stop Unit for 0.75 to 15 kW Motors (can be combined with the TeSys U starter)

Motor

Starter

Motor Power, hp[1]

Nominal Current, A

Catalog Number

230 V

460 V

3-phase supply voltage: 200 to 480 V 50/60 Hz

1

2

6

ATSU01N206LT

1.5

3

2

5

9

ATSU01N209LT

3

7.5

12

ATSU01N212LT

5

10

22

ATSU01N222LT

7.5

15

10

20

32

ATSU01N232LT

ATSU01●●

Accessories

Description

Used for Starter

Catalog Number

Power connector between
ATSU 01N2●●LT and TeSys U

ATSU01N2●●T

VW3G4104

TeSys U Starter and Soft Start Unit Combinations

Motor Power, hp

Soft Starter

TeSys U

Voltage

Power Base

Control Unit [2]

200 V

460 V

1

2

ATSU01N206LT

LUB 12

LUC●05BL

1.5

3

ATSU01N206LT

LUC●12BL

2

5

ATSU01N209LT

LUC●12BL

3

ATSU01N212LT

LUC●12BL

7.5

ATSU01N212LT

LUC ●18BL

5

10

ATSU01N222LT

LUC●18BL

7.5

15

ATSU01N222LT

LUB 32

LUC●32BL

10

20

ATSU01N232LT

LUC●32BL

E164862

CCN NLDX

LR43364

Class 3211 04

Footnotes

  1. Standard motor power ratings, HP power ratings indicated according to standard UL 508.
  2. Depending on the configuration of the chosen TeSys U starter, replace the ● with A for standard, B for advanced, and M for multifunction. See Selecting TeSys U Motor Starters in Three Steps for a complete list of available control units. Control voltage must be 24 Vdc.

Was this helpful?