TeSys™ GV Manual Starters and Protectors

Refer to Catalog MKTED210011EN

TeSys™ GV Family

GV2ME

The TeSys GV family of products are 3-pole, horsepower rated, UL 508 listed manual starters. They include a manual disconnect, class 10 ambient-compensated thermal overload relay, and instantaneous, magnetic trip mechanism in one compact unit.

Any GV manual starter can be used alone for local manual control of a motor with individual full-load currents up to 220 A. The GV products may also be used in group motor installations in accordance with National Electric Code article 430-53. Group motor installations give you greater panel density for smaller size and require fewer parts and less wiring for installation when compared to conventional panel designs.

The GV2P and GV3P products also have an additional UL508 Type E rating as a stand-alone, self-protected manual combination starter. The UL508 Type E rating requires the addition of line side insulating barrier GV2GH7 for the GV2P or a GV3G66 line side insulating barrier and a GVAM11 short circuit signaling contact for the GV3P. The GV2P and GV3P self-protected manual combination starters may also be combined with specific size contactors from the LC1D product family for a UL508 Type F combination starter construction. These products have a UL-listed short circuit current rating from 10–100 kA depending on application size and voltage. Refer to the Motor Control Solutions for the North American Market data bulletin (8536DB0901) for more information.

GV2, GV3

 

Thermal

Setting

(A)

Maximum Horsepower Ratings

Group Motor

Applications

GV2ME push button[1]

GV2/3P rotary handle

Single-Phase

Three-Phase

115 V

200 V

230 V

115 V

200 V

230 V

460 V

575 V

Max. Fuse or
Circuit Breaker

Catalog
Number

Catalog
Number

GV2P


GV3P

0.10–0.16

450 A

GV2ME01

GV2P01

0.16–0.25

450 A

GV2ME02

GV2P02

0.25–0.40

450 A

GV2ME03

GV2P03

0.40–0.63

450 A

GV2ME04

GV2P04

0.63–1

1/2

450 A

GV2ME05

GV2P05

1–1.6

1/10

3/4

3/4

450 A

GV2ME06

GV2P06

1.6–2.5

1/6

1/6

1/2

1/2

1

1.5

450 A

GV2ME07

GV2P07

2.5–4

1/8

1/4

1/3

3/4

3/4

2

3

450 A

GV2ME08

GV2P08

4–6.3

1/4

1/2

1/2

3/4

1

1.5

3

5

450 A

GV2ME10

GV2P10

6–10

1/2

1

1.5

1

2

3

5

7.5

450 A

GV2ME14

GV2P14

9–14

3/4

2

2

2

3

3

10

10

450 A

GV2ME16

GV2P16

13–18

1

2

3

2

5

5

10

15

450 A

GV2ME20

GV2P20

17–23

1.5

3

3

3

5

7.5

15

20

450 A

GV2ME21

GV2P21

20–25

2

7.5

7.5

15

20

450 A

GV2ME22

GV2P22

24–32

2

5

5

5

7.5

10

20

25

450 A

GV2ME32

GV2P32

9–13

1/2

1.5

3

3

7.5

10

GV3P13

12–18

3/4

2

3

5

7.5

10

GV3P18

17–25

1.5

3

5

7.5

15

20

GV3P25

23–32

2

3

7.5

7.5

20

25

GV3P32

30–40

3

5

10

10

25

30

GV3P40

37–50

3

7.5

10

10

30

40

GV3P50

48–65

3

10

15

15

40

50

GV3P65

GV7RE20

GV7

Thermal Setting (A)

Maximum Three-Phase Horsepower Ratings

Toggle Operator

Standard Interrupt

High Interrupt

200 V

230 V

460 V

575 V

Catalog No.

Catalog No.

12–20

5

10

15

GV7RE20

GV7RS20

15–25

7.5

15

20

GV7RE25

GV7RS25

25–40

10

30

30

GV7RE40

GV7RS40

30–50

15

30

40

GV7RE50

GV7RS50

48–80

30

60

75

GV7RE80

GV7RS80

60–100

30

75

100

GV7RE100

GV7RS100

90–150

50

100

150

GV7RE150

GV7RS150

132–220

75

150

200

GV7RE220

GV7RS220

Accessories: TeSys™ GV2, GV3, GV7 Manual Starters and Protectors

Dimensions: TeSys Manual Starters and Protectors and TeSys GV7 Manual Starters and Protectors

Footnotes

  1. For spring terminals add 3 to the catalog number (for example, GV2ME013). GV2ME32 is not available with spring terminals. For ring terminals, add 6.

Was this helpful?