TeSys™ GV Manual Starters and Protectors

Refer to Catalog 2520CT0001

GV2P + LC1D Pre-Assembled Kits

GV2P02KD09••

Simplify your life! These new pre-assembled kits come with a GV2P manual motor protector already connected to an LC1D contactor. Panel builders and end users can now save wiring time by purchasing the pre-assembled kits.

Pre-Assembled Kits

Description

Overload Relay
Trip Range

Coil Voltage

LC1D Contactor Catalog No.

Kit Catalog No.

Pre-Assembled Kits

0.16–0.25 A

24 Vac

LC1D09B7

GV2P02KD09B7

120 Vac

LC1D09G7

GV2P02KD09G7

24 Vdc

LC1D09BL

GV2P02KD09BL

0.25–0.40 A

24 Vac

LC1D09B7

GV2P03KD09B7

120 Vac

LC1D09G7

GV2P03KD09G7

24 Vdc

LC1D09BL

GV2P03KD09BL

0.40–0.63 A

24 Vac

LC1D09B7

GV2P04KD09B7

120 Vac

LC1D09G7

GV2P04KD09G7

24 Vdc

LC1D09BL

GV2P04KD09BL

0.63–1 A

24 Vac

LC1D09B7

GV2P05KD09B7

120 Vac

LC1D09G7

GV2P05KD09G7

24 Vdc

LC1D09BL

GV2P05KD09BL

1–1.6 A

24 Vac

LC1D09B7

GV2P06KD09B7

120 Vac

LC1D09G7

GV2P06KD09G7

24 Vdc

LC1D09BL

GV2P06KD09BL

1.6–2.5 A

24 Vac

LC1D09B7

GV2P07KD09B7

120 Vac

LC1D09G7

GV2P07KD09G7

24 Vdc

LC1D09BL

GV2P07KD09BL

2.5–4 A

24 Vac

LC1D09B7

GV2P08KD09B7

120 Vac

LC1D09G7

GV2P08KD09G7

24 Vdc

LC1D09BL

GV2P08KD09BL

4–6.3 A

24 Vac

LC1D09B7

GV2P10KD09B7

120 Vac

LC1D09G7

GV2P10KD09G7

24 Vdc

LC1D09BL

GV2P10KD09BL

6–10 A

24 Vac

LC1D09B7

GV2P14KD09B7

120 Vac

LC1D09G7

GV2P14KD09G7

24 Vdc

LC1D09BL

GV2P14KD09BL

9–14 A

24 Vac

LC1D25B7

GV2P16KD25B7

120 Vac

LC1D25G7

GV2P16KD25G7

24 Vdc

LC1D25BL

GV2P16KD25BL

13–18 A

24 Vac

LC1D25B7

GV2P20KD25B7

120 Vac

LC1D25G7

GV2P20KD25G7

24 Vdc

LC1D25BL

GV2P20KD25BL

17–23 A

24 Vac

LC1D25B7

GV2P21KD25B7

120 Vac

LC1D25G7

GV2P21KD25G7

24 Vdc

LC1D25BL

GV2P21KD25BL

20–25 A

24 Vac

LC1D25B7

GV2P22KD25B7

120 Vac

LC1D25G7

GV2P22KD25G7

24 Vdc

LC1D25BL

GV2P22KD25BL

Voltage Trips

GVAU116

Voltage Trips

Only one trip or fault signaling contact can be installed per GV2/GV3 device.

Description

Characteristics

Voltage

Frequency

Cat. No. [1]

Voltage trips GV2 or GV3P

Undervoltage or Shunt trip (external mounting, 1 block right side only)

24 V

50 Hz

GVA●025

60 Hz

GVA●026

48 V

50 Hz

GVA●055

60 Hz

GVA●056

100–110 V

50/60 Hz

GVA●107

110–115 V

50 Hz

GVA●115

60 Hz

GVA●116

120–127 V

50 Hz

GVA●125

127 V

60 Hz

GVA●115

200 V

50 Hz

GVA●207

200–220 V

60 Hz

GVA●207

220–240 V

50 Hz

GVA●225

60 Hz

GVA●226

380–400 V

50 Hz

GVA●385

60 Hz

GVA●386

415–440 V

50 Hz

GVA●415

415 V

60 Hz

GVA●416

440 V

60 Hz

GVA●385

480 V

60 Hz

GVA●415

500 V

50 Hz

GVA●505

600 V

60 Hz

Voltage Trips–Technical Data (GV2AU, GV2AS)

Rated Voltage—660 Vac

Model

Inrush

Sealed

Pick-Up Voltage

Drop-Out Voltage

Operating Time [2]

GVAU

12 VA / 8 W

3.5 VA / 1.1 W

0.8—1.1

0.35—0.7

10—15 ms

GVAS

14 VA / 10.5 W

5 VA / 1.6 W

0.7—1.1

0.2—0.75

10—15 ms

GVAE11

Auxiliary Contact Blocks [3]

Description

Mounting
Location

Max. No. of Blocks

Contact Type

Sold in lots of

Cat. No.

Instantaneous auxiliary contacts GV2 or GV3P

Front [4][5]

1

N.O. or N.C. [6]

1

GVAE1

N.O. + N.C.

10

GVAE11 [7]

N.O. + N.O.

1

GVAE20 [7]

Left Hand Side

2

N.O. + N.C.

1

GVAN11 [7]

N.O. + N.O.

1

GVAN20 [7]

Fault signaling contact + instantaneous auxiliary contact GV2 or GV3P

Left Hand Side [8]

1

N.O. (fault) + N.O.

1

GVAD1010

N.O. (fault) + N.C.

1

GVAD1001

N.C. (fault) + N.O.

1

GVAD0110

N.C. (fault) + N.C.

1

GVAD0101

Short circuit signaling contact GV2 or GV3P

Left Hand Side

1

SPDT

1

GVAM11

GVAD0101

GVAN11

GV3P Accessories

Accessory

Application / Use With

Standard Pack

Cat. No.

Through-the-door operating mechanism kits

NEMA 1, 12, Black with trip indication, for use with GV3P

1

GV3APN01

NEMA 1, 12, Red/Yellow, with trip indication, for use with GV3P

1

GV3APN02

NEMA 3R, 4, 4X Red/Yellow without trip indication, for use with GV3P

1

GV3APN04

Angle bracket

Operating mechanism support shaft for deep enclosures (≥ 300 mm), for use with GV3P

1

GVAPK12

Mounting bracket

Mounting bracket for installing GV3P operating mechanism

1

GVAPH03

3-pole, 115 A busbar

For feeding 2 GV3P starters, 64 mm pitch

1

GV3G264

For feeding 3 GV3P starters, 64 mm pitch

1

GV3G364

Incoming line spacer

Line spacer for GV3P when used in UL 508 Type E applications. One spacer required on line side.

1

GV3G66

IP 20 cover

IP20 protective cover for ring tongue versions of GV3P and 3-pole TeSys D Everlink contactors. Two covers required for line and load side.

1

LAD96570

Padlocking device

For use with up to 4 padlocks (not supplied). Ø 6 mm shank maximum

1

GV2V03

Operating mechanism short shaft

One-piece short shaft for installing operating mechanisms in shallow enclosures, for use with GV2P, GV3P and TeSys U

1

GVAPA2

SoLink non-reversing communications link

Connection module for directly mounted GV3 and TeSys D contactor to PLC

5

LAD5C31

SoLink reversing communications link

Connection module for directly mounted GV3 and reversing TeSys D contactor to PLC

3

LAD5C32

Laser tool

Laser tool for installing through-the-door kits

1

GVAPL01

S-shaped busbar

For connecting GV3P starters and LC1D40A-65A contactors side by side without intrawiring

1

GV3S

TeSys™ GV2, GV3, GV7 Manual Starters and Protectors

GV7AE11

GV7 Auxiliary Contact Blocks (auxiliary contact functions depends on location inside the device)

Description

Mounting Location

Max. No. of Blocks

Contact Type

Catalog Number

Standard

Instantaneous

Inside Device

2 per device

N.O. + N.C.

GV7AE11

Trip Indication

1 per device

N.O. + N.C.

Fault Indication

1 per device

N.O. + N.C.

Low Level

Instantaneous

Inside Device

2 per device

N.O. + N.C.

GV7AB11

Trip Indication

1 per device

N.O. + N.C.

Fault Indication

1 per device

N.O. + N.C.

GV7AD111

GV7AS055

GV7 Voltage Trips

Description

Mounting Location

Max. No. of Blocks

Voltage

Catalog Number

Undervoltage Trip

Inside Device

1 per device

48 Vac

50 Hz

GV7AU055

110–130 Vac

50/60 Hz

GV7AU107

200–240 Vac

50/60 Hz

GV7AU207

380–440/480 Vac

50/60 Hz

GV7AU387

525 Vac

50 Hz

GV7AU525

Shunt Trip

Inside Device

1 per device

48 Vac

50 Hz

GV7AS055

110–130 Vac

50/60 Hz

GV7AS107

200–240 Vac

50/60 Hz

GV7AS207

380–440/480 Vac

50/60 Hz

GV7AS387

525 Vac

50 Hz

GV7AS525

Fault Indication

Inside Device

1 per device

24–130

GV7AD111

110–415

GV7AD112

GV7AC01

GV7RE20

GV7AC021

GV7V01

GV7AP03

GV7 Wiring Accessories

Description

Application

Catalog Number

Box Lugs

Sold in lots of 3 for GV7R●20–150 [9]

GV7AC021

Sold in lots of 3 for GV7R●220 [9]

GV7AC022

Phase Barriers, Bus Bars & Shrouds

Terminal Extension Kit

Increases center distance between phases to 45 mm

GV7AC03

Terminal Shroud Kit

Covers terminal connections for touch safe protection

GV7AC01

Phase Barriers

Provides maximum phase separation at connection points

GV7AC04

Insulating Barriers

Provides insulation between connectors and backplate

GV7AC05

Busbars and Covers

Connect to LC1F115–185 contactor

GV7AC06

Connect to LC1F225–265 contactor

GV7AC07

Operating Handles and Accessories

Black rotary operating handle with black legend plate (mounts directly on device)

GV7AP03

Red rotary operating handle with yellow legend plate (mounts directly on device)

GV7AP04

Conversion accessory to mount the device directly on panel door

GV7AP05

Black rotary operating handle with black legend plate and extension kit (185–600 mm)

GV7AP01

Red rotary operating handle with yellow legend plate and extension kit (185–600 mm)

GV7AP02

Padlocking device for toggle handle (max. 38 mm padlocks)

GV7V01

Operating Handles

Accessory

Description

Catalog Number

Operating Handle (Qty: 1)

NEMA 1/12 Black handle with trip indication

GVAPB54

NEMA 1/12 Red/Yellow handle with trip indication

GVAPR54

NEMA 3R/4/4X Black handle without trip indication

GVAPB65

NEMA 3R/4/4X Red/Yellow handle without trip indication

GVAPR65

Dimensions: TeSys GV2 and GV3 Manual Starter and Protector Dimensions and TeSys GV7 Manual Starter and Protector Dimensions

GVAPB54

GVAPR54

Footnotes

  1. To order an undervoltage trip: replace the bullet (●) with a U (for example, GVAU025).
    To order a shunt trip: replace the bullet ( ●) with an S (for example, GVAS025).
  2. From the loss of voltage at the trip terminals to the opening of the starter contacts.
  3. One trip or one fault signaling can be fitted per GV3.
  4. Cannot be used with GV2GH7 insulator.
  5. Mounting of a GVAE contact block or a GV2AK00 visible isolation block on GV2P.
  6. Choice of N.C. or N.O. contact operation, depending on which way the reversible block is mounted.
  7. For spring terminals, add 3 to the catalog number (for example, GVAE113).
  8. The GVAD is always mounted next to the starter.
  9. Wire size: GV7AC021 = 14 to 3/0 AWG; GV7AC022 = 14 AWG to 350 kcmil.

Was this helpful?