TeSys™ LS1 Fuse Holders

Refer to Catalog MKTED210011EN

TeSys™ LS1 Fuse Holders

  • 45 mm wide (same dimensions as GV2ME)

  • Available with screw clamp and spring type terminals

  • Mounts directly to LC1D09–D38 contactors (with use of GV2AF3 or GV2AF4)

  • Meets application needs for fusible starter

  • Uses GV2AE instantaneous contact blocks to open control circuits

  • DIN rail mounted

LS1D30

TeSys LS1 Fuse Holders

Description

Fuse Type

Dimensions

Use In

Catalog Number

in.

mm

Spring terminals, 3-pole

CC, KTK-R

0.41 x 1.5

10.3 x 38

US Markets

LS1D303

Screw clamp terminals, 3-pole

CC, KTK-R

0.41 x 1.5

10.3 x 38

US Markets

LS1D30

Spring terminals, 3-pole

aM, gG

0.39 x 1.5

10 x 38

European Markets

LS1D323

Screw clamp terminals, 3-pole

aM, gG

0.39 x 1.5

10 x 38

European Markets

LS1D32

Auxiliary main pole adder

aM, gG

0.39 x 1.5

10 x 38

European Markets

LA8D324 [1]

Specifications

Type

LS1D30, LS1D303

LS1D32, LS1D323, LS1DT32

Max. voltage

600 V 3 Phase

Max. current

30 A

Conforming to standards

IEC 60947-1, 60947-2, 60947-4-1, EN60204, BS4841, UL 508, CSA 222.2 No. 14, NFC 63-650, 63-120, 79-130, VDE 0113, 0660

Product approvals

UL, CSA

BV

Protective treatment

“TH”

Ambient air temperature—operation

-58 to 158 °F (-50 to +70 °C)

Wiring

Number of conductors and cross sectional area (c.s.a.)

Solid cable

2 x 16–8 AWG (1–6 mm2)

Flexible cable without cable end

2 x 14–8 AWG (1–6 mm2)

Flexible cable with cable end

2 x 16–10 AWG (1–4 mm2)

Resistance to mechanical impact conforming to IEC 60947-1 §7-1-6

0.5 J

Tightening torque

15 lb-in (1.7 N•m)

Sensitivity to phase failure

No

Operating positions

Rated voltage

600 V

E164862

CCN NLDX

LR43364

Class 3211 04

Environmental Specifications and Approvals

Shock resistance

30 g (conforming to IEC 600 68-2-27)

Vibration resistance

5 g (5 to 150 Hz) (IEC 600 68-2-26)

Ambient temperature

–40 to 176 °F (–40 to +80 °C) for storage

–4 to 140 °F (–20 to +60 °C) open operation

–4 to 104 °F (–20 to +40 °C) enclosed operation

Maximum operating rate

25 operations per hour

Operating current of magnetic trip

Approximately 13 times the maximum thermal trip (non-adjustable setting)

Footnotes

  1. Can be mounted on left-hand or right-hand side of the 3-pole LS1D32 block.

Was this helpful?