PowerPact™ Manual Starters

Refer to Catalog MKTED210011EN

Motor Protector Circuit Breakers

Listed to UL 60947-4-1, these manual starters provide built-in thermal and magnetic protection.

PowerPact™ Electronic Motor Protector Circuit Breakers (Manual Starters)

Electronic
Trip Unit
Type

Frame

Sensor Rating

Trip
Unit

Full Load Ampere
Rating (FLA)

Isd
(x FLA)

G Interrupting

J Interrupting

L Interrupting

R Interrupting

Cat. No.

Cat. No.

Cat. No.

Cat. No.

Standard [1]

H-Frame

30

2.2 M

14-25

5-13 x FLA

HGL36030M38X

HJL36030M38X

HLL36030M38X

HRL36030M38X

50

14-42

5-13 x FLA

HGL36050M38X

HJL36050M38X

HLL36050M38X

HRL36050M38X

100

30-80

5-13 x FLA

HGL36100M38X

HJL36100M38X

HLL36100M38X

HRL36100M38X

150

58-130

5-13 x FLA

HGL36150M38X

HJL36150M38X

HLL36150M38X

HRL36150M38X

J-Frame

250

114-217

5-13 x FLA

JGL36250M38X

JJL36250M38X

JLL36250M38X

JRL36250M38X

L-Frame

400

2.3 M

190-348

5-13 x FLA

LGL36400M38X

LJL36400M38X

LLL36400M38X

LRL36400M38X

600

312-520

5-13 x FLA

LGL36600M38X

LJL36600M38X

LLL36600M38X

LRL36600M38X

E164862

CCN NLDX

LR43364

Class 3211 04

TeSys™ GV2 Accessories and Enclosures

GV2GH7

LAD311

LAD31

GV2 Mounting Accessories

Description

Application

Standard Pack [2]

Catalog Number

Common mounting plate

For GV2 plus any 3-pole LC1D09 thru LC1D25 contactor (supplied with GV1G02 connector)

1

GK2AF01

Adapter plate

For screw mounting of GV2M

10

GV2AF02

Combination block

Interconnect for GV2 plus any 3-pole LC1K or LP1K contactor

10

GV2AF01

Interconnect GV2 and LC1D09 thru D32

10

GV2AF3

Interconnect GV2 and LC1D09 thru D32 mounted on LAD31

10

GV2AF4

7.5 mm compensation plate

To allow mounting of GV2M and GV2P on a common bus bar

10

GV1F03

Mounting plate

For mounting GV2ME or GV2P and contactor LC1D09 thru D32

10

LAD31

10

LAD311

GV2AF3/G2AF4

GV2 Cabling Accessories—Bus Bars

Description

Application

Pitch

Standard Pack [2]

Catalog Number

3-Pole, 63 A Bus Bar

For feeding 2 GV2 starters

45

1

GV2G245

54

1

GV2G254

72

1

GV2G272

For feeding 3 GV2 starters

45

1

GV2G345

54

1

GV2G354

For feeding 4 GV2 starters

45

1

GV2G445

54

1

GV2G454

72

1

GV2G472

For feeding 5 GV2 starters

54

1

GV2G554

GV2 Other Cabling Accessories

Description

Application

Standard Pack [2]

Catalog Number

Terminal blocks

Top feed for use with bus bars

1

GV1G09

Bottom feed, to be used with bus bars; can be fitted with GV1L3 current limiter

1

GV2G05

Protective end cover

To cover unused bus bar outlets

5

GV1G10

3-pole flexible connector

For connecting a GV2 to an LC1D09 thru D25 contactor

10

GV1G02

Incoming line spacer

For GV2P when used in UL 508 Type E applications [3]

1

GV2GH7

GV2 Other Accessories

Description

Application

Standard Pack [2]

Catalog Number

Visible isolation block—GV2P

Front mounting, 3-pole visible isolation on incoming side of GV2P

1

GV2AK00

Current limiter—GV2

Increases interrupt capacity when attached to GV2ME or GV2P

1

GV1L3

Through-the-door operating mechanism kits

NEMA 1, 12, Black with trip indication, for use with GV2P

1

GV2APN01

NEMA 1, 12, Red/Yellow with trip indication, for use with GV2P

1

GV2APN02

NEMA 3R, 4, 4X, Red/Yellow without trip indication,
for use with GV2P

1

GV2APN04

Angle bracket

Operating mechanism support shaft for deep enclosures (≥ 250 mm), for use with GV2P

1

GVAPK11

Mounting bracket

Mounting bracket for installing GV2P operating mechanism

1

GVAPH02

Operating mechanism short shaft

One-piece short shaft for installing operating mechanisms in shallow enclosures, for use with GV2P, GV3P and TeSys U

1

GVAPA2

SoLink non-reversing communications link

Connection module for directly mounted GV2 and TeSys D contactor to PLC

5

LAD5C11

SoLink reversing communications link

Connection module for directly mounted GV2 and reversing TeSys D contactor to PLC

3

LAD5C12

Laser tool

Laser tool for installing through-the-door kits

1

GVAPL01

GV2 Enclosures

Description

Listing

Mounting

Enclosure Rating

Max. Side Mounting Aux. Contacts

Catalog Number

Left Side

Right Side

Enclosures for GV2ME

with or without accessories

CSA Listed. Not UL Listed.

Surface mounting

NEMA 1, IP41

1

1

GV2MC01

NEMA 12/4, IP55

1

1

GV2MC02

Flush mounting

NEMA 1, IP41

1

1

GV2MP01

NEMA 12/4, IP55

1

1

GV2MP02

Flush mounting, front face reduced

NEMA 1, IP41

0

1

GV2MP03

NEMA 12/4, IP55

0

1

GV2MP04

GV2 Enclosures Accessories

Description

Type

Standard Pack [2]

Catalog Number

Padlocking device for GV2M (when padlocked, starter is automatically in Off position)

1

GV2V01

Mushroom head stop push button
(40 mm, red) [4]

Spring return

1

GV2K011

Latching

Key release (Ronis key no. 455)

1

GV2K021

Turn to Release

1

GV2K031

Latching / Padlockable Turn to Release

1

GV2K04

Sealing kit

For enclosures GV2MC01 and GV2MP01

10

GV2E01

Pilot Light (neon)

110 V

Green

10

GV2SN13

110 V

Red

10

GV2SN14

110 V

Orange

10

GV2SN15

110 V

White

10

GV2SN17

220/240 V

Green

10

GV2SN23

220/240 V

Red

10

GV2SN24

220/240 V

Orange

10

GV2SN25

220/240 V

White

10

GV2SN27

380/440 V

Green

10

GV2SN33

380/440 V

Red

10

GV2SN34

380/440 V

Orange

10

GV2SN35

380/440 V

White

10

GV2SN37

Footnotes

  1. The standard trip unit offers Class 5, 10, and 20 and phase unbalance or phase loss protection.
  2. Orders must specify multiples of quantities listed.
  3. Cannot be used with front-mounted auxiliary contact block.
  4. Supplied with IP55 sealing kit.

Was this helpful?