Splitter Boxes, Power Connections, and Accessories

Refer to Catalog MKTED210011EN

Splitter Boxes, Power Connections and Accessories

APP2R4H1

Splitter Boxes [1]

Description

Type of Control-Command
Connection on

Control System Side

No. of I/O per
Starter

No. of Starters
per Unit

Catalog Number

50 A power splitter box

2

LAD322

4

LAD324

50 A power and control splitter box

1 x HE10, 8 I / 8 O

1 I / 1 O

4

APP2R4H1

1 x HE10, 16 I and
1 x HE10, 8 O

2 I / 1 O

4

APP2R4H2

via module APP1C●●● [2]

2

APP2R2E

4

APP2R4E

AS-Interface

2 I / 1 O

2

APP2R2AS

1 I / 1 O

4

APP2R4AS

LAD35

LAD3B

LAD33

APP2D1●

Power Connection Components for One Starter

Description

Kit Consists Of:

Catalog Number

Assembly and power connection kit

One LAD31 plate for GV2ME and two LAD34 power connection modules

LAD351

Reversing kit [3]

One set of bus bars and one mechanical interlock

LAD32

Power Connection Accessories for One Starter

Description

Max. Connection
Cross-Section

Use

Catalog Number

Upstream terminal block (50 A max)

16 mm2 (6 AWG)

Power supply for one or two power splitter boxes

LAD3B

Downstream terminal block (50 A max)

6 mm2 (10 AWG)

Connection of motor cables

LAD331

Control Connection Module for One Starter

Description

D-Line
Coil Voltage

Type of Coil Control
Relay

Type of Starter

Catalog Number

Control connection module
(integrating contact block GVAE20)

12–240 Vac or
24–125 Vdc

Electromechanical [4]

Non-reversing

APP2D1

Reversing

APP2D2

24–48 Vdc

Without relay [5]

Non-reversing

APP2D1D

Reversing

APP2D2D

Spare or Replacement Parts

Description

Type of Control-Command

Connection on Control
System Side

No. of I/O per Starter

No. of
Starters

Sold in
Lots of

Catalog Number

Plate for mounting a GV2ME manual starter

1

10

LAD311

Power connection module

1

10

LAD341

Control-command splitter box (single, for mounting on a power splitter box)

1 x HE10, 8 I / 8 O

1 I / 1 O

4

1

APP2R4H3

1 x HE10, 16 I, and
1 x HE10, 8 O

2 I / 1 O

4

1

APP2R4H4

Per module APP1C●●● [2]

2

1

APP2R2C

4

1

APP2R4C

AS-Interface

2 I / 1 O

2

1

APP2R2A

1 I / 1 O

4

1

APP2R4A

Replacement electromechanical relay (for control connection module)

1

10

APP2ER

Footnotes

  1. A total of up to eight starters is permissible after extensions. Use multiple quantities of the same catalog number to create the desired line-up.
  2. Connection to an APP1C••• module via APP2CX adapter (LAD35).
  3. To create a TeSys D reverser, use two LC1D contactors, one assembly and power connection kit, and one reversing kit.
  4. Relay supplied mounted on the front panel of the control connection.
  5. The use of TeSys D low consumption contactors is recommended.

Was this helpful?