TeSys™ AK5 Panel Busbar System

Refer to Catalog LVYED213001EN

TeSys™ AK5 Panel Busbar System

The AK5 pre-fabricated bus bar system provides a quick and easy method of mounting control devices. All components are finger safe, UL Listed, CSA approved and CE marked. Although the AK5 system can be screw mounted onto any type of support, it must be mounted on the AM1DL201 DIN rail when component mounting plates incorporating a tap-off are used. When using tap-offs, the nominal operating current of the bus bar (160 A @ 35°) must not be exceeded. Approvals include IEC 439, UL, CSA, DNV and LROS.

AK5JB143

160 A, 3-Phase Busbar System

Maximum number of mounting plates

Length

Catalog Number

Tap-off

Standard Width Plate

Extension Plate

1.42 in.

36 mm

2.13 in.

54 mm

2.80 in.

71 mm

in.

mm

 6

4

2

13.39

344

AK5JB143

 9

6

3

17.64

452

AK5JB144

12

8

4

21.85

560

AK5JB145

15

10

5

26.05

668

AK5JB146

24

16

8

38.69

992

AK5JB149

27

18

9

42.90

1100

AK5JB1410

AK5PA231

Mounting Plate Tap-off
(plugs into busbar mounted on AM1DL201 DIN rail)

Width

Thermal

Current Amperes

Application

Catalog Number

in.

mm

2.13

 54

25 A

GV2 with

LUS or LUB 12 and 32

AK5PA231

2.13

 54

25 A

contactor

AK5PA232

4.25

108

25 A

reversing contactor

AK5PA232S

AK5PA232S

Bus Tap-off
(plugs into busbar for wiring to a separately mounted device)

Width

Thermal

Current (A)

Length of Leads

Catalog Number

in.

mm

in.

mm

1.42

36

32 A

9.84

 250

AK5PC33

1.42

36

32 A

39.37

1000

AK5PC33L

AK5PC33

AM1DL201

Extension Plates—Used to mount wider components.
Bolt to standard mounting plates (after DIN rails are removed).

Width

Application

Catalog Number

in.

mm

2.80

71

GV & Reversing contactor

AK5PE27

Mounting Rail (must be used for mounting plates with tap-offs)

Description

Depth

Length

Catalog

Number

mm

mm

75 mm Omega Rail

15

2000

AM1DL201

File E161251
CCN NMTR

File LR 89150
Class 6228-01

Was this helpful?