TeSys™ D Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ D Contactors, AC and DC Coil

TeSys D 9 to 38 A Contactors, AC and DC Coils

LC1D09 to D18

LC1D25 to D38 (3-pole) and LC1DT20 to DT40 (4–pole)

TeSys D contactors: LC1D D09 to D18
in. (mm)
D093 to D123
in. (mm)
D099 to D129
in. (mm)
D25 to D38
in. (mm)
D183 to D323
in. (mm)
D098, D128, DT20, DT25
in. (mm)
DT203, DT253
in. (mm)
DT32, DT40
in. (mm)
D188, D258, DT323, DT403
in. (mm)

b

AC coil, without add-on accessories

3.03 (77)

3.89 (99)

3.14 (80)

3.36 (85)

3.89 (99)

3.34 (85)

3.89 (99)

3.58 (91)

4.13 (105)

DC coil

3.03 (77)

3.89 (99)

3.14 (80)

3.36 (85)

3.89 (99)

3.34 (85)

3.89 (99)

3.58 (91)

4.13 (105)

b1

AC coil, with LAD4BB

3.70 (94)

4.21 (107)

3.75 (95.5)

3.85 (98)

4.21 (107)

3.85 (98)

AC coil, with LA4D*2

4.33 (110) [1]

4.84 (123) [1]

4.30 (111.5) [1]

4.48 (114) [1]

4.84 (123) [1]

4.48 (114)

AC coil, with LA4DF, DT

4.68 (119) [1]

5.19 (132) [1]

4.76 (120.5) [1]

4.84 (123) [1]

5.19 (132) [1]

5.02 (129)

AC coil, with LA4DR, DW, DL

4.96 (126) [1]

5.67 (139) [1]

5.0 (127.5) [1]

5.11 (130) [1]

5.47 (139) [1]

7.48 (190)

c

AC coil, without cover or add-on blocks

3.30 (84)

3.30 (84)

3.30 (84)

3.54 (90)

3.54 (90)

3.54 (90)

3.54 (90)

3.85 (98)

3.85 (98)

AC coil, with cover, without add-on blocks

3.38 (86)

3.38 (86)

3.38 (86)

3.62 (92)

3.62 (92)

3.62 (92)

3.62 (92)

3.93 (100)

3.93 (100)

DC coil, without cover or add-on blocks

3.66 (93)

3.66 (93)

3.66 (93)

3.89 (99)

3.89 (99)

DC coil, with cover, without add-on blocks

3.76 (95)

3.76 (95)

3.76 (95)

3.97 (101)

3.97 (101)

3.90 (99)

3.90 (99)

4.21 (107)

4.21 (107)

c1

AC coil, with LADN or C (two or four contacts)

4.60 (117)

4.60 (117)

4.60 (117)

4.84 (123)

4.84 (123)

4.84 (123)

4.84 (123)

5.15 (131)

5.15 (131)

DC coil, with LADN or C (two or four contacts)

4.96 (126)

4.96 (126)

4.96 (126)

5.19 (132)

5.19 (132)

4.84 (123)

4.84 (123)

5.15 (131)

5.15 (131)

c2

AC coil, with LAD6K10

5.07 (129)

5.07 (129)

5.07 (129)

5.31 (135)

5.31 (135)

5.31 (135)

5.31 (135)

5.62 (143)

5.62 (143)

DC coil, with LAD6K10

5.43 (138)

5.43 (138)

5.43 (138)

5.66 (144)

5.66 (144)

5.31 (135)

5.31 (135)

5.62 (143)

5.62 (143)

c3

AC coil, with LADT, R, S

5.39 (137)

5.39 (137)

5.39 (137)

5.62 (143)

5.62 (143)

5.62 (143)

5.62 (143)

5.94 (151)

5.94 (151)

AC coil, with LADT, R, S and sealing cover

5.55 (141)

5.55 (141)

5.55 (141)

5.78 (147)

5.78 (147)

5.78 (147)

5.78 (147)

6.10 (155)

6.10 (155)

DC coil with LADT, R, S

5.76 (146)

5.76 (146)

5.76 (146)

5.98 (152)

5.98 (152)

5.62 (143)

5.62 (143)

5.94 (151)

5.94 (151)

DC coil with LADT, R, S and sealing cover

5.90 (150)

5.76 (146)

5.76 (146)

6.14 (156)

6.14 (156)

5.78 (147)

5.78 (147)

6.10 (155)

6.10 (155)

TeSys D 40 A to 65 A, AC and DC coil

LC1 D40A–D65A (3P), LC1 DT60A–DT80A (4P) AC OR DC

LC1

D40A–D65A

DT60A–DT80A

in. (mm)

in. (mm)

a

 

2.17 (55)

2.76 (70)

b1

with LA4 D●2

with LA4 DB3 or LAD 4BB3

5.35 (136)

with LA4 DF, DT

6.18 (157)

with LA4 DM, DW, DL

6.54 (166)

c

without cover or add-on blocks

4.65 (118)

4.65 (118)

with cover, without add-on blocks

4.72 (120)

4.72 (120)

c1

with LADN (1 contact)

with LADN or C (2 or 4 contacts)

5.91 (150)

5.91 (150)

c2

with LAD 6K10 or LA6 DK

6.42 (163)

6.42 (163)

c3

with LADT, R, S

6.73 (171)

6.73 (171)

with LADT, R, S and sealing cover

6.89 (175)

6.89 (175)

TeSys D80 and D95 AC Coil

LC1D80 and D95 (3P), LP1 D80004 and D80008 (4P)

LC1

D80

D95

D80004

D80008

in. (mm)

in. (mm)

in. (mm)

in. (mm)

a

 

3.35 (85)

3.35 (85)

3.78 (96)

3.78 (96)

b1

with LA4 D●2

5.31 (135)

5.31 (135)

5.31 (135)

5.31 (135)

with LA4 DB3 or LAD 4BB3

5.31 (135)

with LA4 DF, DT

5.59 (142)

5.59 (142)

5.59 (142)

5.59 (142)

with LA4 DM, DW, DL

5.90 (150)

5.90 (150)

5.90 (150)

5.90 (150)

c

without cover or add-on blocks

4.92 (125)

4.92 (125)

4.92 (125)

5.51 (140)

with cover, without add-on blocks

5.12 (130)

5.12 (130)

c1

with LADN (1 contact)

5.90 (150)

5.90 (150)

5.90 (150)

5.90 (150)

with LADN or C (2 or 4 contacts)

6.22 (158)

6.22 (158)

6.22 (158)

6.22 (158)

c2

with LAD 6K10 or LA6 DK

6.69 (170)

6.69 (170)

6.69 (170)

6.69 (170)

c3

with LADT, R, S

7 (178)

7 (178)

7 (178)

7 (178)

with LADT, R, S and sealing cover

7.16 (182)

7.16 (182)

7.16 (182)

7.16 (182)

Footnotes

  1. Including LAD4BB

Was this helpful?