TeSys™ D Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ D Contactors, DC Coil

DC Coil

LC1D80, D95 (3P), LP1D80004, D80008 (4P)

LC1

D80 and D95

D80004

D80008

in. (mm)

in. (mm)

in. (mm)

a

 

3.35 (85)

3.78 (96)

3.78 (96)

b1

with LAD 4BB3

with LA4 DF, DT

c

without cover or add-on blocks

7.13 (181)

7.13 (181)

7.72 (196)

with cover, without add-on blocks

7.32 (186)

c1

with LAD N (1 contact)

8.03 (204)

8.03 (204)

8.03 (204)

with LAD N or C (2 or 4 contacts)

8.27 (210)

8.27 (210)

8.27 (210)

c2

with LA6 DK10

8.70 (221)

8.70 (221)

8.70 (221)

c3

with LAD T, R, S

9.01 (229)

9.01 (229)

9.01 (229)

with LAD T, R, S and sealing cover

9.17 (233)

9.17 (233)

9.17 (233)

         

LC1D115, D150 (3P), LC1D115004 (4P), AC and DC Coils

Panel mounted with 1/4” screws

LC1

D115, D150

D115004

D1150046

in. (mm)

in. (mm)

in. (mm)

With 2 or 4 contacts.

+ 4 mm with sealing cover.

a

 

4.72 (120)

5.91 (150)

6.10 (155)

b1

with LA4DA2

6.85 (174)

6.85 (174)

6.85 (174)

with LA4DF, DT

7.28 (185)

7.28 (185)

7.28 (185)

with LA4DM, DL

7.40 (188)

7.40 (188)

7.40 (188)

with LA4DW

5.20 (132)

5.20 (132)

4.53 (115)

c

without cover or add-on blocks

5.35 (136)

with cover, without add-on blocks

5.35 (136)

c1

with LAD N or C (2 or 4 contacts)

5.91 (150)

5.91 (150)

5.91 (150)

c2

with LA6DK20

6.10 (155)

6.10 (155)

6.10 (155)

c3

with LAD T, R, S

6.61 (168)

6.61 (168)

6.61 (168)

with LADT, R, S and sealing cover

6.77 (172)

6.77 (172)

6.77 (172)

 
 

Was this helpful?