TeSys™ F Non-Reversing Contactors

Refer to Catalog MKTED210011EN

TeSys™ F Contactors, Dimensions

All dimensions shown in mm.
To convert to inches, divide by 25.4.

LC1F115 to F330

 

LC1F115–F330 Dimensions

LC1

F115

F150

F185

F225

F265

F330

3-Pole

4-Pole

3-Pole

4-Pole

3-Pole

4-Pole

3-Pole

4-Pole

3-Pole

4-Pole

3-Pole

4-Pole

a

163.5

200.5

163.5

200.5

168.5

208.5

168.5

208.5

201.5

243.5

213

261

b

162

162

170

170

174

174

197

197

203

203

206

206

b1

137

137

137

137

137

137

137

137

145

145

145

145

b2

265

265

301

301

305

305

364

364

370

370

375

375

c

165 [1]

165 [1]

165 [1]

165 [1]

176

176

181

181

207

207

219

219

f

131

131

131

131

130

130

130

130

147

147

147

147

G

106

143

106

143

111

151

111

151

142

190

154.5

202.5

G1

80

80

80

80

80

80

80

80

96

96

96

96

J

106

106

106

106

106

106

106

106

106

106

106

106

J1

120

120

120

120

120

120

120

120

120

120

120

120

L

107

107

107

107

113.5

113.5

113.5

113.5

141

141

145

145

M

147

147

150

150

154

154

172

172

178

178

181

181

P

37

37

40

40

40

40

48

48

48

48

48

48

Q

29.5

29.5

26.5

26

29

29

21

17

39

34

43

43

Q1

60

60

57.5

55.5

59.5

59.5

51.5

47.5

66.5

66.5

74

74

S

15

15

20

20

20

20

25

25

25

25

25

25

S1

27

27

34

34

34

34

44.5

44.5

38

38

44.5

44.5

Y

44

44

44

44

44

44

44

44

38

38

38

38

Z

13.5

13.5

13.5

13.5

13.5

13.5

13.5

13.5

21.5

21.5

20.5

20.5

f = minimum distance required for coil removal.

LC1F115–F330 Voltage

200 to 500 V

600 to 1000 V

LC1F115, F150

10

15

LC1F185

10

15

LC1F225, F265

10

15

LC1F330

10

15

X1: Minimum clearance according to the operational voltage and the breaking capacity.

LC1F400 to F500

 

LC1F400–F500 Dimensions

LC1

F400

F500

2-Pole

3-Pole

4-Pole

2-Pole

3-Pole

4-Pole

a

213

213

261

233

233

288

b

206

206

206

238

238

238

b2

375

375

375

400

400

400

c

213

213

213

226

226

226

f

119

119

119

141

141

141

G [2]

80

80

80

80

80

140

G min.

66

66

66

66

66

66

G max.

102

102

150

120

120

175

G1 [2]

170

170

170

170

170

230

G1 min.

156

156

156

156

156

156

G1 max.

192

192

240

210

210

265

J

19.5

19.5

67.5

39.5

39.5

34.5

L

145

145

145

146

146

146

M

181

181

181

208

208

208

P

48

48

48

55

55

55

Q

69

43

43

76

46

46

Q1

96

74

74

102

77

77

S

25

25

25

30

30

30

f = Minimum distance required for coil removal.

LC1F400–F500 Voltage

 

200 to 500 V

600 to 1000 V

LC1F400

15

20

LC1F500

15

20

X1: Minimum clearance according to the operational voltage and the breaking capacity.

LC1F Dimensions

LC1F630 and LC1F800

X1: Minimum clearance according to the operational voltage and the breaking capacity.

   

LC1F630

a

G supplied

G min.

G max.

J1

Q

Q1

* = minimum distance required for coil removal.
♦ Protective terminal cover.

2 P

12.17

309

7.09

180

3.94

100

7.68

195

2.70

68.5

4.02

102

5.00

127

3 P

12.17

309

7.09

180

3.94

100

7.68

195

2.70

68.5

2.36

 60

3.50

 89

4 P

15.31

389

9.45

240

5.91

150

10.83

275

2.70

68.5

2.36

 60

3.50

 89

Voltage (V)

200–500 V

690–1000 V

200–690 V

1000 V

F630

20

30

F800

10

20

LC1F780, F7804

X1: Minimum clearance according to the operational voltage and the breaking capacity.

1) Overall length (3 poles).
2) Overall length (4 poles).
* Minimum distance required for coil removal.

Voltage (V)

200–500 V

690–1000 V

X1 in mm

30

35

     

LC1F780 mounting

LC1F7804 mounting

Footnotes

  1. +6 mm with time delay block (for F115 and F150).
  2. Supplied

Was this helpful?