TeSys™ GV Manual Starters and Protectors

Refer to Catalog 2520CT0001

TeSys GV7 Manual Starter and Protector Dimensions

TeSys GV7 Manual Starter and Protector Dimensions

1 GV7R

Panel Mounting

Flush Mounting

Side by Side

Minimum Clearance

x1

x2

in. (mm)

in. (mm)

Painted or insulated metal plate, insulation or insulated bar

0 (0)

1.18 (30)

Bare metal plate

U < 440 V

0.20 (5)

1.38 (35)

440 V < U < 600 V

0.39 (10)

1.38 (35)

U > 600 V

0.79 (20)

1.38 (35)

NOTE: Minimum distance between 2 units mounted side by side = 0.

Motor Controllers GV7R

Add-on Auxiliary Contacts, GV7AE11, GV7AB11





NOTE: A self-adhesive label, supplied with the contact, can be affixed to the front face of the starter to allow personalized marking according to the function of the contact or contacts.

GV7AU●●●

GV7AS●●●

GV7AD111, AD112



 

GV7AC03

Spreaders

Cabling

Smooth Terminals

Connectors

 

a (in./mm)

 

GV7R●

0.77/19.5

 

GV7R●220

0.85/21.5

     

GV7AP03, GV7A04

Direct Rotary Handle

Flush Mounting

GV7AP03 or GV7AP04, GV7AP05

Direct Rotary Handle

Front Fuse Center

Enclosure Viewed from Top

 

Door cutouts require a minimum distance between the center
of the manual motor protector and the door hinge point (h) of
d > 3.94 in (100 mm) + (h x 5)

GV7AP01, GV7AP02

Extended Rotary Handle

L: 7.28 in. (185 mm) minimum, 23.62 in. (600 mm) maximum.
The shaft of the extended rotary handle GV7AP01 or GV7AP02 must be cut to length: L – 4.96 in. (126 mm)

Was this helpful?