Refer to Catalog 1100CT0501

Class T Fusible Pullouts

FTL2200

FTL3200

  • 2- or 3-pole fusible pullouts

  • 200 A maximum 300 V Class T fuses (not included)

  • 1Ø3W 120/240 V
    1Ø2W 240 V

  • 3Ø3W 240 V delta
    3Ø4W 240/120 V delta
    3Ø4W 208Y/120 V

  • UL Listed 100 kA short circuit current rating

Fusible Pullouts

Mains

Cat. No.

Main Wire Size
AWG/kcmil

Fuse Pullout Only

System

Rating

Two Pole

Three Pole

1Ø3W 120/240 V
1Ø2W 240 V

100 A

FTL2100 [1]

4–250 Al/Cu

4050704950 [1]

200 A

FTL2200 [1]

4050703850 [1]

3Ø3W 240 V delta
3Ø4W 240/120 V delta
3Ø4W 208Y/120 V

100 A

FTL3100

4050707050 [1]

200 A

FTL3200

4050705950 [1]

Circuit Breaker Covers

Covers

Quantity

Cat. No.

1

BCH

1

BCV

Available now from Square D™ / Schneider Electric™ are two different versions of rainproof circuit breaker covers which are UL component recognized as being suitable for use as circuit breaker handle covers.

They are constructed of durable impact-resistant material and are intended for use by OEMs where a rainproof cover is needed (e.g. on heat pumps and air conditioners with built-in disconnects). Both models have a built-in latch with padlock provisions.

The BCH covers are for use on a horizontally-mounted circuit breaker and fit over Square D two-pole QO™, QOU, Q2, EH and three-pole Q2 and EH circuit breakers.

The BCV covers are for use on vertically-mounted circuit breakers and will fit over Square D two- and three-pole QO, QOU, Q2, EH, FA and KA circuit breakers.

Footnotes

  1. Not stocked in PDS. Order point Lexington.

Was this helpful?