Transformers—Obsolete

Class 7400 / Refer to Catalog 7400CT0601

Obsolete—January 1, 2016
Energy Efficient Three-Phase

note

International products—for export use only.

EE Three Phase; 60HZ; 208Y/120 Secondary; cULus Listed

kVA Catalog No. Minimum Efficiency @ 35% 75° C Full Capacity Taps Degree C Temp. Rise Insulation Class %IZ Sound Level dB Weight (lbs) Enclosure

480 V Delta Primary, Aluminum Windings

15 EE15T3H 97.0% 6–2.5%2+4– 150 220 5.1% 45 220 17D
30 EE30T3H 97.5% 6–2.5%2+4– 150 220 5.5% 45 260 17D
45 EE45T3H 97.7% 6–2.5%2+4– 150 220 6.0% 45 368 18D
75 EE75T3H 98.0% 6–2.5%2+4– 150 220 3.7% 50 585 20D
112.5 EE112T3H 98.2% 6–2.5%2+4– 150 220 5.2% 50 620 21D
150 EE150T3H 98.3% 6–2.5%2+4– 150 220 6.0% 50 835 22D
225 EE225T3H 98.5% 6–2.5%2+4– 150 220 6.5% 55 1110 24D
300 EE300T3H 98.6% 6–2.5%2+4– 150 220 5.9% 55 1350 25D
500 EE500T68H 98.7% 4–2.5%2+2– 150 220 6.1% 60 1875 30D
750 EE750T68H 98.8% 4–2.5%2+2– 150 220 5.4% 64 2965 31D
1000 EE1000T77H 98.9% 2–5%1+1– 150 220 5.7% 64 5200 33F

600 V Delta Primary, Aluminum Windings

15 EE15T65H 97.0% 6–2.5%2+4– 150 220 4.5% 45 240 17D
30 EE30T65H 97.5% 6–2.5%2+4– 150 220 5.9% 45 290 17D
45 EE45T65H 97.7% 6–2.5%2+4– 150 220 6.4% 45 372 18D
75 EE75T65H 98.0% 6–2.5%2+4– 150 220 3.6% 50 585 20D
112.5 EE112T65H 98.2% 6–2.5%2+4– 150 220 5.0% 50 712 21D
150 EE150T65H 98.3% 6–2.5%2+4– 150 220 3.7% 50 790 22D
225 EE225T65H 98.5% 6–2.5%2+4– 150 220 5.1% 55 945 24D
300 EE300T65H 98.6% 6–2.5%2+4– 150 220 5.6% 55 1305 25D
500 EE500T79H 98.7% 4–2.5%2+2– 150 220 6.0% 60 1870 30D
750 EE750T79H 98.8% 4–2.5%2+2– 150 220 5.4% 64 2990 31D
1000 EE1000T79H 98.9% 4–2.5%2+2– 150 220 64 5800 33F

208 V Delta Primary, Aluminum Windings

15 EE15T211H 97.0% 3–5%1+2– 150 220 5.1% 45 210 17D
30 EE30T211H 97.5% 3–5%1+2– 150 220 6.1% 45 210 17D
45 EE45T211H 97.7% 3–5%1+2– 150 220 5.7% 45 374 18D
75 EE75T211H 98.0% 3–5%1+2– 150 220 3.8% 50 575 20D
112.5 EE112T211H 98.2% 3–5%1+2– 150 220 5.3% 50 604 21D
150 EE150T211H 98.3% 3–5%1+2– 150 220 3.6% 50 795 22D
225 EE225T211H 98.5% 3–5%1+2– 150 220 4.9% 55 1000 24D
300 EE300T211H 98.6% 3–5%1+2– 150 220 5.2% 55 1425 25D
500 EE500T211H 98.7% 3–5%1+2– 150 220 6.2% 60 1870 30D

240 V Delta Primary, Aluminum Windings

15 EE15T67H 97.0% 6–2.5%2+4– 150 220 4.1% 45 240 17D
30 EE30T67H 97.5% 6–2.5%2+4– 150 220 6.2% 45 260 17D
45 EE45T67H 97.7% 6–2.5%2+4– 150 220 5.7% 45 379 18D
75 EE75T67H 98.0% 6–2.5%2+4– 150 220 4.2% 50 590 20D
112.5 EE112T67H 98.2% 6–2.5%2+4– 150 220 6.0% 50 620 21D
150 EE150T67H 98.3% 6–2.5%2+4– 150 220 3.3% 50 805 22D
225 EE225T67H 98.5% 6–2.5%2+4– 150 220 5.2% 55 972 24D
300 EE300T239H 98.6% 3–5%1+2– 150 220 5.4% 55 1360 25D
500 EE500T239H 98.7% 3–5%1+2– 150 220 6.3% 60 1900 25D

480 V Delta Primary, Copper Windings

15 EE15T3HCU 97.0% 6–2.5%2+4– 150 220 4.6% 45 310 17D
30 EE30T3HCU 97.5% 6–2.5%2+4– 150 220 4.6% 45 340 17D
45 EE45T3HCU 97.7% 6–2.5%2+4– 150 220 4.4% 45 418 18D
75 EE75T3HCU 98.0% 6–2.5%2+4– 150 220 3.5% 50 642 20D
112.5 EE112T3HCU 98.2% 6–2.5%2+4– 150 220 3.9% 50 725 21D
150 EE150T3HCU 98.3% 6–2.5%2+4– 150 220 4.7% 50 915 22D
225 EE225T3HCU 98.5% 6–2.5%2+4– 150 220 3.8% 55 1125 24D
300 EE300T3HCU 98.6% 6–2.5%2+4– 150 220 4.8% 55 1535 25D
500 EE500T68HCU 98.7% 4–2.5%2+2– 150 220 4.1% 60 2350 30D
750 EE750T68HCU 98.8% 4–2.5%2+2– 150 220 4.7% 3485 31D

EE Three Phase; 60HZ; 480Y/277 Secondary; cULus Listed

kVA Catalog No. Minimum Efficiency @ 35% 75° C Full Capacity Taps Degree C Temp. Rise Insulation Class %IZ Sound Level dB Weight (lbs) Enclosure H W D

208 V Delta Primary, Aluminum Windings

15 EE15T212H 97.0% 3–5%1+2– 150 220 4.2% 45 220 17D 27.00 / 686 20.00 / 508 16.00 / 406
30 EE30T212H 97.5% 3–5%1+2– 150 220 6.5% 45 260 17D 27.00 / 686 20.00 / 508 16.00 / 406
45 EE45T212H 97.7% 3–5%1+2– 150 220 6.0% 45 368 18D 30.00 / 762 20.00 / 508 20.00 / 508
75 EE75T212H 98.0% 3–5%1+2– 150 220 6.9% 50 585 20D 37.00 / 940 30.00 / 762 20.00 / 508
112.5 EE112T212H 98.2% 3–5%1+2– 150 220 5.4% 50 620 21D 37.00 / 940 30.00 / 762 24.00 / 610
150 EE150T212H 98.3% 3–5%1+2– 150 220 6.4% 50 835 22D 43.75 / 1111 32.00 / 813 27.00 / 686
225 EE225T212H 98.5% 3–5%1+2– 150 220 4.7% 55 1110 24D 49.5 / 1257 35 / 889 28.5 / 724
300 EE300T212H 98.6% 3–5%1+2– 150 220 5.1% 55 1350 25D 49.5 / 1257 41 / 1041 32 / 813
500 EE500T212H 98.7% 3–5%1+2– 150 220 6.5% 60 1875 30D 71 / 1803 48 / 1219 36 / 914

480 V Delta Primary, Aluminum Windings

15 EE15T1814H 97.0% 6–2.5%2+4– 150 220 4.8% 45 240 17D 27.00 / 686 20.00 / 508 16.00 / 406
30 EE30T1814H 97.5% 6–2.5%2+4– 150 220 4.7% 45 290 17D 27.00 / 686 20.00 / 508 16.00 / 406
45 EE45T1814H 97.7% 6–2.5%2+4– 150 220 5.7% 45 372 18D 30.00 / 762 20.00 / 508 20.00 / 508
75 EE75T1814H 98.0% 6–2.5%2+4– 150 220 4.5% 50 585 20D 37.00 / 940 30.00 / 762 20.00 / 508
112.5 EE112T1814H 98.2% 6–2.5%2+4– 150 220 5.1% 50 712 21D 37.00 / 940 30.00 / 762 24.00 / 610
150 EE150T1814H 98.3% 6–2.5%2+4– 150 220 3.3% 50 790 22D 43.75 / 1111 32.00 / 813 27.00 / 686
225 EE225T1814H 98.5% 6–2.5%2+4– 150 220 4.0% 55 945 24D 49.5 / 1257 35 / 889 28.5 / 724
300 EE300T1814H 98.6% 6–2.5%2+4– 150 220 4.9% 55 1305 25D 49.5 / 1257 41 / 1041 32 / 813
500 EE500T76H 98.7% 4–2.5%2+2– 150 220 5.8% 60 1870 30D 71 / 1803 48 / 1219 36 / 914

Obsolete—January 1, 2016

EE Three Phase; 60HZ; 240 Delta Secondary; cULus Listed

kVA Catalog No. Minimum Efficiency @ 35% 75° C Full Capacity Taps Degree C Temp. Rise Insulation Class %IZ Sound Level dB Weight (lbs) Enclosure

480 V Delta Primary, Aluminum Windings

15 EE15T6H 97.0% 6–2.5%2+4– 150 220 4.1% 45 220 17D
30 EE30T6H 97.5% 6–2.5%2+4– 150 220 5.6% 45 260 17D
45 EE45T6H 97.7% 6–2.5%2+4– 150 220 6.1% 45 368 18D
75 EE75T6H 98.0% 6–2.5%2+4– 150 220 3.9% 50 585 20D
112.5 EE112T6H 98.2% 6–2.5%2+4– 150 220 5.4% 50 620 21D
150 EE150T6H 98.3% 6–2.5%2+4– 150 220 3.9% 50 835 22D
225 EE225T6H 98.5% 6–2.5%2+4– 150 220 4.4% 55 1110 24D
300 EE300T6H 98.6% 6–2.5%2+4– 150 220 5.3% 55 1350 25D
500 EE500T63H 98.7% 4–2.5%2+2– 150 220 5.7% 60 1875 30D
750 EE750T63H 98.8% 4–2.5%2+2– 150 220 5.2% 64 2965 31D
1000 EE1000T78H 98.9% 2–5%1+1– 150 220 5.3% 64 5200 33F

480 V Delta Primary, Aluminum Windings

240 Delta with 120 center taps have historically been limited to 5% capacity on the center tap. The new units from Schneider Electricoffer greater limits on 120 V center tap. Limits are determined by the totaltransformer loading and the following formula used to size new 120 V center tap units:(240 V balanced loads) + 2.5 x (120 V loads)= kVA required
15 EE15T151HCT 97.0% 2–5%– 150 220 5.3% 45 220 17D
30 EE30T151HCT 97.5% 2–5%– 150 220 5.6% 45 295 17D
45 EE45T151HCT 97.7% 2–5%– 150 220 5.7% 45 385 18D
75 EE75T151HCT 98.0% 2–5%– 150 220 4.7% 50 590 19D
112.5 EE112T151HCT 98.2% 2–5%– 150 220 4.3% 50 635 21D
150 EE150T151HCT 98.3% 2–5%– 150 220 3.1% 50 783 22D
225 EE225T151HCT 98.5% 2–5%– 150 220 3.8% 55 1080 24D
300 EE300T151HCT 98.6% 2–5%– 150 220 4.6% 55 1355 25D
500 EE500T151HCT 98.7% 2–5%– 150 220 5.1% 60 2137 30D
750 EE750T151HCT 98.8% 2–5%– 150 220 5.6% 64 2982 31D
1000 EE1000T151HCT 98.9% 2–5%– 150 220 64 5800 33F

Obsolete—January 1, 2016
EE Watchdog Transformers

note

International products—for export use only.

EE Three Phase Watchdog Transformers: 60HZ, cULus Listed

kVA Catalog No. Minimum Efficiency @ 35% 75° C Full Capacity Taps Degree C Temp. Rise Insulation Class %IZ Sound Level dB Weight (lbs) Enclosure

480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings

15 EE15T3HF 97.0% 6–2.5%2+4– 115 220 5.3% 45 220 17D
30 EE30T3HF 97.5% 6–2.5%2+4– 115 220 5.3% 45 368 18D
45 EE45T3HF 97.7% 6–2.5%2+4– 115 220 5.2% 45 585 20D
75 EE75T3HF 98.0% 6–2.5%2+4– 115 220 6.3% 50 620 21D
112.5 EE112T3HF 98.2% 6–2.5%2+4– 115 220 5.3% 50 835 22D
150 EE150T3HF 98.3% 6–2.5%2+4– 115 220 5.1% 50 980 24D
225 EE225T3HF 98.5% 6–2.5%2+4– 115 220 6.0% 55 1349 25D
300 EE300T68HF 98.6% 4–2.5%2+2– 115 220 3.7% 55 2050 30D
500 EE500T68HF 98.7% 4–2.5%2+2– 115 220 6.6% 60 2330 30D

480 V Delta Primary, 208Y/120 Secondary, Copper Windings

15 EE15T3HFCU 97.0% 6–2.5%2+4– 115 220 5.0% 45 260 17D
30 EE30T3HFCU 97.5% 6–2.5%2+4– 115 220 2.8% 45 420 18D
45 EE45T3HFCU 97.7% 6–2.5%2+4– 115 220 2.0% 45 642 20D
75 EE75T3HFCU 98.0% 6–2.5%2+4– 115 220 3.4% 50 675 21D
112.5 EE112T3HFCU 98.2% 6–2.5%2+4– 115 220 3.7% 50 471 22D
150 EE150T3HFCU 98.3% 6–2.5%2+4– 115 220 2.5% 50 1050 24D
225 EE225T3HFCU 98.5% 6–2.5%2+4– 115 220 3.8% 55 1220 25D
300 EE300T68HFCU 98.6% 4–2.5%2+2– 115 220 4.8% 55 2300 30D
500 EE500T68HFCU 98.7% 4–2.5%2+2– 115 220 4.1% 60 2409 30D

480 V Delta Primary, 208Y/120 Secondary, Aluminum Windings

15 EE15T3HB 97.0% 6–2.5%2+4– 80 220 5.1% 45 220 17D
30 EE30T3HB 97.5% 6–2.5%2+4– 80 220 3.7% 45 368 18D
45 EE45T3HB 97.7% 6–2.5%2+4– 80 220 2.1% 45 585 20D
75 EE75T3HB 98.0% 6–2.5%2+4– 80 220 3.3% 50 620 21D
112.5 EE112T3HB 98.2% 6–2.5%2+4– 80 220 3.7% 50 835 22D
150 EE150T3HB 98.3% 6–2.5%2+4– 80 220 3.1% 50 980 24D
225 EE225T3HB 98.5% 6–2.5%2+4– 80 220 4.2% 55 1349 25D
300 EE300T68HB 98.6% 4–2.5%2+2– 80 220 4.8% 55 2400 30D
500 EE500T68HB 98.7% 4–2.5%2+2– 80 220 3.6% 60 2964 30D

480 V Delta Primary, 208Y/120 Secondary, Copper Windings

15 EE15T3HBCU 97.0% 6–2.5%2+4– 80 220 4.7% 45 260 17D
30 EE30T3HBCU 97.5% 6–2.5%2+4– 80 220 2.7% 45 418 18D
45 EE45T3HBCU 97.7% 6–2.5%2+4– 80 220 1.8% 45 642 20D
75 EE75T3HBCU 98.0% 6–2.5%2+4– 80 220 2.5% 50 725 21D
112.5 EE112T3HBCU 98.2% 6–2.5%2+4– 80 220 2.2% 50 910 22D
150 EE150T3HBCU 98.3% 6–2.5%2+4– 80 220 2.3% 50 1125 24D
225 EE225T3HBCU 98.5% 6–2.5%2+4– 80 220 3.6% 55 1425 25D
300 EE300T68HBCU 98.6% 4–2.5%2+2– 80 220 4.3% 55 2400 30D
500 EE500T68HBCU 98.7% 4–2.5%2+2– 80 220 5.0% 60 2578 30D

Obsolete—January 1, 2016
EE NL and NLP Series Transformers

  • International products—for export use only.

  • Three-phase dry type transformers, 480 Delta to 208Y/120

  • Aluminum or copper windings

  • Electrostatic shield

  • Class 220 insulation

  • Double size neutral terminal for additional customer neutral cables

  • Additional coil capacity to compensate for higher non-linear load loss

  • cULus Listed

EE Three Phase; 60HZ; 480 V Delta Primary, 208Y/120 Secondary; cULus Listed

kVA Catalog No. Minimum Efficiency @ 35% 75° C Full Capacity Taps Degree C Temp. Rise Insulation Class %IZ Sound Level dB Weight (lbs) Enclosure

NL Series for Typical Non-Linear Load Services, K-4 Rated, Aluminum Windings

15 EE15T3HFISNL 97.0% 6–2.5%2+4– 115 220 4.0% 45 256 17D
30 EE30T3HFISNL 97.5% 6–2.5%2+4– 115 220 4.6% 45 320 18D
45 EE45T3HFISNL 97.7% 6–2.5%2+4– 115 220 3.3% 45 515 20D
75 EE75T3HFISNL 98.0% 6–2.5%2+4– 115 220 4.4% 50 535 21D
112.5 EE112T3HFISNL 98.2% 6–2.5%2+4– 115 220 5.2% 50 800 22D
150 EE150T3HFISNL 98.3% 6–2.5%2+4– 115 220 3.4% 50 1110 24D
225 EE225T3HFISNL 98.5% 6–2.5%2+4– 115 220 4.4% 55 1349 25D
300 EE300T68HFISNL 98.6% 6–2.5%2+4– 115 220 4.8% 55 1750 30D
500 EE500T68HFISNL 98.7% 4–2.5%2+2– 115 220 4.2% 60 2295 31D

NL Series for Typical Non-Linear Load Services, K-4 Rated, Copper Windings

15 EE15T3HFISCUNL 97.0% 6–2.5%2+4– 115 220 4.7% 45 260 17D
30 EE30T3HFISCUNL 97.5% 6–2.5%2+4– 115 220 3.4% 45 395 18D
45 EE45T3HFISCUNL 97.7% 6–2.5%2+4– 115 220 5.2% 45 730 20D
75 EE75T3HFISCUNL 98.0% 6–2.5%2+4– 115 220 6.5% 50 640 20D
112.5 EE112T3HFISCUNL 98.2% 6–2.5%2+4– 115 220 3.8% 50 935 22D
150 EE150T3HFISCUNL 98.3% 6–2.5%2+4– 115 220 4.6% 50 1300 24D
225 EE225T3HFISCUNL 98.5% 6–2.5%2+4– 115 220 3.6% 55 1450 24D
300 EE300T68HFISCUNL 98.6% 6–2.5%2+4– 115 220 4.7% 55 2450 25D
500 EE500T68HFISCUNL 98.7% 4–2.5%2+2– 115 220 5.0% 60   31D

NLP Series for Typical Non-Linear Load Services, K-13 Rated, Aluminum Windings

15 EE15T3HFISNLP 97.0% 6–2.5%2+4– 115 220 4.0% 45 256 17D
30 EE30T3HFISNLP 97.5% 6–2.5%2+4– 115 220 4.6% 45 375 18D
45 EE45T3HFISNLP 97.7% 6–2.5%2+4– 115 220 3.3% 45 500 20D
75 EE75T3HFISNLP 98.0% 6–2.5%2+4– 115 220 3.3% 50 560 21D
112.5 EE112T3HFISNLP 98.2% 6–2.5%2+4– 115 220 4.7% 50 800 22D
150 EE150T3HFISNLP 98.3% 6–2.5%2+4– 115 220 3.4% 50 1110 24D
225 EE225T3HFISNLP 98.5% 6–2.5%2+4– 115 220 4.4% 55 1335 25D
300 EE300T68HFISNLP 98.6% 6–2.5%2+4– 115 220 4.4% 55 2350 30D
500 EE500T68HFISNLP 98.7% 4–2.5%2+2– 115 220 5.0% 60 3200 31D

NLP Series for Typical Non-Linear Load Services, K-13 Rated, Copper Windings

15 EE15T3HFISCUNLP 97.0% 6–2.5%2+4– 115 220 3.8% 45 260 17D
30 EE30T3HFISCUNLP 97.5% 6–2.5%2+4– 115 220 3.4% 45 430 18D
45 EE45T3HFISCUNLP 97.7% 6–2.5%2+4– 115 220 4.5% 45 730 20D
75 EE75T3HFISCUNLP 98.0% 6–2.5%2+4– 115 220 6.5% 50 640 20D
112.5 EE112T3HFISCUNLP 98.2% 6–2.5%2+4– 115 220 3.7% 50 985 22D
150 EE150T3HFISCUNLP 98.3% 6–2.5%2+4– 115 220 4.4% 50 1135 24D
225 EE225T3HFISCUNLP 98.5% 6–2.5%2+4– 115 220 3.6% 55 1477 24D
300 EE300T68HFISCUNLP 98.6% 6–2.5%2+4– 115 220 3.5% 55 2650 30D
500 EE500T68HFISCUNLP 98.7% 4–2.5%2+2– 115 220 5.5% 60 31D

Obsolete—January 1, 2016

note

International products—for export use only.

Harmonic Mitigating, 480 Primary to 208zz/120 Secondary—UL Listed

kVA Catalog No. Minimum Efficiency @ 35% 75° C Full Capacity Taps Degree C Temp. Rise Insulation Class %IZ Sound Level dB Weight (lbs) Enclosure

480 V Delta Primary to 208/120 V Secondary with a 0° Phase Shift, 130° Rise

15 HM15T208NCU 97.0% 6–2.5% 2+4– 130 200 4.5% 45 310 17D
30 HM30T208NCU 97.5% 6–2.5% 2+4– 130 200 4.5% 45 340 17D
45 HM45T208NCU 97.7% 6–2.5% 2+4– 130 200 6.8% 45 418 18D
75 HM75T208NCU 98.0% 6–2.5% 2+4– 130 200 4.0% 50 642 20D
112.5 HM112T208NCU 98.2% 6–2.5% 2+4– 130 200 4.4% 50 725 21D
150 HM150T208NCU 98.3% 6–2.5% 2+4– 130 200 3.1% 50 915 22D
225 HM225T208NCU 98.5% 6–2.5% 2+4– 130 200 6.4% 55 1125 24D
300 HM300T208NCU 98.6% 4–2.5% 2+2– 130 200 5.6% 55 1535 25D

480 V Primary to 208/120 V Secondary with a +30° Phase Shift, 130° C Rise

15 HM15T255NCU 97.0% 3–5% 1+3– 130 200 3.9% 45 310 17D
30 HM30T255NCU 97.5% 3–5% 1+3– 130 200 4.5% 45 340 17D
45 HM45T255NCU 97.7% 3–5% 1+3– 130 200 6.6% 45 418 18D
75 HM75T255NCU 98.0% 3–5% 1+3– 130 200 4.7% 50 642 20D
112.5 HM112T255NCU 98.2% 3–5% 1+3– 130 200 5.2% 50 725 21D
150 HM150T255NCU 98.3% 3–5% 1+3– 130 200 5.2% 50 915 22D
225 HM225T255NCU 98.5% 3–5% 1+3– 130 200 6.4% 55 1125 24D
300 HM300T255NCU 98.6% 3–5% 1+3– 130 200 6.6% 55 1535 25D

480 V Delta Primary to 208/120 V Secondary with a +15° Phase Shift, 130° C Rise

15 HM15T251NCU 97.0% 6–2.5% 2+4– 130 200 2.7% 45 310 17D
30 HM30T251NCU 97.5% 6–2.5% 2+4– 130 200 2.4% 45 340 17D
45 HM45T251NCU 97.7% 6–2.5% 2+4– 130 200 4.5% 45 418 18D
75 HM75T251NCU 98.0% 6–2.5% 2+4– 130 200 4.1% 50 642 20D
112.5 HM112T251NCU 98.2% 6–2.5% 2+4– 130 200 4.1% 50 725 21D
150 HM150T251NCU 98.3% 6–2.5% 2+4– 130 200 3.2% 50 915 22D
225 HM225T251NCU 98.5% 6–2.5% 2+4– 130 200 5.6% 55 1125 24D
300 HM300T251NCU 98.6% 4–2.5% 2+2– 130 200 4.9% 55 1535 25D

480 V Delta Primary to 208/120 V Secondary with a -15° Phase Shift, 130° C Rise

15 HM15T259NCU 97.0% 6–2.5% 2+4– 130 200 2.7% 45 310 17D
30 HM30T259NCU 97.5% 6–2.5% 2+4– 130 200 2.4% 45 340 17D
45 HM45T259NCU 97.7% 6–2.5% 2+4– 130 200 4.8% 45 418 18D
75 HM75T259NCU 98.0% 6–2.5% 2+4– 130 200 4.1% 50 642 20D
112.5 HM112T259NCU 98.2% 6–2.5% 2+4– 130 200 4.1% 50 725 21D
150 HM150T259NCU 98.3% 6–2.5% 2+4– 130 200 3.2% 50 915 22D
225 HM225T259NCU 98.5% 6–2.5% 2+4– 130 200 5.6% 55 1125 24D
300 HM300T259NCU 98.6% 4–2.5% 2+2– 130 200 4.9% 55 1535 25D

Additional temperature rises are available; for part numbers, see the Schneider Electric Product Configurator.

Was this helpful?