PowerPact™ D-Frame Circuit Breakers

Class 612, 615 / Refer to Catalogs: 0612CT0101, 0616CT0801

PowerPact D-Frame Circuit Breakers

D-Frame Circuit Breaker

D-Frame 3P 600 A Circuit Breaker, Frame Only

Basic Frame Only (600 Vac) [1]

Ampere
Rating

Interrupting Rating

G

J

L

150 A

DGL36150F40

DJL36150F40

DLL36150F40

250 A

DGL36250F40

DJL36250F40

DLL36250F60

400 A

DGL36400F40

DJL36400F40

DLL36400F40

600 A

DGL36600F60

DJL36600F60

DLL36600F60

D-Frame 3P 600 A Circuit Breaker Field-Installable Trip Units

Field Installable D-Frame Electronic Trip Unit
Long-time, Short-time and Instantaneous Protection

Description

Factory Code

Trip Function

Cat. No.

STR23SP

E20

LS

36940

STR53UP-F

E53

LSI

36942

STR53UP-FT

E54

LSIG

36943

STR53UP-FI

E58

LSI

36944

STR53UP-FTI

E59

LSIG

36945

D-Frame (600 A 600 Vac) 3P 50/60 Hz Circuit Breaker with Lugs and Electronic Trip Units [2]

Electronic Trip Unit Type

Trip Function

Trip Unit

Continuous Current

Interrupting Rating

Terminal Wire Range (AWG/kcmil)

Cat. No.

J

L

Standard

LS

STR23SP

150 A

DGL36150E20

DJL36150E20

DLL36150E20

(1) 2–600 Cu or (1) 2–500 Al

250 A

DGL36250E20

DJL36250E20

DLL36250E20

400 A

DGL36400E20

DJL36400E20

DLL36400E20

600 A

DGL36600E20

DJL36600E20

DLL36600E20

(2) 2/0–350 Cu or (2) 2/0–500 Al

LSI

SR53UP-F [3]

150 A

DGL36150E53

DJL36150E53

DLL36150E53

(1) 2–600 Cu or (1) 2–500 Al

250 A

DGL36250E53

DJL36250E53

DLL36250E53

400 A

DGL36400E53

DJL36400E53

DLL36400E53

600 A

DGL36600E53

DJL36600E53

DLL36600E53

(2) 2/0–350 Cu or (2) 2/0–500 Al

LSIG

STR53UP-FT [3]

150 A

DGL36150E54

DJL36150E54

DLL36150E54

(1) 2–600 Cu or (1) 2–500 Al

250 A

DGL36250E54

DJL36250E54

DLL36250E54

400 A

DGL36400E54

DJL36400E54

DLL36400E54

600 A

DGL36600E54

DJL36600E54

DLL36600E54

(2) 2/0–350 Cu or (2) 2/0–500 Al

Ammeter

LSI

STR53UP-FI [3]

150 A

DGL36150E58

DJL36150E58

DLL36150E58

(1) 2–600 Cu or (1) 2–500 Al

250 A

DGL36250E58

DJL36250E58

DLL36250E58

400 A

DGL36400E58

DJL36400E58

DLL36400E58

600 A

DGL36600E58

DJL36600E58

DLL36600E58

(2) 2/0–350 Cu or (2) 2/0–500 Al

LSIG

STR53UP-FTI [3]

150 A

DGL36150E59

DJL36150E59

DLL36150E59

(1) 2–600 Cu or (1) 2–500 Al

250 A

DGL36250E59

DJL36250E59

DLL36250E59

400 A

DGL36400E59

DJL36400E59

DLL36400E59

600 A

DGL36600E59

DJL36600E59

DLL36600E59

(2) 2/0–350 Cu or (2) 2/0–500 Al

D-Frame Interrupting Ratings

Voltage

Interrupting Rating

G

J

L

240 Vac

65 kA

100 kA

125 kA

480 Vac

35 kA

65 kA

100 kA

600 Vac

18 kA

25 kA

25 kA

D-Frame Termination Options

Termination Letter

Termination Option

F

No Lugs (Includes terminal nut kit on both ends)

L

Lugs both ends

M

Lugs ON end Terminal Nut Kit Off end

P

Lugs OFF end Terminal Nut Kit On end

N

Plug-in

D

Drawout

S

Rear Connected

D G L 3 6 4 0 0

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

Termination Letter

D G L 3 6 4 0 0 E 2 0

Accessories see PowerPact D-Frame Elec Accessories

Dimensions see Dimensions

Plug-In and Drawout Mountings for D-Frame Circuit Breakers

Description

Poles

Plug-in Mounting

Drawout Mounting

Factory Installed
Cat. No.

Field-Installable
Cat. No.

Factory Installed Cat. No.

Field-Installable Cat. No.

Kit (stationary and moving parts)

3

N

 

32546

D

 

32548

4

N

 

M32547

D

 

M32549

Stationary Part

Plug-in base

3

   

32514

   

32514

4

   

M32515

   

M32515

Fixed part of chassis

           

32532

Moving Part

   

HJ00

   

HJ00

   

Moving part of chassis

           

32533

Short terminal covers

3

   

32562

   

32562

4

   

32563

   

32563

Power connections

3

 

3x

32518

 

3x

32518

4

 

4x

32518

 

4x

32518

Plug-In and Drawout Accessories for D-Frame Circuit Breakers

Description

Field-Installed Cat. No.

Secondary Disconnecting Blocks

Fixed Part

9-wire connector

29273

Moving Part

9-wire connector

32523

Support for 3 moving connectors

32525

Shutters

Two shutters for plug-in base

32521

Chassis Accessories

Extended escutcheon for toggle

32534

Locking device (key lock is not included)

29286

Two position indicating switches (connected/disconnected)

29287

Footnotes

  1. Available with lugs (L) or bus (F) connections only.
  2. D-frame circuit breakers 400 A and below are 100% rated. 600 A is standard (80%) rated only.
  3. F = Fault indicator; T = Residual-type ground-fault protection; I = Ammeter

Was this helpful?