Micrologic™ Trip Unit Accessories

Class 612, 612 / Refer to Catalogs 0611CT1001 and 0612CT0101

Trip Unit Accessories

Full Function Test Kit

Trip Unit Seal

Sensor Plug

Rating Plugs

Rating Plug [1]

Factory Installed
Cat. Suffix

Field-Installable
Cat. No.

A

A (standard)

S48818

B

B

S48819

C

C

S48820

D

D

S48836

E

E

S48837

F

F

S48838

G

G

S48839

H

H

S48840

Adjustable rating plug "A" is installed as standard on all Micrologic trip unit orders. However, an alternative selection may be specified from the "Assembled" table below, and factory installed with your trip unit order at no additional charge. To order, please attach the appropriate catalog suffix to the end of the trip unit Cat. No. (after specifying trip unit options). Adjustable rating plugs may also be purchased as field-installable components from the table below.

Neutral Current Transformers

For Use with
Circuit Breaker

Cat. No.

Sensor

H-Frame

S429521

60–100

S430562

150

J-Frame

S430563

250

L-Frame

S432575

400–600

P-Frame

S33575 [2]

250

S33576 [2]

400–1600

R-Frame

S48916 [2]

250

S34036 [2]

400–1600

S48896 [2]

2000

S48182 [2]

3000

All

NCTWIRING

All

Trip Unit Accessories

Device

Frame

Cat. No.

Pocket Tester

H/J/L

S434206

UTA Tester

STRV00910

Spare UTA Tester

STRV00911

Bluetooth/Modbus for UTA Tester

SVW3A8114

Spare Power Supply for UTA Tester

110–120 Vac

TRV00915

Micrologic Cord for UTA Tester

TRV00917

Micrologic 5/6 Cover, Transparent

H/J

S429478

Micrologic 2/3 Cover, Transparent

S429481

Micrologic 5/6 Cover, Transparent

L

S432459

Micrologic 2/3 Cover, Transparent

S432461

LCD Display for Micrologic 5

H/J/L

S429483

LCD Display for Micrologic 6

S429484

Hand-held Test Kit

P/R

S33594

Primary Injection Test Adaptor

S33937

Full-function Adapter Kit

S48981

Full-function Test Kit

S33595

Seven-pin Test Cable (for connection between test kit and trip unit) [3]

S48907

Two-pin Test Cable (for connection between test kit and trip unit) [4]

S48908

230 Vac Filtered Power Cord [5]

P/R

S48856

120 Vac Filtered Power Cord [5]

S48855

Trip Unit Battery for Trip Indicator Lights

S33593

Power supply with:

H/J/L/P/R

 
 

24–30 Vdc input

685823

 

48/60 Vdc input

685824

 

125 Vdc input

685825

 

110–130 Vac input

685826

 

200–240 Vac input

685827

 

380–415 Vac input

685829

Micrologic A Trip Unit Cover, clear

P/R

S33592

Micrologic P/H Trip Unit Cover, opaque gray

S47067

Trip Unit Seal (6 pieces) for compliance with NEC 240.6(c)

H/J/L/P/R

MICROTUSEAL

12-pin Trip Unit Connector for NT/NW Masterpact Circuit Breakers

P/R

S33101

12-pin Trip Unit Connector for P- and R-Frame Circuit Breakers

S33100

Battery Back-up (12 Hours)

685831

Sensor Plugs for P- and R-Frame Circuit Breakers [6][7]

Circuit Breaker

Sensor Plug Range

Sensor Plug Catalog No.

Circuit Breaker Frames Accepting Sensor Plug

P-Frame Circuit Breaker

250 A

400 As

600 As

630 A [8]

800 A

1000 A

1200 A

1250 A [8]

1600 A

UL

250 A

S47052

X

               

400 A

S47053

 

X

X

 

X

       

600 A

S48823

   

X

 

X

X

X

   

800 A

S33092

       

X

X

X

   

1000 A

S33093

         

X

X

   

1200 A

S48824

           

X

   

IEC

630 A

S33091

     

X

X

X

 

X

X

800 A

S33092

       

X

X

 

X

X

1000 A

S33093

         

X

 

X

X

1250 A

S33094

             

X

X

1600 A

S33095

               

X

R-Frame Circuit Breaker

600 A

800 As

1000 As

1200 A

1600 A

2000 A

2500 A

3000 A

3200 A

UL

600 A

S48823

X

X

X

X

         

800 A

S33092

 

X

X

X

X

       

1000 A

S33093

   

X

X

X

X

     

1200 A

S48824

     

X

X

X

X

   

1600 A

S33095

       

X

X

X

X

 

2000 A

S33982

         

X

X

X

 

2500 A

S33983

           

X

X

 

3000 A

S48825

             

X

 

IEC

1600 A

S33095

       

X

X

X

X

X

2000 A

S33982

         

X

X

X

X

2500 A

S33983

           

X

X

X

3200 A

S33984

               

X

Trip Unit Accessories

Modbus Interface
Module (IFM)

Ethernet Interface (IFE)

Front Display Module
(FDM121)

Ethernet LCD Color Touch
Display (FDM128)

NSX Cord for
Modbus Communications
Breaker Status and
Control Module (BSCM)

Communication Modules, Display Screens, and Wiring Accessories

Description Field-Installable Kit Cat. No.

IFM Modbus-SL Interface for LV Circuit Breaker

LV434000

Stacking Accessory (10 Stacking Accessories for IFM)

TRV00217

IFE Interface (Ethernet Module)

LV434001

IFE Interface + Gateway (Ethernet and ModbuGateway)

LV434002

I/O Module (Input/Output ProgrammableModule)

LV434063

Circuit Breaker ULP Cord–BCM to COMS

L = 0.35 m (1.15 ft)

LV434195

L = 1.3 m (4.27 ft)

LV434196

L = 3 m (9.24 ft)

LV434197

ULP Cable, 10 Cables (Male to Male RJ45)

L = 0.3 m (0.98 ft)

TRV00803

L = 0.6 m (1.97 ft)

TRV00806

ULP Cable, 5 Cables (Male to Male RJ45)

L = 1 m (3.28 ft)

TRV00810

L = 2 m (6.56 ft)

TRV00820

L = 3 m (9.84 ft)

TRV00830

ULP Cable, 1 Cable (Male to Male RJ45)

L = 5 m (16.40 ft)

TRV00850

RJ45 Female/Female Connector, 10 Connectors

TRV00870

ULP Line Terminator, 10 Terminators

TRV00880

Insulated ULP Module and Circuit Breaker Cord
(for System Voltage Greater than 480 Vac) (Cord with Female Socket)

L = 1 m (3.28 ft)

S434204

L = 3 m (9.84 ft)

S434303

Two-Wire RS 485 Isolated Repeater Module

STRV00211

Modbus Line Terminator for Screw Terminal, 2 Terminators

VW3A8306DRC

Modbus Line Terminator for RJ45 Terminal, 2 Terminators

VW3A8306RC

FDM121 (1 Circuit Breaker to 1 Front Display)

STRV00121

Surface-Mounting Accessory for FDM121

TRV00128

FDM128 (8 Circuit Breakers to 1 Front Display)

LV434128

SDTAM Module
(Remote indication relay
for motor applications)
ZSI Interface Module
(Connects PowerPact H/J/L
circuit breakers to
PowerPact P/R and Masterpact NT/NW
circuit breakers)

Trip Unit Field-Installable Accessories, Wire Harness [9] and ULP Cords for H-, J-, and L-Frame Circuit Breakers [10]

Description

Factory-Installed
Cat. No. Suffix

Field-Installable Kit Cat. No.

External Accessories

Isolated Modbus Repeater Module

STRV00211

ZSI Interface Module

S434212

Internal Accessories

NSX Cord [11]
(for Modbus Communication)

L = 1.3 m (4.27 ft)

EA

S434201

L = 3 m (9.84 ft)

EB

S434202

BSCM (Breaker Status and Control Module) with NSX Cord [11]

L = 1.3 m (4.27 ft)

EG [12]

S434201BS

L = 3 m (9.84 ft)

EH [12]

S434202BS

Replacement BSCM

S434205

BSCM with NSX Cord for V > 480 Vac [11]

L = 1.3 m (4.27 ft)

EK [12]

S434204BS

L = 3 m (9.84 ft)

EL [12]

S434303BS

24 Vdc Terminal Block

EN

S434210

SDTAM 24/415 Vac/dc Module [13]

V

S429424

SDX Module 24/415 Vac/dc [14]

V

S429532

ZSI Wire Harness, H/J Frame

YH3

S434300

ZSI Wire Harness, L-Frame

YH3

S434301

ENCT Wire Harness

YH2

S434302

OF Wire Harness

YH1

S434500

SD/SDE Wire Harness

YH1

S434501

SDx/SDTAM Wire Harness

YH1

S434502

MN Wire Harness

YH1

S434503

MX Wire Harness

YH1

S434504

24 Vdc Terminal Block Wire Harness [15]

YH1

S434505

Motor Operator Wire Harness

YH1

S434506

Communicating Motor Operator Wire Harness

YH1

S434507

NSX Wire Harness [15]

YH1

S434508

ENCT and ZSI Wire Harness

YH4

Trip Unit Field-Installable Accessories for P- and R-Frame Circuit Breakers

Description

Factory-Installed Cat. No. Suffix

Field-Installable Kit Cat. No.

P-Frame

R-Frame

Unit Mount

I-Line

Motor Operated

Drawout

With Rotary Handle

Unit Mount

I-Line

Circuit Breaker Communication Module (BCM) (Modbus)

E1

S64205

S64205

S64207

S64206

S64205

S64205

S64205

Two Programmable Contacts Module (M2C)

V

S64273

S64273

S64273

S64273

S64273

S64273

S64273

Six Programmable Contacts Module (M6C)

W

S64204

S64204

S64204

S64202

S64204

S64201

S64201

External Voltage Sensing (EVS)

YV

S64203

S64203

S64210

S64209

S64210

S64208

S64208

Footnotes

  1. Long-time pickup amperes (Ir) = Sensor Rating (In) X Setting of rating plug. “Fine adjustment tuning” is included on Micrologic Power and Harmonic trip units, allowing for incremental settings of 1 A between the plug setting and.40 X Sensor Rating.
  2. Includes NCTWIRING kit.
  3. Used for testing Micrologic trip units. Included in the price of the Hand-held/Full-function Test Kits. Kit for replacement only.
  4. Used for testing STR trip units. Included in the price of the Hand-held/Full-function Test Kits. Kit for replacement only.
  5. Included with the Full-function Test Kit. Kit for replacement only.
  6. For use only with circuit breakers with date codes later than 07011.
  7. See rating plug for long-time pickup range Micrologic™ Electronic Trip Units.
  8. IEC Only.
  9. Wire harness is required for I-Line applications, optional for unit-mount applications
    YH1 = all installed accessories but ZSI and ENCT
    YH2 = ENCT and all installed accessories
    YH3 = ZSI and all installed accessories
    YH4 = ZSI, ENCT and all installed accessories
  10. For proper selection, see catalog 0611CT1001.
  11. Installation requires IFM (STRV00210) for Modbus communication and/or FDM (STRV00121) for external display.
  12. If using with motor operator requires communicating motor operator (suffix NC).
  13. Remote indication relay for motor applications
  14. Remote indication relay
  15. I-Line wire harness is included for communication network accessories.
    Optional wire harness for unit mount requires YH1 suffix.

Was this helpful?