Dimensions: 16–125 A Disconnect Switches

DIN Rail Mounting Disconnect Switches

VLS3P016R1–VLS3P040R1, VLS3P063R1

VLS3P063R2–VLS3P125R2

 

Dim. = mm (in.)

Door Mounting Disconnect Switches

VLS3P016D1–VLS3P040D1

VLS3P063D2–VLS3P125D2

 

Dim. = mm (in.)

Add-on Blocks and Accessories

For VLS3P016R1–VLS3P040R1, VLS3P063R1

 

Auxiliary contacts

VLSA11RS, VLSA10R1E

Fourth pole

VLS1P040R1E/R1S, VLS1P063R1E/R1S

VLS1NR1 neutral, VLS1GR1 ground terminals

 

Dim. = mm (in.)

For VLS3P063R2–VLS3P125R2

 

Auxiliary contacts

VLSA11RS

VLSA10R2E

Fourth pole

VLS1P125R2E, VLS1P063R2S–VLS1P125R2S

VLS1NR2 neutral, VLS1GR2 ground terminals

 

Dim. = mm (in.)

Mechanical interlock VLS8C1 and
mechanical coupling system VLS8M1

Mechanical interlock VLS8C2 and
mechanical coupling system VLS8M2

 

Dim. = mm (in.)

For VLS3P016D1–VLS3P040D1

Auxiliary contacts

VLSA11DS

Fourth pole

VLS1P040D1E–VLS1P040D1S

VLS1ND1 neutral, VLS1GD1 ground terminals

 
 

Dim. =
mm (in.)

For VLS3P063D2–VLS3P125D2

Auxiliary contacts

VLSA11DS

Fourth pole

VLS1P125D2E, VLS1P063D2S–125D2S

VLS1ND2 neutral, VLS1GD2 ground terminals

 
 

Dim. =
mm (in.)

Rotary handles

VLSH1S5R/B

 

VLSH2S5R/B

 
 

Dim. =
mm (in.)

VLSH2H5R/B

 

VLSH2H5RD/BD

 
 

Dim. =
mm (in.)

VLSH3S7RD/BD

 

VLSH2S5BC

 
 

Dim. =
mm (in.)

   

VLSH4S5R/B

   

Shaft extensions for rear-mounting handles (for Dimension A, see Dimension A for VLSS Shaft Extensions )

 

VLSS

   

Dim. =
mm (in.)

Dimension A for VLSS Shaft Extensions

Dimension A for VLSS Shaft Extensions (see below)

Extension

Length
mm (in.)

Maximum Dimension A, mm (in.)

Type of handle

VLSH1S5•

VLSH2S5•

VLSH2H5R

VLSH2H5RD

VLSH2S5BC

VLSS1505

150 (5.90)

194 (7.64)

192 (7.56)

197 (7.75)

211 (8.31)

192 (7.56)

VLSS3005

300 (11.81)

344 (13.54)

342 (13.46)

347 (13.66)

361 (14.21)

342 (13.46)

VLSS5005

500 (19.68)

544 (21.42)

542 (21.34)

547 (21.53)

561 (22.09)

542 (21.34)

VLSS used with VLS8C1, VLS8C2, and VLS8M1

   

Dim. =
mm (in.)

Dimension A1 for VLSS used with VLS8C1, VLS8C2, and VLS8M1

Extension (5 mm)

Length
mm (in.)

A1 maximum, mm (in.)

Used with VLS8M1

Used with VLS8C1/VLS8C2

Type of handle

VLSH1S5•

VLSH2S5•

VLSH2H5R

VLSH2H5RD

VLSH2S5BC

VLSS1505

150 (5.90)

211 (8.31)

209 (8.23)

214 (8.42)

228 (8.98)

209 (8.23)

VLSS3005

300 (11.81)

361 (14.21)

359 (14.13)

364 (14.33)

378 (14.88)

359 (14.13)

VLSS5005

500 (19.68)

561(22.09)

559 (22.01)

564 (22.20)

578 (22.75)

559 (22.01)

VLSS•••7 used with VLSHA7 and VLSH3S7RD/BD

VLSS•••7 used with VLS8M2 and VLSH3S7RD/BD handle

Dim. =
mm (in.)

Extension (7 mm)

Length

B

B1

with VLSH3S7RD/BD handle

mm (in.)

mm (in.)

mm (in.)

VLSS1507

176 (6.93)

118–229 (4.64–9.01)

119–205 (4.68–8.07)

VLSS2007

226 (8.90)

118–279 (4.64–10.99)

119–255 (4.68–10.03)

VLSS3007

326 (12.83)

118–379 (4.64–14.92)

119–355 (4.68–13.98)

Terminal Cover and Fuse Holder Dimensions

Terminal Cover Dimensions

Fuse Holder Dimensions

VLSC1P1, VLSC3P1

 

VLSFH1UL

VLSC1P2, VLSC3P2

   

Dim. =
mm (in.)

Was this helpful?