Selection Guide

Selection Guide

 
Class MD Vario Enclosed Vario LK4 VLS
Type

Motor disconnect switches

Manual motor control switches

Motor disconnect switch

Nonfusible IEC style disconnect switches

Disconnect switches

Disconnect switches

UL Rating

UL 508

UL 508

UL508

UL 98

UL 508

UL 98

Handle Type

Rotary

Rotary

Rotary

Rotary

Rotary

Rotary

Mounting

Door or panel

DIN Rail (Rear Mounting)
Door Mounting

DIN Rail (Rear Mounting)
Door Mounting

Voltage (max.)

600 Vac

600 Vac

600 Vac

600 Vac

690 Vac

690 Vac

Current Ratings

30–60

10–115

UL-20-115A ,
IEC 32 - 175

30–1200

16–63 A

63–125 A

Horsepower Ratings (max.)

7.5–40

2–60

2–60

7.5–500

1–30

3–60

Enclosure Type

Non-Metallic
NEMA 1, 3, 3R, 4, 4X, and 12

Metallic:
NEMA 1, 12, 4, 4X

Plastic:
IP55, NEMA Type 4X

NEMA 1, 12, 3R 4, 4X

Handle ratings:
NEMA 1, 3R, 4, 4X, 12

NEMA 1, 12, 3R, 4, and 4X; IEC IP65, IP66

NEMA 1, 12, 3R, 4, and 4X; IEC IP65, IP66

Accessories

Power poles and auxiliary contacts

Power poles and auxiliary contacts

Power poles and auxiliary contacts

Auxiliary contacts and power lugs

Power poles and auxiliary contacts

Power poles and auxiliary contacts

Approvals

UL File E164864
IEC standard 60947-3

UL File E164864 NLRV
CSA File LR 81630
Class 3211 05

UL

UL File E191098
WP2X / WP2X7
CSA 703149
Class 4652 04

UL File E487906
UL60947-4-1 / CSA 22.2
n° 60947-4-1-14

UL File E487907
UL98/CSA 22.2 n° 4

Page

MD Motor Disconnect Switches

Mini-Vario

Vario Non-Metallic Enclosed Switches

LK4 NonFusible Disconnect Switches

TeSys™ VLS Disconnect Switches

TeSys™ VLS Disconnect Switches

 
Class GS2 9422 9421 9422 9423
Type

Fusible IEC style disconnect switches

NEMA style fused or non-fusible disconnect switches

Circuit breaker
operating mechanisms

Circuit breaker
operating mechanisms

Door closing mechanisms

UL Rating

UL 98

UL98

Handle Type

Rotary

Flange
Adjustable rod or cable mechanism

Rotary

Flange
Adjustable rod or cable mechanism

Rotary, works in conjunction with 9422 handle mechanisms

Mounting

Flange with cable mechanism panel

Panel or bracket mount

Panel

Panel

Load Voltage (max.)

600 Vac

600 Vac

600 Vac

600 Vac

Current Ratings

30–800

30–400

Circuit breaker frame sizes 100–1200

Circuit breaker frame sizes 100–1200

Horsepower Ratings (max.)

7.5–500

7.5–350

Enclosure Type

Handle ratings:
NEMA 1, 3R, 4, 4X, 12

Handle ratings:
NEMA 1, 3R, 4, 4X, 12

Handle ratings:
NEMA 1, 3R, 4, 4X, 12

Handle ratings:
NEMA 1, 3R, 4, 4X, 12

Handle ratings:
NEMA 4 and 12
sheet steel or stainless

Accessories

Auxiliary contacts and power lugs

Auxiliary contacts

Auxiliary contacts

Auxiliary contacts

Right or left-hand operation

Approvals

UL File E191098
WP2X / WP2X7
CSA 703149
Class 4652 04

UL File E52639 WHTY2
CSA LR44199
Class 4652-04

UL File E62922 DIHS2
CSA LR44199
Class 3211 07

UL File E62922 DIHS2
CSA LR44199
Class 3211 07

Page

GS2 Fusible Disconnect Switches

Disconnect Switches

Type L Circuit Breaker Mechanisms

Flexible Cable Mechanisms

Refer to Supplemental Digest Section 15

Was this helpful?