Disconnect Switches

Class 9422 / Refer to Catalog 9420CT9701

Disconnect Switches

The 9422 disconnect switches are the ideal selections for the PV String Combiner Box internal disconnect switch and control panel applications. These switches are designed for variable depth, flange mounting, traditional side mounting and bracket mounting applications providing complete flexibility in the PV string combiner box designs. The switches are compatible with 9422A handle operators and 9423 door mechanisms and are UL 98 recognized (E52369 Vol. 1, Sec. 18) and CSA certified. See Accessories , Dimensions, and Disconnect Switches—400 A Type TG for dimensional information.

9422 Disconnect Switches, Flange Mounted and Variable Depth

Disconnect
Switch
Size

Variable
Depth
(in.)

Maximum Horsepower Ratings

Fuse Type

Fuse Clip Rating (A), Non-Interchangeable Type, For Class H, J, K or R Fuses

Switch and Operating Mechanism ONLY (No Handle Mechanism)

Switch Used with Cable Operators ONLY (No Handle Mechanism or Cable Operator)[1]

Switch and Operating Mechanism with Handle Mechanism, Overpacked[2]

AC Systems Volts
(Motor Volts)

Vdc

Type A1 Handle

Type A2 Handle

208
(200)

240
(230)

480
(460)

600
(575)

250

600

250 V

600 V

Cat. No.

Cat. No.

Cat. No.

Cat. No.

30 A

6.625–18

7.5

7.5

15

20

5

15

None

9422TCN30

9422TCN30C

9422ATCN301

9422ATCN302

H, J,
K, R

30

9422TCF30

9422TCF30C

9422ATCF301

9422ATCF302

60

30

9422TCF33

9422TCF33C

9422ATCF331

9422ATCF332

60 A

6.625–18

15

30

50

10

30

None

9422TDN60

9422TDN60C

9422ATDN601

9422ATDN602

H, J,
K, R

60

30

9422TDF60

9422TDF60C

9422ATDF601

9422ATDF602

60

9422TDF63

9422TDF63C

9422ATDF631

9422ATDF632

100 A

6.625–18

25

30

60

75

20

50

None

9422TEN10

9422TEN10C

9422ATEN101

9422ATEN102

H, J, K, R

100

100

9422TEF10

9422TEF10C

9422ATEF101

9422ATEF102

200 A

9.12–19.25 [3]

40

60

125

150

40

50

None

9422TF1

9422ATF11

9422ATF21

H, J,
K, R

200

200

9422TF2

9422ATF12

9422ATF22

400

9422TF3 [4]

9422ATF13 [4]

9422ATF23 [4]

400 A
Fixed Depth [5]

11.38
(A5 or A6 Handle)

75

125

250

350

50

50

None

9422TG1 [6] [7]

For handle selection, see 9422 Disconnect Switch and Circuit Breaker Handle Mechanisms.

400 A
Variable Depth [5]

15.87–19
(A7 or A8 Handle) [8]

H, J,
K, R

400

400

9422TG2 [6] [7]

9422TCN30

The 9422 Bracket Mount Disconnect Switch is designed for combiner boxes and control panel applications. The Bracket Mount Disconnect Switch is shipped with the switch and external handle assembled to a bracket, ready for quick installation. A protective trim plate is provided to prevent any mounting screws from being accessible from the front. The trim plate also provides an attractive installation feature. The switches are fully compatible with the 9423 closing mechanisms.

Bracket Mounted

Disconnect Switch

9422 Bracket Mounted Disconnect Switches

Disconnect Switch Size Maximum Horsepower Rating Fuse Type Fuse Clip Rating (A), Non-Interchangeable Type for Class H, J, K, or R Fuses Switch and Operating Mechanism Only
AC Systems (Motor Volts) Vdc
208 (200) 240 (230) 480 (460) 600 (575) 250 600 250 V 600 V Cat. No.
30 A 7.5 7.5 15 20 5 15 None

9422BTCN30

H, J, K, R 30

9422BTCF30

60 30

9422BTCF33

J [9] 60 30

9422BTCF32

60 A 15 15 30 50 10 30 None

9422BTDN60

H, J, K, R 60 30

9422BTDF60

60

9422BTDF63

J [9] 60

9422BTDF62

100 A 25 30 60 75 20 50 None

9422BTEN10

H, J, K, R 100 100

9422BTEF10

J [9] 100 100

9422BTEF11

200 A 40 60 125 150 40 50 None

9422TFB1

H, J, K, R 200 200

9422TFB2

J [9] 400

9422TFB3

Handle Information for 9422 Disconnect Switches

Type A1

The Handle Mechanism Kit contains all parts needed to mount the handle to the flange of the enclosure. Two flange mounting methods are offered. For right or left hand flange mounting use Types A1–A4 and Types A9–A10 kits. For right-hand mounting only, use Type A5–A8 handles. The type AP1 and AP2 handles are used exclusively on the PowerPact™ M and P operating mechanisms, 9422 RM1 and 9422 CMP. The dimensions are identical to 9422 A1.

Handle Mechanisms

Handle Mechanisms

NOTE: Type 9422A1Y is a 6-in. yellow base with gray handle and red knob.

These handle mechanism kits are used with the circuit breaker variable depth and cable operating mechanisms. The kits contain all parts necessary for mounting the handle to the flange of the enclosure. Types A1–A4, A1Y, and AP1 are suitable for right or left-hand flange mounting.

9422 Disconnect Switch and Circuit Breaker Handle Mechanisms

Handle Depth (in.)

NEMA Type 1, 3, 3R, 4, 12
Enclosures

NEMA Type 4, 4X Stainless
Steel Enclosures

Cat. No.

Cat. No.

4 [10]

9422A3

9422A4

6 [10]

9422A1

9422A2

9422A1Y [11]

6 [12]

9422AP1

9422AP2

10 [13]

9422A9

9422A10

10

9422AP9

9422AP10

12 [14] [15]

9422A7

9422A8

note

See Handle Information for dimensional information.

Footnotes

  1. See Cable Operators for 9422 Disconnect Switches for ordering information for the cable operator.
  2. Variable depth only — no cable operator.
  3. 9422 R2 will extend maximum mounting depth 7 inches, see Dimensions (in. / mm) for 200 A Type TF Disconnect Switches for information.
  4. Accommodates Class J fuses only.
  5. Switches are fixed-depth or adjustable depending on handle selection.
  6. Commercially available enclosures may not accept 9422TG1 and 2 operating mechanisms. Contact enclosure manufacturer for availability of enclosures for use with these switches.
  7. Right hand flange mounting only and requires a special enclosure.
  8. Variable in increments of 0.63 inches.
  9. Space saving design—Type J fuses mounted on the non-fused bracket.
  10. Use with 30–200 A, 9422 switches and all circuit breaker mechanisms.
  11. Yellow base with gray handle and red knob.
  12. Use only with 9422RM1, 9422CMP, and PowerPact M and P operating mechanisms.
  13. Use with Type D2 remote or dual adapter kit.
  14. Use only with 400 A, 9422TG1 and 9422TG2 disconnect switch.
  15. Adjustable depth.

Was this helpful?