Dimensions, Disconnect Switches

Class 9422 / Refer to Catalog 9420CT9701

Dimensions

Dimensions (in. / mm) for 200 A Type TF Disconnect Switches

Type

Switch Size

A

B

C

D  [1]

E

F

G

H

J

K

L

M

N

P

Q

R

S

T

(A)

Fuse Clips

TF1

200

None

13.33

339

9.38

238

1.64

42

9.12–19.25

232–489

2.33

59

8.00

203

9.44

240

6.50

165

9.53

242

3.14

80

1.03

26

0.75

19

TF2

200

Class J
200 A 600 V

13.33

339

9.38

238

1.64

42

9.12–19.25

232–489

2.33

59

8.00

203

0.09

3

2.77

70

9.44

240

6.50

165

14.11

358

9.63

245

3.14

80

1.03

26

0.75

19

TF2

200

Class H, K, R
200 A 250 V

13.33

339

9.38

238

1.64

42

9.12–19.25

232–489

2.33

59

8.00

203

0.09

3

4.14

105

9.44

240

6.50

165

15.48

393

9.63

245

3.14

80

1.03

26

0.75

19

TF2

200

Class H, K, R
200 A 600 V

13.33

339

9.38

238

1.64

42

9.12–19.25

232–489

2.33

59

8.00

203

0.09

3

6.64

169

9.44

240

6.50

165

17.98

457

9.63

245

3.14

80

1.03

26

0.75

19

TF3

200

Class J
400 A 600 V

13.33

339

9.38

238

1.64

42

9.12–19.25

232–489

2.33

59

8.00

203

0.09

3

2.77

70

9.44

240

6.50

165

9.53

242

18.53

471

9.63

245

3.14

80

1.03

26

0.75

19

Disconnect Switches—400 A Type TG

Outline Dimensions and General Location
400 A Disconnect Switches Nonfusible and Non-Interchangeable Fuse Clip Type Fusible Switches

Handle Mechanism—Type A7 and A8

note

Commercially available enclosures may not accept type TG operating mechanisms. Contact the enclosure manufacturer for availability of enclosures for use with these switches.

 

Switch
Type

B

X

TG1, 2

11.28
286

16.06
408

     

note

B and X = Minimum to wall or barrier to ensure adequate wire bending space to lug surface when maximum wire size is used.
Refer to NEC Article 430.10.

Nonfusible and Fusible Switches

Dimension D = Distance from outside of flange to
disconnect switch mounting surface.

For Type TG1 or TG2 with:

Type A7 or A8 adjustable
depth handle mechanism

D =

15.87

403

to

19

483

In steps of

0.63

16

 
 

note

Copper lugs are standard on all Type TG disconnect switches.

 

* D = Mounting depth measured from the switch mounting surface to the surface of flange.

Footnotes

  1. The dimensions shown may be extended 7 in. by using 9422R2 (two required per switch).

Was this helpful?