Flexible Cable Mechanisms

Class 9422 / Refer to Catalog 9420CT9701

Flexible Cable Mechanisms

Flexible Cable Mechanism

9422CSJ30

  • For use with Class 9422 handle operators (you must select a 9422A• handle to complete the operating mechanism)

  • Specially designed for tall, deep enclosures where placement flexibility is required

Flexible Cable Mechanisms for use with Schneider Electric™ (formerly Merlin Gerin™) Circuit Breakers and PowerPact™ 3-Pole Circuit Breakers

Circuit Breaker Type No. of Poles Frame Size (A) Cable Mechanism
Length Catalog No.

PowerPact
B-Frame

2–3 125

 36 in.

9422CSB30

 60 in.

9422CSB50

 84 in.

9422CSB70

120 in.

9422CSB10

MG-NSF
PowerPact
H- and J-Frame

2–3 250

 36 in.

9422CSF30

 60 in.

9422CSF50

 84 in.

9422CSF70

120 in.

9422CSF10

MG-NSF

4 250

 36 in.

9422CSF304

 60 in.

9422CSF504

120 in.

9422CSF104

MG-NSJ PowerPact D- and L-Frame

3 600

 36 in.

9422CSJ30

 60 in.

9422CSJ50

120 in.

9422CSJ10

MG-NSJ PowerPact D- and L-Frame

4 600

 36 in.

9422CSJ304

 60 in.

9422CSJ504

120 in.

9422CSJ104

PowerPact M- and P-Frame [1]

3 1200

48 in.

9422CMP40

50 in.

9422CMP50

120 in.

9422CMP10

NOTE: Refer to NEC Article 430-10 for minimum dimension X from circuit breaker top mounting hole to wall or barrier to ensure adequate wire bending space.

NOTE: Bend radius in cable must never be less than 6 inches. Electrical clearances must be maintained between cable and live electrical parts.

Dual Cable Operating Mechanisms for Square D Circuit Breakers

9422CSFD33

Dual Cable Operating Mechanisms are designed for use with Square D brand PowerPact B, D, H, J, and L circuit breakers through 600 A frame sizes. The cable mechanisms allow for a single handle operator, Class 9422Ax, to operate both circuit breakers. The cable mechanism is designed especially for tall, deep enclosures where placement flexibility is required. There are numerous cable arrangements to choose from to accommodate many applications.

Features

  • Separate cables for each circuit breaker

  • Rugged metal flange handle operator

  • Maximized flexibility of circuit breaker placement for existing and new applications

  • Control panel can be fed from two separate supply voltages (if required)

  • Dual mechanism allows both separate supply voltages to be controlled by a single handle to improve security features

Dual Cable Operating Mechanisms Selection

Circuit Breaker Type

Cable Length
in. / mm (quantity)

Catalog
Number

Frame Size
(max.)

PowerPact B

120 in. / 3048 mm (2)

9422CSBD1

125 A

36 in. / 914 mm (1)

60 in. / 1524 mm (1)

9422CSBD35

60 in. / 1524 mm (1-CSF 3 pole)

60 in. / 1524 mm (1-CSF 4 pole)

9422CSBD55

36 in. / 914 mm (1)

120 in. / 3048 mm (1)

9422CSBD31

36 in. / 914 mm (2)

9422CSBD33

60 in. / 1524 mm (1)

120 in. / 3048 mm (1)

9422CSBD51

PowerPact H & J

MG NSF

120 in. / 3048 mm (2)

9422CSFD1

250 A

36 in. / 914 mm (1)

60 in. / 1524 mm (1)

9422CSFD35

60 in. / 1524 mm (1-CSF 3 pole)

60 in. / 1524 mm (1-CSF 4 pole)

9422CSFD345

36 in. / 914 mm (1)

120 in. / 3048 mm (1)

9422CSFD31

36 in. / 914 mm (2)

9422CSFD33

60 in. / 1524 mm (1)

120 in. / 3048 mm (1)

9422CSFD51

60 in. / 1524 mm (2)

9422CSFD55

PowerPact D & L

MG NSJ

60 in. / 1524 mm (2-CSJ)

9422CSJD50 [2]

600 A

120 in. / 3048 mm (2-CSJ)

9422CSJD10 [2]

60 in. / 1524 mm and

120 in. / 3048 mm (2-CSJ)

9422CSJD51[2]

120 in. / 3048 mm (1-CSF) and

120 in. / 3048 mm (1-CSJ)

9422CSFJD10

250 A
and

600 A

60 in. / 1524 mm (1-CSF)

60 in. / 1524 mm (1-CSJ)

9422CSFJD50

Handle Mechanisms

Handle Mechanisms

NOTE: Type 9422A1Y is a 6-in. yellow base with gray handle and red knob.

These handle mechanism kits are used with the circuit breaker variable depth and cable operating mechanisms. The kits contain all parts necessary for mounting the handle to the flange of the enclosure. Types A1–A4, A1Y, and AP1 are suitable for right or left-hand flange mounting.

9422 Disconnect Switch and Circuit Breaker Handle Mechanisms

Handle Depth (in.)

NEMA Type 1, 3, 3R, 4, 12
Enclosures

NEMA Type 4, 4X Stainless
Steel Enclosures

Cat. No.

Cat. No.

4 [3]

9422A3

9422A4

6 [3]

9422A1

9422A2

9422A1Y [4]

6 [5]

9422AP1

9422AP2

10 [6]

9422A9

9422A10

10

9422AP9

9422AP10

12 [7] [8]

9422A7

9422A8

note

See Handle Information for dimensional information.

Flange-Mounted, Variable-Depth Operating Mechanisms

9422 Type R

Circuit Breaker Mechanism

Designed for installation in custom built control enclosures where main or branch circuit protective devices are required. All circuit breaker operating mechanisms are suitable for either right- or left-hand flange mounting, convertible on the job.

note

The operating mechanisms do not include handle mechanisms. You must select a 9422A• handle to complete the installation.

Variable-Depth Operating Mechanisms for Use with Schneider Electric™ Brand Circuit Breakers (Formerly Merlin Gerin™ Brand)

Use with

Operating Mechanism
(Does Not Include Handle Mechanism)

Circuit Breaker Frame Size

No. of
Poles

Frame Size
A

Variable Depth Mtg. Range (in.)[9]

Cat. No.

Schneider Electric (formerly Merlin Gerin) Circuit Breakers and PowerPact™ Frame 3-Pole Circuit Breakers

PowerPact B-Frame

2–3

 125

5.88–17.75

9422RB1

MG-NSF PowerPact H- and J-Frame

2–3

 250

5.88–17.75

9422RQ1

MG-NSJ PowerPact D-and L-Frame

3

 600

9.00–17.75

9422RS1

PowerPact M- and P-Frame [10]

3

1200

10.50–18.38

9422RM1

Electrical Interlocks—Class 9999

Description

Cat. No.

Single Pole, Double Throw

9999R26

Double Pole, Double Throw

9999R27

Dimensions

Minimum to wall or barrier to insure adequate wire bending space to lug surface when the maximum wire size is used with standard lugs. Refer to NEC 430-10.

Footnotes

  1. Must use 9422AP1 or 9422AP2 Handle with this operating mechanism.
  2. Must use the 9422AP1 or 9422AP2 operating handle with this operating mechanism.
  3. Use with 30–200 A, 9422 switches and all circuit breaker mechanisms.
  4. Yellow base with gray handle and red knob.
  5. Use only with 9422RM1, 9422CMP, and PowerPact M and P operating mechanisms.
  6. Use with Type D2 remote or dual adapter kit.
  7. Use only with 400 A, 9422TG1 and 9422TG2 disconnect switch.
  8. Adjustable depth.
  9. Class 9422 Type R2 will extend mounting depth 7 inches—not recommended for use with the 9422RM1 operating mechanism (see 9422 Disconnect Switch and Circuit Breaker Handle Mechanisms).
  10. These circuit breaker operating mechanisms must use the 9422APx handles.

Was this helpful?