0611CT1603

Circuit Breaker Specifications

Circuit breaker type

BD

BG

BJ

BK

Number of poles

1

2-4

1

2-4

1

2-4

1

2

Amperage range (A)

15–125

15–125

15–125

15–125

15–125

15–125

15–30

15–30

UL 489 circuit breaker ratings—50/60 Hz

UL/CSA/NOM
(kA rms)

208Y/120 Vac

25

25

65

65

100

100

100

100

240 Vac

25

25

65

65

100

100

100

100

480Y/277 Vac

18

18

35

35

65

65

65

65

480 Vac

18

35

65

65

600Y/347 Vac

14

14

18

18

25

25

65

65

125 Vdc

10

20

50

250 Vdc

10

20

50

IEC/EN 60947-2 circuit breaker ratings—50/60 Hz

Ultimate breaking capacity
(Icu) (kA rms)

220–240 Vac

25

25

65

65

65

100

380–415 Vac

18

35

65

440 Vac

18

35

65

500–525 Vac

14

18

25

690 Vac

10

Service breaking capacity
(Ics) (kA rms)

220–240 Vac

25

25

65

65

65

100

380–415 Vac

18

35

65

440 Vac

18

35

65

500–525 Vac

14

18

25

690 Vac

2.5

Rated insulation voltage

Ui

800 V

Rated implulse withstand voltage

Uimp

8 kV

Rated operational voltage (V)

Ue

240

525

240

525

240

690

Rated current (A)

In (40 °C)

15–125

Utilization category

A

Suitability for isolation

Yes

Pollution degree

3

Durability operations (Open-Close cycles)(as per IEC947–1 annex K)

Mechanical durability

15000

Electrical durability

240 Vac–In (1P)

10000

440 Vac–In (2P/3P/4P)

10000

Protection

Overload/short-circuit protection

Thermal-Magnetic

X

Dimensions/ Weight See PowerPact B-Frame Circuit Breaker Physical Properties

Connections

Connections / Terminations

I-Line™ Connection

X

EverLink™ Lug

X

Terminal Nut

X

Mechanical Lugs

X

PowerPact B-Frame Circuit Breaker Physical Properties

Property

Unit Mount Circuit Breaker

I-Line Circuit Breaker

1P

2P

3P

4P

1P

2P

3P

Dimensions
mm (in.)

Height

137
(5.39)

137
(5.39)

137
(5.39)

137
(5.39)

246.5
(9.70)

246.5
(9.70)

246.5
(9.70)

Width

27
(1.06)

54
(2.12)

81
(3.19)

108
(4.25)

37.6
(1.48)

75.6
(2.98)

113.8
(4.48)

Depth

80
(3.15)

80
(3.15)

80
(3.15)

80
(3.15)

131.3
(5.17)

131.3
(5.17)

131.3
(5.17)

Product Weight

455 g
(1.0 lbs)

810 g
(1.8 lbs)

1140 g
(2.5 lbs)

1487 g
(3.3 lbs)

560 g
(1.2 lbs)

1020 g
(2.3 lbs)

1400 g
(3.1 lbs)

QR code for this page

Was this helpful?