0611CT1603

Catalog Numbering

Segment Character Description B J L 3 6 125 C 6 LU T

Frame

B

B-Frame

                 

Performance Levels (kA)

D

25 kA @ 240 Vac, 18 kA @ 480 Vac,
14 kA @ 600Y/347 Vac, 10 kA @ 250 Vdc

G

65 kA @ 240 Vac, 35 kA @ 480 Vac,
18 kA @ 600Y/347 Vac, 20 kA @ 250 Vdc

J

100 kA @ 240 Vac, 65 kA @ 480 Vac,
25 kA @ 600Y/347 Vac, 50 kA @ 250 Vdc

K

100 kA @ 240 Vac, 65 kA @ 480 Vac,
65 kA @ 600Y/347 Vac

Terminations

A

I-Line ON end, Al mechanical lug OFF end

               

F

Terminal Nut both ends

               

L

EverLink lugs both ends

               

M

EverLink ON end, terminal nut OFF end

             

P

EverLink OFF end, terminal nut ON end

             

Number of poles

1

1 pole

                   

2

2 pole

                   

3

3 pole

                   

4

4 pole

                   

Voltage

4

480Y/277 Vac (I-Line only), 250 Vdc

           

6

600Y/347 Vac (480, 240 Vac delta), 250 Vdc

           

Current

000

Molded Case Switch (also requires S12 suffix)

         

015

15 A

                   

020

20 A

                   

025

25 A

                   

030

30 A

                   

035

35 A

                   

040

40 A

                   

045

45 A

                   

050

50 A

                   

060

60 A

                   

070

70 A

                   

080

80 A

                   

090

90 A

                   

100

100 A

                   

110

110 A

                   

125

125 A

                   

Trip Unit Options

See Trip Unit Options for available options.

     

I-Line Phasing

See Phase Options

     

Connector type

See Lug Options for available options

   

Factory-Installed Accessories

See Accessories Overview.

QR code for this page

Was this helpful?