0611CT1603

Class 9422 Cable Operating Mechanism

The flange-mounted handle cable operating mechanism is for use with Class 9422 Type A handle operators especially designed for tall, deep enclosures where placement flexibility is required.

The cable operator maintains:

  • Suitability for isolation.

  • Indication of three positions: O (OFF), I (ON) and tripped

  • Access to push-to-test.

  • The circuit breaker may be locked in the OFF position by one to three padlocks, 3/16–5/16 in. (4–8 mm) in diameter, not supplied.

  • Door can be locked closed due to interlocking features of the handle operator.

The handle is mounted on flange of enclosure using specified mounting dimensions while circuit breaker and operating mechanism are mounted to inside of enclosure using two screws.

  • Cable is available in 0.9, 1.5, 2.1, or 3 m (3, 5, 7, or 10 ft.) lengths to accommodate a variety of mounting locations.

  • Handles are available in painted Type 1, 3, 3R, 4 (sheet steel) and 12 ratings or chrome Type 4, 4X.

Note: Bend radius in cable must never be less than 152 mm (6 in.). Electrical clearances must be maintained between cable and live electrical parts.

Refer to NEC Article 430-10 for minimum dimension from circuit breaker top mounting hole to wall or barrier to ensure adequate wire bending space.

Cable Operating Mechanism
Dual-Cable Operating Mechanism

Class 9422 Cable Operating Mechanisms

Mechanism Type

Compatible With

Cable Length

Kit Number*

Cable Operating Mechanism

2P, 3P Circuit Breakers

L = 914 mm (36 in.)

9422CSB30

L = 1524 mm (60 in.)

9422CSB50

L = 2134 m (84 in.)

9422CSB70

L = 3048 mm (120 in.)

9422CSB10

Dual-Cable Operating Mechanism

2P, 3P Circuit Breakers

L1 = 3048 mm (120 in.)
L2 = 3048 mm (120 in.)

9422CSBD1

L1 = 914 mm (36 in.),
L2 = 1524 mm (60 in.)

9422CSBD35

L1 = 1524 mm (60 in.)
L2 = 1524 mm (60 in.)

9422CSBD55

L1= 914 mm (36 in.)
L2 = 3048 mm (120 in.)

9422CSBD31

L1 = 1524 mm (60 in.)
L2 = 3048 mm (120 in.)

9422CSBD51

L1 = 914 mm (36 in.)
L2 = 914 mm (36 in.)

9422CSBD33

Operating Mechanism Handles

Handle mechanism kits are used with all disconnect switch and circuit breaker installation. The kits contain all parts necessary for mounting the handle on the flange of the enclosure.

The handles are suitable for right- or left-hand flange mounting.

9422A1 Handle Operating Mechanism Handle

Class 9422 Handle Mechanisms

Mechanism Type

Description

Use With

Kit Number

Handle

6 in. Painted Flange Handle

30–300 A switches and all circuit breakers in Type 1, 3, 3R, 4 (sheet steel), and 12 enclosures

9422A1

6 in. Stainless Steel Flange Handle

30–300 A switches and all circuit breakers in Type 4 (sheet steel) and 4X (stainless steel) enclosures

9422A2

4 in. Painted Flange Handle

30–300 A switches and all circuit breakers in Type 1, 3, 3R, 4 (sheet steel), and 12 enclosures

9422A3

4 in. Stainless Steel Flange Handle

30–300 A switches and all circuit breakers in Type 4 (sheet steel) and 4X (stainless steel) enclosures

9422A4

Electrical Interlock

Single Pole Double Throw

9999R26

Double Pole Double Throw

9999R27

QR code for this page

Was this helpful?