0611CT1603

Connection Accessories

Accessory Description

Qty per kit

Catalog Number

EverLink Lug Connectors

For 1 pole

1

LV426972

For 2 poles with control wire terminal

1

LV426973

For 3 poles with control wire terminal

1

LV426974

For 4 poles with control wire terminal

1

LV426975

Terminal Nut Connection Kits

B-Frame terminal nut connector with metric screws

M6

2

LV426962

3

LV426963

Mechanical Lug Connection Kits

Cu lugs for use with Cu wires

2.5–50 mm²
(#14–1/0 AWG)

2

LV426964

3

LV426965

Al lugs for use with Al or Cu wires

2.5–70 mm²
(#14–2/0 AWG)

2

LV426966

3

LV426967

Al lugs for 3 cables with 2 interphase barriers

2.5–35 mm²
(#14–#2 AWG)

3

PDC3BD2

Al lugs for 6 cables with 2 interphase barriers

2.5–16 mm²
(#14–#6 AWG)

3

PDC6BD6

Copper Compression Lugs for Copper Cables

For cable 95 mm² solid/stranded / 70 mm² fine stranded *

3

LV426980

4

LV426981


For cable 1/0 AWG
(Includes heat shrink sheaths)

2

LV426986

3

LV426987

Aluminum Compression Lugs for Copper or Aluminum Cables


For cable 1/0 AWG
(Includes heat shrink sheaths)

2

LV426988

3

LV426989

Terminal Extensions


Spreaders from 27 to 35 mm pitch (Supplied with 2 or 3 interphase barriers.)

3 poles

1 set

LV426940

4 poles

1 set

LV426941

Torque Limiting Breakaway Bits

9 N.m - Green

9±0.9 N•m
80±8 lb-in.

6

LV426990

8

LV426991

5 N.m - Yellow

5±0.5 N•m
44±4.4 lb-in.

6

LV426992

8

LV426993

QR code for this page

Was this helpful?