0611CT1603

EverLink Lug Connector

The EverLink lug* with creep* compensation makes it possible to achieve accurate and durable tightening torque. They minimize loose wiring at installation sites caused by wire strand deformation, terminal temperature changes, and vibration or shocks encountered during equipment transit and handling. EverLink lugs help maintain low-resistance connections for continuity of service.

PowerPact B Everlink Video –

When ordered as a field-installable kit or as a factory assembled option, the upstream and/or downstream EverLink connector includes control wire terminals (except for the 1 pole product). Control wire terminals provide an auxiliary power supply (10 A max.) to a control power transformer, convenience receptacle, or metering.

EverLink Lugs for Use With Al or Cu Wire

Connection Type

Ampere Rating

Wire Type

Fine Stranded Wire, Class D–K

Rigid Solid/Stranded Wire, Class B & C

No.

Range

No.

Range

Power Connection

15–125 A

Cu

1

2.5–70 mm²
(6–2/0 AWG)

1

2.5–95 mm²
(14–3/0 AWG)

15–100 A

Al

Control Wire Terminal

Up to 10 A

Cu

1

0.5–6 mm²
(20–10 AWG)

1

1.5–6 mm²
(20–10 AWG)

EverLink Lug Connector Kits

Description

Field-Installable Catalog Number

For 1 pole

LV426972

For 2 poles with control wire terminal

LV426973

For 3 poles with control wire terminal

LV426974

For 4 poles with control wire terminal

LV426975

Factory-Installed Options

ON End

OFF End

Factory-Installed Suffix

EverLink Lug

EverLink Lug

blank

EverLink Lug with Control Wire Terminal

EverLink Lug

LU

EverLink Lug

EverLink Lug with Control Wire Terminal

LV

EverLink Lug with Control Wire Terminal

EverLink Lug with Control Wire Terminal

LW

QR code for this page

Was this helpful?