0611CT1603

Rotary Handle Catalog Numbers

Handle

Description

Catalog Number

Direct Rotary Handle Kits

Standard black handle

LV426930

Red handle on yellow bezel

LV426931

Door-Mounted Rotary Handle Kits

Standard black handle kit

LV426932

Red handle on yellow bezel (IP54) kit

LV426933

Red handle on yellow bezel (IP65) kit

LV426934

Open door shaft operator

LV426937

Laser tool

GVAPL01

Side-Mounted Rotary Handle Kits

Standard black handle kit

LV426935

Red handle on yellow bezel (IP54) kit

LV426936

Universal Replacement Handles

Black handle component

LV426997

Red handle on yellow bezel (IP54) component

LV426998

Red handle on yellow bezel (IP65) component

LV426999

NEMA 9421 Door-Mounted Operating Mechanism

6 in. handle, standard shaft

9421LB1

3 in. handle, long shaft

9421LB3

6 in. handle, long shaft

9421LB4

Operating mechanism only

9421LB7

NEMA 9422 Cable Operating Mechanism Kits

Cable Length

L = 36 in. (914 mm)

9422CSB30

L= 60 in. (1524 mm)

9422CSB50

L = 84 in. (2134 mm)

9422CSB70

L = 120 in. (3048 mm)

9422CSB10

NEMA 9422 Dual-Cable Operating Mechanism Kits

Cable Length

L1 = 120 in. (3046 mm)
L2 = 120 in. (3048 mm)

9422CSBD1

L1 = 36 in. (914 mm)
L2 = 60 in. (1524 mm)

9422CSBD35

L1 = 60 in. (1524 mm)
L2 = 60 in. (1524 mm)

9422CSBD55

L1= 36 in. (914 mm)
L2 = 120 in. (3048 mm)

9422CSBD31

L1 = 60 in. (1524 mm)
L2 = 120 in. (3048 mm)

9422CSBD51

L1 = 36 in. (914 mm)
L2 = 36 in. (914 mm)

9422CSBD33

NEMA 9422 Variable-Depth Operating Mechanism

Operator only

9422RB1

Operating Mechanism Handle

6 in. Painted Flange Handle

9422A1

6 in. Stainless Steel Flange Handle

9422A2

4 in. Painted Flange Handle

9422A3

4 in. Stainless Steel Flange Handle

9422A4

Operating Mechanism Electrical Interlock

Single Pole Double Throw

9999R26

Double Pole Double Throw

9999R27

QR code for this page

Was this helpful?