0611CT1603

Shunt Trip (MX)

Shunt Trip (MX)

Opening conditions of the MX release.

  • Trips the circuit breaker when the control voltage rises above 70% of its rated voltage (Un).

  • Control signals can be impulse type of ≥ 20 ms or maintained control signals.

  • A 110-130 Vac shunt trip is suitable for ground-fault protection when combined with a Class I ground-fault sensing element.

  • Continuous duty rated coil *.

Shunt Trip (MX)

Shunt Trip

Voltage

Factory-Installed Suffix

Field-Installable Catalog Number

Standard AC

24 Vac 50/60 Hz

SK

LV426841

48 Vac 50/60 Hz

SL

LV426842

110–130 Vac 50/60 Hz

SA

LV426843

208–240 Vac 50/ 60 Hz
220–240 Vac 50 Hz
277 Vac 60 Hz

SD

LV426844

380–415 V 50 Hz
440–480 V 60 Hz

SH

LV426846

Standard DC

12 Vdc

SN

LV426850

24 Vdc

SO

LV426841

48 Vdc

SP

LV426842

125 Vdc

SR

LV426843

250 Vdc

SS

LV426844

Pre-Wired MX
(18 AWG wire lead length = 1 m)

Pre-wired AC

24 Vac 50/60 Hz

SKYH

LV426861

48 Vac 50/60 Hz

SLYH

LV426862

110–130 Vac 50/60 Hz

SAYH

LV426863

208–240 Vac 50/60 Hz
220–240 Vac 50 Hz
277 Vac 60 Hz

SDYH

LV426864

380–415 Vac 50 Hz
440–480 Vac 60 Hz

SHYH

LV426866

Pre-wired DC

24 Vdc

SOYH

LV426861

12 Vdc

SNYH

LV426870

48 Vdc

SPYH

LV426862

125 Vdc

SRYH

LV426863

250 Vdc

SSYH

LV426864

QR code for this page

Was this helpful?