0611CT1603

PowerPact B-Frame Circuit Breaker Enclosures

  • PowerPact B Type 1, 3, 4X and 12 enclosures are UL Listed to UL489 and CSA C22.2 No.5 unless otherwise noted.

  • PowerPact B Type 7* enclosures are UL Listed to UL1203, CSA C22.2 No. 25, and CSA C22.2 No. 30 unless otherwise noted.

  • These enclosures are suitable for US service entrance equipment only. For Canadian service entrance equipment, order enclosure catalogs CB125NS, CB125NRB and CB125NAWK.

  • The short circuit current rating of the enclosed circuit breakers is equal to the rating of the circuit breaker installed unless otherwise noted.

  • All enclosures (except for B100X) meet minimum dimensions for 15–60 A UL Listed/CSA Certified circuit breakers applied at 100% of their current rating. Enclosure B100X (Type 7 & 9) meets minimum dimensions for 15–60 A UL Listed/CSA Certified circuit breakers applied at 80% of their current rating.

  • Circuit breakers are ordered and shipped separately for field installation.

Type B125S

Type B125RB

Type B125AWK

PowerPact B-Frame Circuit Breaker Enclosures

Circuit Breaker

Enclosure Cat.  No.

Accessory Cat. No.

Cat. No. Prefix

Rating

Poles

Type 1 Flush

Type 1 Surface

Type 3R

Neutral Assembly Kit

Service Ground Kit

BDL, BGL, BJL

15-100 A

2,3

B125F

B125S

B125RB *

SN100FA

PKOGTA2

BDL, BGL, BJL

110-125 A

2,3

SN225KA

BKL

15-30 A

2

SN100FA

 

Type 4, 4X, 5 Type 304 Stainless Steel

Type 12K With Knockouts

Type 12/3R Without Knockouts

 

BDL, BGL, BJL

15-100 A

2,3

B125DS *

B125A*

B125AWK *, *

SN100FA

PKOGTA2

BDL, BGL, BJL

110-125 A

2,3

SN225KA

BKL

15-30 A

2

SN100FA

QR code for this page

Was this helpful?