0611CT1603

PowerPact B Enclosure Hub Accessories

Bolt-On Hubs for RB Devices

 

UL Listed Bolt-On Hubs for RB devices

Conduit Size

0.75 in.

1.00 in.

1.25 in.

1.50 in.

2.00 in.

2.50 in.

19 mm

25 mm

32 mm

38 mm

51 mm

64 mm

Hub Cat. No

B075

B100

B125

B150

B200

B250

Watertight Hubs

  • UL Listed for dust tight and watertight applications.

  • Suitable for use with conduit having ANSI standard taper pipe thread.

  • Hubs are field installed on Type 4/4X/5 stainless steel and Type 12/3R and 12K enclosures.

  • Hubs are available in zinc or chrome-plated finish.

Watertight Hubs

Conduit Trade Size

1/2 in.
(12 mm)

3/4 in.
(19 mm)

1 in.
(25 mm)

1–1/4 in.
(31 mm)

1–1/2 in.
(38 mm)

2 in.
(50 mm)

2–1/2 in.
(63 mm)

3 in.
(76 mm)

3–1/2 in.
(88 mm)

4 in.
(101 mm)

Standard Zinc Hub Cat. No.

H050

H075

H100

H125

H150

H200

H250

H300

H350

H400

Chrome-Plated Hub Cat. No.

H050CP

H075CP

H100CP

H125CP

H150CP

H200CP

QR code for this page

Was this helpful?