Catalog Numbering
Segment | Character | Description | B | J | L | 3 | 6 | 125 | C | 6 | LU | T |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Frame |
B |
B-Frame |
||||||||||
Performance Levels (kA) |
D |
25 kA
@ 240 Vac, 18 kA @ 480 Vac, |
||||||||||
G |
65 kA
@ 240 Vac, 35 kA @ 480 Vac, |
|||||||||||
J |
100 kA
@ 240 Vac, 65 kA @ 480 Vac, |
|||||||||||
K |
100 kA @ 240 Vac, 65 kA @ 480 Vac, |
|||||||||||
Terminations |
A |
I-Line ON end, Al mechanical lug OFF end |
||||||||||
F |
Terminal Nut both ends |
|||||||||||
L |
EverLink lugs both ends |
|||||||||||
M |
EverLink ON end, terminal nut OFF end |
|||||||||||
P |
EverLink OFF end, terminal nut ON end |
|||||||||||
Number of poles |
1 |
1 pole |
||||||||||
2 |
2 pole |
|||||||||||
3 |
3 pole |
|||||||||||
4 |
4 pole |
|||||||||||
Voltage |
4 |
480Y/277 Vac (I-Line only), 250 Vdc |
||||||||||
6 |
600Y/347 Vac (480, 240 Vac delta), 250 Vdc |
|||||||||||
Current |
000 |
Molded Case Switch (also requires S12 suffix) |
||||||||||
015 |
15 A |
|||||||||||
020 |
20 A |
|||||||||||
025 |
25 A |
|||||||||||
030 |
30 A |
|||||||||||
035 |
35 A |
|||||||||||
040 |
40 A |
|||||||||||
045 |
45 A |
|||||||||||
050 |
50 A |
|||||||||||
060 |
60 A |
|||||||||||
070 |
70 A |
|||||||||||
080 |
80 A |
|||||||||||
090 |
90 A |
|||||||||||
100 |
100 A |
|||||||||||
110 |
110 A |
|||||||||||
125 |
125 A |
|||||||||||
Trip Unit Options |
See Trip Unit Options for available options. |
|||||||||||
I-Line Phasing |
See Phase Options |
|||||||||||
Connector type |
See Lug Options for available options |
|||||||||||
Factory-Installed Accessories |
See Accessories Overview. |