Class 9422 Cable Operating Mechanism
The flange-mounted handle cable operating mechanism is for use with Class 9422 Type A handle operators especially designed for tall, deep enclosures where placement flexibility is required.
The cable operator maintains:
-
Suitability for isolation.
-
Indication of three positions: O (OFF), I (ON) and tripped
-
Access to push-to-test.
-
The circuit breaker may be locked in the OFF position by one to three padlocks, 3/16–5/16 in. (4–8 mm) in diameter, not supplied.
-
Door can be locked closed due to interlocking features of the handle operator.
The handle is mounted on flange of enclosure using specified mounting dimensions while circuit breaker and operating mechanism are mounted to inside of enclosure using two screws.
-
Cable is available in 0.9, 1.5, 2.1, or 3 m (3, 5, 7, or 10 ft.) lengths to accommodate a variety of mounting locations.
-
Handles are available in painted Type 1, 3, 3R, 4 (sheet steel) and 12 ratings or chrome Type 4, 4X.
Note: Bend radius in cable must never be less than 152 mm (6 in.). Electrical clearances must be maintained between cable and live electrical parts.
Refer to NEC Article 430-10 for minimum dimension from circuit breaker top mounting hole to wall or barrier to ensure adequate wire bending space.
Class 9422 Cable Operating Mechanisms
Mechanism Type |
Compatible With |
Cable Length |
Kit Number* |
---|---|---|---|
Cable Operating Mechanism |
2P, 3P Circuit Breakers |
L = 914 mm (36 in.) |
|
L = 1524 mm (60 in.) |
|||
L = 2134 m (84 in.) |
|||
L = 3048 mm (120 in.) |
|||
Dual-Cable Operating Mechanism |
2P, 3P Circuit Breakers |
L1 = 3048 mm (120 in.) |
|
L1 = 914 mm (36 in.), |
|||
L1 = 1524 mm (60 in.) |
|||
L1= 914 mm (36 in.) |
|||
L1 = 1524 mm (60 in.) |
|||
L1 = 914 mm (36
in.) |
Operating Mechanism Handles
Handle mechanism kits are used with all disconnect switch and circuit breaker installation. The kits contain all parts necessary for mounting the handle on the flange of the enclosure.
The handles are suitable for right- or left-hand flange mounting.
Class 9422 Handle Mechanisms
Mechanism Type |
Description |
Use With |
Kit Number |
---|---|---|---|
Handle |
6 in. Painted Flange Handle |
30–300 A switches and all circuit breakers in Type 1, 3, 3R, 4 (sheet steel), and 12 enclosures |
|
6 in. Stainless Steel Flange Handle |
30–300 A switches and all circuit breakers in Type 4 (sheet steel) and 4X (stainless steel) enclosures |
||
4 in. Painted Flange Handle |
30–300 A switches and all circuit breakers in Type 1, 3, 3R, 4 (sheet steel), and 12 enclosures |
||
4 in. Stainless Steel Flange Handle |
30–300 A switches and all circuit breakers in Type 4 (sheet steel) and 4X (stainless steel) enclosures |
||
Electrical Interlock |
Single Pole Double Throw |
— |
|
Double Pole Double Throw |
— |