Connection Accessories
Accessory Description |
Qty per kit |
Catalog Number |
||
---|---|---|---|---|
EverLink Lug Connectors |
||||
For 1 pole |
1 |
|||
For 2 poles with control wire terminal |
1 |
|||
For 3 poles with control wire terminal |
1 |
|||
For 4 poles with control wire terminal |
1 |
|||
Terminal Nut Connection Kits |
||||
B-Frame terminal nut connector with metric screws |
M6 |
2 |
||
3 |
||||
Mechanical Lug Connection Kits |
||||
Cu lugs for use with Cu wires |
2.5–50 mm² |
2 |
||
3 |
||||
Al lugs for use with Al or Cu wires |
2.5–70 mm² |
2 |
||
3 |
||||
Al lugs for 3 cables with 2 interphase barriers |
2.5–35 mm² |
3 |
||
Al lugs for 6 cables with 2 interphase barriers |
2.5–16 mm² |
3 |
||
Copper Compression Lugs for Copper Cables |
||||
For cable 95 mm² solid/stranded / 70 mm² fine stranded * |
3 |
|||
4 |
||||
For cable 1/0 AWG |
2 |
|||
3 |
||||
Aluminum Compression Lugs for Copper or Aluminum Cables |
||||
For cable 1/0 AWG |
2 |
|||
3 |
||||
Terminal Extensions |
||||
Spreaders from 27 to 35 mm pitch (Supplied with 2 or 3 interphase barriers.) |
3 poles |
1 set |
||
4 poles |
1 set |
|||
Torque Limiting Breakaway Bits |
||||
9 N.m - Green |
9±0.9 N•m |
6 |
||
8 |
||||
5 N.m - Yellow |
5±0.5 N•m |
6 |
||
8 |