EverLink Lug Connector
The EverLink lug* with creep* compensation makes it possible to achieve accurate and durable tightening torque. They minimize loose wiring at installation sites caused by wire strand deformation, terminal temperature changes, and vibration or shocks encountered during equipment transit and handling. EverLink lugs help maintain low-resistance connections for continuity of service.
PowerPact B Everlink Video –
When ordered as a field-installable kit or as a factory assembled option, the upstream and/or downstream EverLink connector includes control wire terminals (except for the 1 pole product). Control wire terminals provide an auxiliary power supply (10 A max.) to a control power transformer, convenience receptacle, or metering.
EverLink Lugs for Use With Al or Cu Wire
Connection Type |
Ampere Rating |
Wire Type |
Fine Stranded Wire, Class D–K |
Rigid Solid/Stranded Wire, Class B & C |
||
---|---|---|---|---|---|---|
No. |
Range |
No. |
Range |
|||
Power Connection |
15–125 A |
Cu |
1 |
2.5–70 mm² |
1 |
2.5–95 mm² |
15–100 A |
Al |
|||||
Control Wire Terminal |
Up to 10 A |
Cu |
1 |
0.5–6 mm² |
1 |
1.5–6 mm² |
EverLink Lug Connector Kits
Description |
Field-Installable Catalog Number |
---|---|
For 1 pole |
|
For 2 poles with control wire terminal |
|
For 3 poles with control wire terminal |
|
For 4 poles with control wire terminal |
Factory-Installed Options
ON End |
OFF End |
Factory-Installed Suffix |
EverLink Lug |
EverLink Lug |
blank |
EverLink Lug with Control Wire Terminal |
EverLink Lug |
LU |
EverLink Lug |
EverLink Lug with Control Wire Terminal |
LV |
EverLink Lug with Control Wire Terminal |
EverLink Lug with Control Wire Terminal |
LW |