PowerPact B-Frame 4P Unit-Mount Circuit Breakers
B-Frame, 4P, 600Y/347 Vac, 250 Vdc, with EverLink™ Connectors, Factory-Sealed Trip Unit
Current Rating at 40°C (A) |
Fixed AC Magnetic Trip (A) |
Interrupting Rating—Standard (80%) Rated |
|||
---|---|---|---|---|---|
Hold |
Trip |
D |
G |
J |
|
15 |
400 |
600 |
|||
20 |
400 |
600 |
|||
25 |
400 |
600 |
|||
30 |
400 |
600 |
|||
35 |
400 |
600 |
|||
40 |
400 |
600 |
|||
45 |
400 |
600 |
|||
50 |
480 |
720 |
|||
60 |
640 |
960 |
|||
70 |
640 |
960 |
|||
80 |
800 |
1200 |
|||
90 |
1000 |
1500 |
|||
100 |
1000 |
1500 |
|||
110 |
1000 |
1500 |
|||
125 |
1000 |
1500 |
B-Frame, 4P, 600Y/347 Vac, 250 Vdc, with Terminal Nut Connectors, Factory-Sealed Trip Unit
Current Rating at 40°C (A) |
Fixed AC Magnetic Trip (A) |
Interrupting Rating—Standard (80%) Rated |
|||
---|---|---|---|---|---|
Hold |
Trip |
D |
G |
J |
|
15 |
400 |
600 |
|||
20 |
400 |
600 |
|||
25 |
400 |
600 |
|||
30 |
400 |
600 |
|||
35 |
400 |
600 |
|||
40 |
400 |
600 |
|||
45 |
400 |
600 |
|||
50 |
480 |
720 |
|||
60 |
640 |
960 |
|||
70 |
640 |
960 |
|||
80 |
800 |
1200 |
|||
90 |
1000 |
1500 |
|||
100 |
1000 |
1500 |
|||
110 |
1000 |
1500 |
|||
125 |
1000 |
1500 |