PowerPact B-Frame Circuit Breaker Enclosures
-
PowerPact B Type 1, 3, 4X and 12 enclosures are UL Listed to UL489 and CSA C22.2 No.5 unless otherwise noted.
-
PowerPact B Type 7* enclosures are UL Listed to UL1203, CSA C22.2 No. 25, and CSA C22.2 No. 30 unless otherwise noted.
-
These enclosures are suitable for US service entrance equipment only. For Canadian service entrance equipment, order enclosure catalogs CB125NS, CB125NRB and CB125NAWK.
-
The short circuit current rating of the enclosed circuit breakers is equal to the rating of the circuit breaker installed unless otherwise noted.
-
All enclosures (except for B100X) meet minimum dimensions for 15–60 A UL Listed/CSA Certified circuit breakers applied at 100% of their current rating. Enclosure B100X (Type 7 & 9) meets minimum dimensions for 15–60 A UL Listed/CSA Certified circuit breakers applied at 80% of their current rating.
-
Circuit breakers are ordered and shipped separately for field installation.
PowerPact B-Frame Circuit Breaker Enclosures
Circuit Breaker |
Enclosure Cat. No. |
Accessory Cat. No. |
|||||
---|---|---|---|---|---|---|---|
Cat. No. Prefix |
Rating |
Poles |
Type 1 Flush |
Type 1 Surface |
Type 3R |
Neutral Assembly Kit |
Service Ground Kit |
BDL, BGL, BJL |
15-100 A |
2,3 |
B125F |
B125S |
B125RB * |
||
BDL, BGL, BJL |
110-125 A |
2,3 |
|||||
BKL |
15-30 A |
2 |
|||||
Type 4, 4X, 5 Type 304 Stainless Steel |
Type 12K With Knockouts |
Type 12/3R Without Knockouts |
|||||
BDL, BGL, BJL |
15-100 A |
2,3 |
|||||
BDL, BGL, BJL |
110-125 A |
2,3 |
|||||
BKL |
15-30 A |
2 |