PowerPact B-Frame Circuit Breaker Catalog Numbers
UL 489 Circuit Breaker Ratings
Circuit breaker type |
BD |
BG |
BJ |
BK |
|||||
Number of poles |
1 |
2-4 |
1 |
2-4 |
1 |
2-4 |
1 |
2 |
|
Amperage range (A) |
15-125 |
15-125 |
15-125 |
15-125 |
15-125 |
15-125 |
15-30 |
15-30 |
|
UL/CSA/NOM |
208Y/120 Vac |
25 |
25 |
65 |
65 |
100 |
100 |
100 |
100 |
240 Vac |
25 |
25 |
65 |
65 |
100 |
100 |
100 |
100 |
|
480Y/277 Vac |
18 |
18 |
35 |
35 |
65 |
65 |
65 |
65 |
|
480 Vac |
— |
18 |
— |
35 |
— |
65 |
— |
65 |
|
600Y/347 Vac |
14 |
14 |
18 |
18 |
25 |
25 |
65 |
65 |
|
125 Vdc |
10 |
— |
20 |
— |
50 |
— |
— |
— |
|
250 Vdc |
— |
10 |
— |
20 |
— |
50 |
— |
— |