PowerPact B Enclosure Hub Accessories
Bolt-On Hubs for RB Devices
UL Listed Bolt-On Hubs for RB devices |
||||||
---|---|---|---|---|---|---|
Conduit Size |
0.75 in. |
1.00 in. |
1.25 in. |
1.50 in. |
2.00 in. |
2.50 in. |
19 mm |
25 mm |
32 mm |
38 mm |
51 mm |
64 mm |
|
Hub Cat. No |
Watertight Hubs
-
UL Listed for dust tight and watertight applications.
-
Suitable for use with conduit having ANSI standard taper pipe thread.
-
Hubs are field installed on Type 4/4X/5 stainless steel and Type 12/3R and 12K enclosures.
-
Hubs are available in zinc or chrome-plated finish.
Watertight Hubs
Conduit Trade Size |
1/2 in. |
3/4 in. |
1 in. |
1–1/4 in. |
1–1/2 in. |
2 in. |
2–1/2 in. |
3 in. |
3–1/2 in. |
4 in. |
---|---|---|---|---|---|---|---|---|---|---|
Standard Zinc Hub Cat. No. | ||||||||||
Chrome-Plated Hub Cat. No. |
— |
— |
— |
— |