DUG_Unica SSO_WH-09

Technical Data

Nominal power rating for load type

Incandescent lamp

2000 W

LED

100 W, 12µF

Iron core transformer

1500 VA

Motor

1600 VA, max 7 A

Electronic step-down converter

2000 VA

Resistance

3680 W

Capacitance

6 AX, max. 70 µF

Inductance

16 A, cos φ = 0.6

Nominal voltage:

AC 230 V~, 50 Hz

Standby:

max 0.4 W

Fuse protection:

16 A miniature circuit breaker

Connecting terminals:

Terminals for max. 2x2.5 mm²

Operating frequency:

2405-2480 MHz

Max. radio-frequency power transmitted:

< 10 mW

Protection:

IP20

Measuring accuracy:

± 1 %for loads > 25 W

Communication protocol:

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?