Technical Data
Connected Thermostat Insert 16 A
|
Nominal voltage: |
AC 230 V ~, 50 Hz |
||
|
Nominal power: |
16 A |
||
|
Power consumption |
|
||
|
Type of temperature control: |
TW = Electronic room temperature control plus week timer |
||
|
This control has the following control functions: |
TW (f1/f2/f3/f4/f5/0/0/f8) |
||
|
Control functions: NOTE: The control function codes are described in the
below table.
|
|
||
|
Connecting terminals: |
Screw terminals for max. 2.5 mm², 0.5 Nm |
||
|
Neutral conductor: |
Required |
||
|
Ambient temperature: |
0 to 40 °C |
||
|
Relative humidity: |
max. 90% non-condensing |
||
|
Temperature accuracy: |
max. ±0.5 °C (across the range of 4 to 30 °C) |
||
|
Floor sensor types: |
10, 12, 15, 33, 47 (Thermistor resistance values in kOhm. Nominal value at 25 °C) |
||
|
Protection Class: |
II |
||
|
Working voltage: |
230 V |
||
|
Over-voltage category: |
III |
||
|
Rated impulse voltage: |
4 kV |
||
|
Pollution degree: |
2 |
||
|
CTI rating of insulation components: |
min. 175 V |
||
|
Material group: |
IIIa (based on CTI value) |
||
|
Disconnection type: |
1.B |
Connected Thermostat Module, ZB
|
Ambient operating temperature: |
0 to 45°C |
|
|
Relative humidity: |
max. 90% non-condensing |
|
|
Display: |
7x5 dot matrix, 3 additional LEDs |
|
|
Temperature measurement resolution: |
0.5 °C |
|
|
Operating frequency: |
2.405 GHz to 2.48 GHz |
|
|
Max. radio-frequency power transmitted: |
< 10 mW |
|
|
Communication protocol: |
Zigbee 3.0 certified |
|
Control function codes
| Code of temperature control (TC) | Control functions | |||||||||
| f1 | f2 | f3 | f4 | f5 | f6 | f7 | f8 | |||
| Type of temperature control | Single stage, no temperature control | NC | ||||||||
| Two or more manual stages, no temperature control | TX | |||||||||
| Mechanic thermostat room temperature control | TM | |||||||||
| Electronic room temperature control | TE | |||||||||
| Electronic room temperature control plus day timer | TD | |||||||||
| Electronic room temperature control plus week timer | TW | |||||||||
| Control functions | Presence detection | 1 | ||||||||
| Open window detection | 2 | |||||||||
| Distance control option | 3 | |||||||||
| Adaptive start control | 4 | |||||||||
| Working time limitation | 5 | |||||||||
| Black bulb sensor | 6 | |||||||||
| Self-learning functionality | 7 | |||||||||
| Control accuracy with CA < 2 Kelvin and CSD < 2 Kelvin | 8 | |||||||||