DUG_Water Leakage Sensor_WH-04

Technical Data

Battery

3 VDC, LR03 AAA × 2

Battery life

Up to 5 years (may vary based on the usage, frequency of firmware update and environment)

Nominal power

≤ 90 mW

Operating frequency

2405 - 2480 MHz

Max. radio-power transmitted

≤ 9 dBm

IP rating

IP44

Operating temperature

−10 °C to 50 °C

Relative humidity

10 % to 95 %

Sound level

≥ 70 dB at 3 m distance

Dimensions (H × W × D)

70.8 × 68.68 × 18.96 mm

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?