Product Deep Dive
EcoStruxureTM Microgrid Flex Software Package
EcoStruxure Microgrid Flex license offers a range of the software packages:
-
Four options of Edge pack (power and network management) on premise.
-
One option of Energy Connect (Data-as-a-Service).
References
|
Power and Network Management (Edge Pack) |
Flex Base License |
Description |
Type |
| EMGFGEPACK | EcoStruxure Microgrid Flex edge software pack for Grid-tied Essential Application |
Perpetual license |
|
| EMGFGAPACK | EcoStruxure Microgrid Flex edge software pack for Grid-tied Advanced Application | ||
| EMGFIEPACK | EcoStruxure Microgrid Flex edge software pack for Islandable Essential Application | ||
| EMGFIAPACK | EcoStruxure Microgrid Flex edge software pack for Islandable Advanced Application | ||
|
Energy Connect (Data-as-a-Service) |
EMGFECONNECT | EcoStruxure Microgrid Flex Energy Connect software powered by EMA |
Yearly subscription |
Add-on References
|
Flex Add—ON |
Description |
Type |
| EMGFUSERPACK | 5 additional users for EMA |
Yearly subscription |
| EMGFDATASTORAGE | 1 Year additional storage for EMA | |
| EMGFTAGSPACK | 100 additional tags for EMA | |
| EMGFFLEXPOWERSML | 50 KW PV and BESS for EMA | |
| EMGFFLEXPOWERMED | 500 KW PV and BESS for EMA |
Hardware--ANSI Tested and Validated Offer
Energy Control Center/Microgrid Control Center
The Energy Control Center (ECC)/Microgrid Control Center (MGCC) from Schneider Electric, is a standardized low voltage microgrid control center. It is designed to simplify and optimize the integration of Distributed Energy Resources (DERs)—like generator (Genset), solar photovoltaic (PV) and Battery Energy Storage Systems (BESS)—that are used to manage, store, and provide power to the microgrid.
The ECC/MGCC brings together multiple DERs, including utility. DERs perform their core functions autonomously and exchange information with the microgrid control system.
Standard version of Energy Control Center (ECC)/Microgrid Control Center (MGCC), tested and validated with EcoStruxure Microgrid Flex software only allows the following options:
-
NEMA 1/NEMA 3R: User can select ECC/MGCC designed for indoor applications (NEMA 1) or ECC designed for outdoor applications (NEMA 3R).
-
HMI: User can decide to have or not have SCADA (Local HMI) for NEMA 1 ECC. HMI is not available for NEMA 3R ECC.
-
DER and Load Breakers: User can select the PowerPacTTM circuit breakers, in the middle section of the ECC/MGCC, as per the requirement and available space.
Tested and validated energy control center/microgrid control center consists of three distinct sections:
-
Section 1 (Left): Automation and control section
-
Section 2 (Middle): I-Line distribution section—to house the feeder circuit breakers for DERs and loads.
-
Section 3 (Right): Mains section
Section 1: Automation and Control Section
Automation and control section has the following major components:
EcoStruxure Microgrid Advisor (EMA) Controller: Reference—HMIBMO64TPMA1
Features:
-
Easy-to-install, standard power supply, and network connectivity
-
Compatible with tested DERs—local electrical energy production sources (PV), controllable loads, and battery energy storage systems
-
Fully compatible with Schneider Electric EcoStruxure Microgrid Operation (islanding capability, DER management)
Specifications:
|
Product Certifications |
CE, CULus, CULus CSA 22-2 No 142, CULus
HazLoc Class I |
|
Dimensions (W x D x H) |
187 x 54 x 150 mm |
|
Supply Voltage |
24 Vdc |
|
Power Consumption |
17 W (Min), 25 W (Max) |
|
OS Support |
EMA Controller OS v2.7774 |
|
Memory |
8 GB RAM DDR3 internal (not expandable) |
|
Operating Temperature |
-30~70°C @ 10-95% RH |
EcoStruxure Microgrid Operation—Medium Sites (EMO-M) Controller: Reference—TM251MESE
Features:
-
EMO-M controller offers an innovative, high-performance solution in the field of modular machines and distributed architectures.
-
Compatible with tested DERs—local electrical energy production sources (PV), controllable loads, and battery energy storage systems
-
Processing power and memory size of the controller is ideal for targeting high-performance applications.
Specifications:
|
Supply Voltage |
24 V |
|
I/O Expansion |
16 inputs, 8 relay outputs 8 NPN transistor output |
|
Communication Modules |
Ethernet 1 used to communicate with EMA controller and optional SCADA (external network). Ethernet 2 used to communicate with DER and ECC (local network). |
|
Software Programming |
EcoStruxure Machine Expert V2.X |
|
Disclaimer: Specifications for the controller are subject to change in the future. |
|
ST6 Local Human Machine Interface (HMI)/ Local SCADA (Optional): Reference—HMIST6600
Local monitoring and control of DERs is now made easier, with the local HMI.
Microgrids need to balance energy generation and demand in real-time. This requires fast and accurate measurements of active and reactive powers, frequency, current and voltage levels, to enable proper power quality control and automated operation.
SCADA performs the following actions:
-
It enables the control commands/functions from the microgrid controller to the different actors of the microgrid structure.
-
It displays information coming from the microgrid controller: machine status, notifications, power flows, switch status, as well as other options.
-
It provides seconds time-stamped sequence of event recording to enable event reconstruction and analysis.
The main local HMI window is displayed as follows:
Metering
PM5563, multifunction meter with 0.2% accuracy enables energy metering of solar photovoltaics.
All other DERs and loads can use embedded meter of circuit breakers or externally installed meters.
Other Components
Other standard components required for functioning of automation and control section are also included in this section:
-
MCBs for protection of the components inside
-
UPS for control supply
-
Power supply as per the control supply needs for various components
-
Firewall and its components for secured network architecture and remote access using LAN network available on site
-
Ethernet switches for port extension
-
Interposing relays for safe connection between I/Os of microgrid controls and other components inside
Section 2: I-Line Distribution Section
-
House the feeder circuit breakers for DERs and loads.
-
This section has 3000 A I-Line bus as standard
-
User can select the PowerPacTTM circuit breaker current ratings, in this section, as per the requirement and available space.
-
Circuit breakers with motor operator as standard are available for options in this section.
-
Maximum rating of PowerPacT P-frame with motor operator available is 1200 A (80% rated)
-
Maximum number of selectable circuit breakers
-
PV—Two
-
Genset—One
-
BESS—One
-
Loads—Ten (As per the available space in the section)
-
-
Metering: Embedded metering of the circuit breakers can be used for metering (if needed).
Section 3: Mains section
-
3000 A individually mounted, fixed, MasterPactTM MTZ circuit breaker has been used as standard for mains.
-
Metering: Embedded metering of circuit breakers can be used for metering (if needed).
-
Surge protective device also available as standard in the mains section.
-
Multi-function protection relay for sync check and reverse power protection functions has been used as standard. Other protection function can be activated during commissioning (if needed).
Other technical specifications:
|
Feature |
Details |
|---|---|
|
Voltage |
480/277 V (tolerance of +/-10%) |
|
Frequency |
60 Hz (tolerance of +/-2%) |
|
Power system |
3-phase, 4-wire (neutral connection at equipment), Solid Grounded Wye Transformer |
|
Control Voltage |
24 Vdc (in general), 230 Vac (for motor operators) |
|
Ampere Interrupting Capacity |
65 kA |
|
Ampere Rating |
I-Line Bus – Up To 3000 A Thru Bus – Up To 3000 A |
|
Bus Material/Plating |
Aluminum/Tin and Copper/Silver |
|
Incoming Ampere Rating (Main) |
3000 A |
|
Ambient Temperature |
0 to 40°C/32 to 104°F (Indoor Type Enclosure) -10 to 40°C/14 to 104°F (Outdoor Type Enclosure) |
|
Storage Temperature |
-10 to 60°C/14 to 140°F Notice:If ECC cannot be placed into service upon receipt, store in a clean, dry, ventilated building free from temperature extremes. If storage area is cool and/or damp provide enough heat to prevent condensation inside the ECC. |
|
Humidity Rating |
95%, non-condensing for indoor rated enclosures |
|
Pollution Degree |
2, as explained in IEC 60664 |
|
Altitude |
2000 meters/6600 feet or less (under full load conditions) |
|
Number of Sections |
3 (Automation and Control, DER and Loads, Mains) |
|
DER |
1 Genset, 1 BESS, up to 2 PV, up to 10 controllable loads |
|
Drawout Circuit Breakers |
Not available |
|
Utility Service Entrance |
Not available |
|
Utility Metering |
Not available |
|
Enclosure Type |
NEMA 1/ NEMA 3R |
|
Seismic Qualification |
Yes (ASCE/SEI 7 with a SDS Level 1.63) |
|
Incoming Entry Point |
Bottom |
|
Incoming Location |
Right |
|
Surge Protection Device (SPD) Rating |
240 kA |
|
PV Metering |
PM5563 |
|
Genset Metering |
PowerPacT circuit breaker embedded metering** |
|
Mains Metering |
MasterPacT MTZ embedded metering*, ** |
|
BESS Metering |
PowerPacT circuit breaker embedded metering** |
|
Protection Relay |
For sync check and reverse power protection as standard Options to enable over voltage, under voltage, over frequency, under frequency functions (if needed) |
|
Microgrid Controllers |
EMO-M, EMA |
|
Touch Screen HMI |
Optionally available |
|
Anchor Resource |
Genset |
|
Transition Type |
Utility to Genset—Open (Break before making) Genset to Utility—Open (Break before making)/Closed (Make before break) Genset to BESS, BESS to Genset—Not available |
|
Emergency Stop |
Not available |
|
Firewall and Ethernet Switches for Secured Communication Architecture |
Available |
|
Dimensions (H x W x D) |
114 W x 36 D x 91.5 H in. Automation and Control Section—30 W x 36 D x 91.5 H in. I-Line Distribution Section—42 W x 36 D x 91.5 H in. Mains section—36 W x 36 D x 91.5 H in. |
|
Color |
ANSI 49 medium light gray and RAL 9003 signal white |
|
Standards |
UL891 (2019) |
|
*Modbus Legacy dataset (Digital module: LV850045X) required to be purchased. ** Meters (from the ones available in EMB library) installed in a standalone metering compartment or existing switchboard can be connected to microgrid controls (if needed). |
|