Equipment Grounding Kits
Safety Switches with “GL” suffix come complete with factory installed Grounding Kits. Additional Grounding Kits are available for field or factory installation in 30–1200 A, 240 and 600 Volt Heavy Duty Switches.
Equipment Grounding Kits and Terminal Data * *
| Amperes | Series Number | Standard Cat. No. | Terminal Data AWG/kcmil | Optional Copper Only Cat. No. | Terminal Data AWG/kcmil |
|---|---|---|---|---|---|
|
30 |
F5–F6 |
(2) 14-4 Cu or (2) 12-4 Al |
(2) 14-6 Cu |
||
|
60 |
F5–F6 (600 V) |
(2) 14-1/0 Cu or (2) 12-1/0 Al |
(2) 14-1/0 Cu |
||
|
60 |
F5–F6 (240 V) |
(2) 14-4 Cu or (2) 12-4 Al |
(2) 14-6 Cu |
||
|
100 |
F5–F6 |
(2) 14-1/0 Cu or (2) 12-1/0 Al or |
(2) 14-1/0 Cu |
||
|
200 |
F5–F6 |
(2) 10-2/0 Cu |
(2) 14-4 Cu |
||
|
400 and 600 |
E4–E5 |
(2) 10-2/0 Cu |
(4) 14-1/0 Cu |
||
|
800 |
E4 |
(4) 4-350 Al / Cu |
– |
– |
|
|
1200 |
E4 |
(8) 4-350 Al / Cu |
– |
– |
|