Krydon Enclosures – Type 4X UL Listed Only

H361DX

Krydon enclosures are compression molded of fiberglass reinforced polyester, specially formulated to withstand attack from almost any corrosive atmosphere found in the toughest industrial application. Switches are furnished with water resistant hubs and equipment grounding lugs.

Safety Switches with Kydron Enclosures are only UL Listed and do not have Canadian compliance.








Krydon Enclosures–Type 4X Three-Pole 600 Vac, 600 Vdc

System Amperes

Cat. No. *

Solid Neutral Assembly Kit

Class R Fuse Kits Cat. No.

Electrical Interlock Kits Field-Installed Cat. No.

Line Side Barriers Factory Included

Horsepower Ratings–3Ø

Hubs*

1 NO / 1 NC Contact

2 NO / 2 NC Contacts

480 Vac*

600 Vac*

600 Vdc*

Std.

Max.

Std.

Max.

Max.

Fusible Three–Wire (Three Blade and Fuse Holders)–600 Vac 600 Vdc

30

H361DX

CH60SN

RFK06

9999TC10

9999TC20

Factory Included

5

15

7-1/2

20

15

3/4 in.

60

H362DX

CH60SN

RFK06H

15

30

15

50

30

1-1/4 in.

Non-Fusible Three– Wire (Three Blade)–600 Vac 600 Vdc

30

HU361DX

CH60SN

9999TC10

9999TC20

Factory Included

20

30

15

3/4 in.

60

HU362DX

CH60SN

50

60

30

1-1/4 in.

100

HU363DX

CSN0610

75

75

50

2 in.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?