Krydon™ Enclosures – Type 4X UL Listed Only
Krydon enclosures are compression molded of fiberglass reinforced polyester, specially formulated to withstand attack from almost any corrosive atmosphere found in the toughest industrial application. Switches are furnished with water resistant hubs and equipment grounding lugs.
Safety Switches with Kydron Enclosures are only UL Listed and do not have Canadian compliance.
Krydon Enclosures–Type 4X Three-Pole 600 Vac, 600 Vdc
| System | Amperes |
Cat. No. * |
Solid Neutral Assembly Kit |
Class R Fuse Kits Cat. No. |
Electrical Interlock Kits Field-Installed Cat. No. |
Line Side Barriers Factory Included |
Horsepower Ratings–3Ø |
Hubs* |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1 NO / 1 NC Contact |
2 NO / 2 NC Contacts |
480 Vac* |
600 Vac* |
600 Vdc* |
|||||||||
|
Std. |
Max. |
Std. |
Max. |
Max. |
|||||||||
|
Fusible Three–Wire (Three Blade and Fuse Holders)–600 Vac 600 Vdc |
|||||||||||||
![]() |
30 |
Factory Included |
5 |
15 |
7-1/2 |
20 |
15 |
3/4 in. |
|||||
|
60 |
15 |
30 |
15 |
50 |
30 |
1-1/4 in. |
|||||||
|
Non-Fusible Three– Wire (Three Blade)–600 Vac 600 Vdc |
|||||||||||||
![]() |
30 | – |
Factory Included |
– |
20 |
– |
30 |
15 |
3/4 in. |
||||
| 60 |
50 |
60 |
30 |
1-1/4 in. |
|||||||||
| 100 |
75 |
75 |
50 |
2 in. |
|||||||||