RCD Switches

The Schneider Electric RCD Safety Switch is a cost effective commercial disconnect, perfect for use in outdoor HVAC (Heating Ventilation and Air Conditioning), air handling and air compressor applications The RCD line provides a compact, yet easy to work in EEMAC 3R painted steel enclosures. Two sets of 1/2–3/4 in. combination knockouts are provided on the bottom and the back of the switch. The switch mechanism features front accessible terminals for easy installation. The RCD can be padlocked in the OFF position and provision only is made for padlocking in the ON position. All exposed hardware is rustproof stainless steel.

  • Front accessible terminals

  • Compact design

  • Flush blackwall

  • 1/2–3/4 in. knockouts

  • Stainless steel hardware

EEMAC 3R Non-Fusible Weatherproof Switches (600 V Maximum)

Poles

Amperes

Cat. No.

Dimensions–in. (mm)

Max. HP Rating

H

W

D

Height

120 Vac

240 Vac

480 Vac

600 Vac

2

30

RCD5326

8 3/4 (222)

4 1/2 (222)

3 1/4 (83)

9 3/8 (238)

2

5

10

15

3

RCD5336

3

7.5

15

20

2

60

RCD5626

-

10

3

RCD5636

25

30

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?