All-in-Ones
Square D brand All-in-Ones are a single phase power distribution panels ideal for residential use. They provide a meter socket that supports a standard utility meter, a main disconnect, and load center distribution with spaces for up to forty-two circuits.
This single compact solution provides a time and space saving solution for contractors and installers. Square D All-in-One products meet a wide range of applications in use today. Consult the local utility for a specific list of approved devices.
Features
-
Ring or ringless styles available
-
Available in two styles for either QO or Homeline circuit breaker formats
-
Rating Max: 100–400 A
-
Available in ten to forty-two branch circuit space configurations semi-flush
-
Available plug-on neutral option
-
Dedicated surface and semi-flush mounting styles
-
Multiple disconnect units can be converted to semi-flush with addition of flange kit
-
Generator kits available to provide switching method between main utility service and backup power source
-
NEC 2020 for most models
-
Solar ready available option
-
Some models are Wiser Energy compatible
The Plug–on Neutral advantage:
-
Faster installation – fewer connections
-
Saves wire – fully distributed split neutral bar
-
Frees gutter space – no pigtails
All-in-One Product Description
All-in-One devices provide installation labor savings and have been designed specifically for areas where local codes allow main breaker load centers to be mounted outdoors. Simplify adding solar, EV charging, batteries, and generators to the home with the award-winning Schneider Pulse.
Other Features
-
Circuit breaker compatibility –QO 3/4-inch format and Homeline one-inch format. Some interiors (solar ready) accept plug-on neutral (PoN) and pigtail style branch circuit breakers.
-
Backed out neutral screws –save labor and installation time.
-
Standard 22 kA / 10 kA AIR SCCR –standard short-circuit series rating for most CSEDs provides increased application capability. (Some CSEDs have a different SCCR, see product Technical Information to confirm.)
-
Neutrals and ground –supplied with 100% branch neutrals; all unused terminals may be used for equipment grounding wires.
-
Twistouts –twistouts are factory removed in some models for easier installation of circuit breakers.
-
Screws –combination slot/square-drive neutral, ground and cover screw accommodate both standard flat blade screwdrivers and square-head drivers.
-
UL Listed –suitable only for use as service equipment.
Catalog Number Description
General Information and Application Data
Type
Combination service entrance devices (CSED) for use on electrical systems are UL Listed under File E-6294 (panelboards) and meet Federal Specifications W-P-115c, Type 1, Class 2 for use in government housing.
Ratings
Single-Phase, Rating Max: 100–400 A
Neutral Assemblies
Branch neutral terminals are suitable for one #14–#4 AWG copper or one #12–#4 AWG aluminum wire.
Suitable lugs are provided on the neutrals for termination of the grounding conductor.
All unused neutral terminals may be used to terminate bare or green equipment grounding conductors:
-
one #14–#4 AWG copper
-
one #12–#4 AWG aluminum
-
two or three #14–#10 AWG copper
-
two or three #12–#10 AWG aluminum
Phasing
CSEDs have distributed phase bussing.
Most branch circuit breakers can be mounted in any position.
UL Listed
File E-6294 (panelboards) UL67 standard enhances safety in electrical distribution panels. Suitable for use as service equipment. Suitable for use with 75°C copper or aluminum main conductors.
Class CTL
UL Listed Class CTL load centers meets the 2020 National Electrical Code (NEC) article for Lighting and Appliance Branch Circuit Panelboards.
Service
120 / 240 Vac, 1φ3W
208Y / 120 Vac, 1φ3W
Line Lugs
All lugs suitable for 75°C copper or aluminum wires.
CSEDs have wire binding screw torque values on the wiring diagrams and circuit breaker labels.
QO and Homeline All-In-Ones
Rainproof Enclosures
![]() |
QO and Homeline Plug-on Neutral (PoN) Plug-on Neutral CSEDs are an available option that offer time-savings for Plug-on Neutral Combination Arc Fault (CAFI) and dual function circuit breaker installation. Our innovative, split neutrals are designed to save time and wire, allowing plug-on neutral circuit breakers to connect directly to the neutral bar without the pigtail. |
![]() |
Material and finish Galvanized steel enclosure includes interior trim and door with a gray powder coating. QO interiors have tin plated copper bus bars and Homeline interiors have tin and copper plated aluminum bus bars. |
![]() |
Stainless steel latch A stainless steel door latch on the enclosure provides closure and maximum durability. |
![]() |
Wiring access without door removal CSEDs are side-hinge or top-hinge door devices, providing full wiring access without door removal. |
![]() |
Hubs Square D type rain-tight hubs provide fast and convenient top or bottom feed conduit connection. Hubs are suitable for use with conduit having ANSI standard taper pipe thread. Closing plates available for A, A-L and B hub openings. |
![]() |
Filler plates Snap-in style filler plates are accessories purchased separately available to cover unused spaces. HOMFP and QOFP filler plates available for branch circuit breaker spaces in all of our covers. |
![]() |
Different meter socket types Ring or ringless type meter socket designs available. After all work has been done and the meter has been fastened, a sealing or locking mechanism is placed in either form. Check with your local utility the sort of meter mounting to be utilized in a given location. |
All-in-One Technical Information
100–200 A Standard All-in-Ones
QO Rainproof All-In-Ones (1Ø3W—120/240 Vac Rainproof—UL Listed)
Cat. No. | Ampere Rating | Bypass Type | Service (Type of Feed) | SCCR (kA) | Service Disconnect(s) | Load Center and Branch Circuit Breakers * | Hub Type * | Line side Main Lugs AWG/kcmil (Al/Cu) | Service Ground Lug AWG/kcmil (Al/Cu) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2P Circuits (Max.) | Type (Factory installed) | Ampere Rating Max. | Max. Quantity | Ampere Rating Max. | ||||||||||||
Spaces | 1P | |||||||||||||||
Circuits | Tandems | |||||||||||||||
Ringless Type | ||||||||||||||||
Surface Mount Only | ||||||||||||||||
200 | None | OH/UG * | 22 | 1 | 200 | 24 | 42 | 18 | 200 | A | 6–350 | 8–2/0 | ||||
Horn | ||||||||||||||||
None | 30 | 40 | 10 | |||||||||||||
Horn |
Homeline Rainproof All-In-Ones (1Ø3W—120/240 Vac Rainproof—UL Listed)
Cat. No. | Ampere Rating | Bypass Type | Service (Type of Feed) | SCCR (kA) | Service Disconnect(s) | Load Center and Branch Circuit Breakers * | Hub Type * | Line side Main Lugs AWG/kcmil (Al/Cu) | Service Ground Lug AWG/kcmil (Al/Cu) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2P Circuits (Max.) | Type (Factory installed) | Ampere Rating Max. | Max. Quantity | Ampere Rating Max. | ||||||||||||
Spaces | 1P | |||||||||||||||
Circuits | Tandems | |||||||||||||||
Ring Type | ||||||||||||||||
Surface Mount Only | ||||||||||||||||
100 | None | OH/UG | 10 | 1 | 100 | 16 | 24 | 8 | 100 | A | 6–2/0 | 6–2/0 | ||||
10 | 20 | 10 | 80 | 6–1 | 8–4 | |||||||||||
125 | None | OH/UG | 10 | 1 | 125 | 16 | 24 | 8 | 125* | A | 6–2/0 | 6–2/0 | ||||
200 | None | OH/UG | 10 | 1 | 200 | 20 | 40 | 20 | 100 | A or | 6–300 | 8–1/0 | ||||
200 | None | OH * | 22 | 1 | 200 | 20 | 40 | 20 | 200 | A-L A | 6–350 | 8–2/0 | ||||
Semiflush Mount Only | ||||||||||||||||
100 | None | OH/UG | 10 | 1 | 100 | 16 | 24 | 8 | 100 | A or B300 | 6–2/0 | 6–2/0 | ||||
125 | None | OH/UG | 10 | 1 | 125 | 16 | 24 | 8 | 110 | A or B300 | 6–2/0 | 6–2/0 | ||||
Ringless Type | ||||||||||||||||
Surface Mount Only | ||||||||||||||||
100 | None | OH/UG * | 10 | 1 | 100 | 16 | 24 | 8 | 100 | A | 6–2/0 | 6–2/0 | ||||
125 | Horn | OH/UG * | 22 | 1 | 125 | 20 | 40 | 20 | 125 | A | 6–350 | 6–2/0 | ||||
150 | Horn | OH/UG * | 22 | 1 | 150 | 20 | 40 | 20 | 150 | A | 6–350 | 6–2/0 | ||||
Horn | ||||||||||||||||
Lever | 200 | 30 | 10 | |||||||||||||
200 | None | OH/UG * | 22 | 1 | 200 | 20 | 40 | 20 | 200 | A | 6–350 | 6–2/0 | ||||
Horn | ||||||||||||||||
Lever | 30 | 10 | ||||||||||||||
None | 20 | 20 |
300–400 A All-in-Ones
Homeline Rainproof All-In-Ones (1Ø3W—120/240 Vac Rainproof—UL Listed)
Cat. No. | Rating (A) | Bypass Type | Service (Type of Feed) | SCCR (kA) | Service Disconnect(s) * | Load Center and Branch Circuit Breakers * | Hub Type * | Line side Main Lugs AWG/kcmil (Al/Cu) | Service Ground Lug AWG/kcmil (Al/Cu) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2P Circuits (Max.) | Type * | Rating (A) Max. | Max. Quantity | Rating (A) Max. | |||||||||||
Spaces | 1P | ||||||||||||||
Circuits | Tandems | ||||||||||||||
Ring Type | |||||||||||||||
300 | Class 320 Manual | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | 100 | ||||||||||||||
300 | Class 320 Manual | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | 100 | ||||||||||||||
400 | None | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | |||||||||||||||
400 | None | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | |||||||||||||||
400 | Class 320 Manual | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | |||||||||||||||
400 | Class 320 Manual | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | |||||||||||||||
Ringless Type | |||||||||||||||
400 | Class 320 Lever | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * | |||||||||||||||
400 | K–4 Bolt–on | UG | 25 | 1 | 200 | 30 | 40 | 10 | 200 | A–L | (2) Studs | 4–250 | |||
QDL, QGL, QJL * |
125–225 A Solar Ready Plug-on Neutral All-in-Ones
Homeline Solar Ready PoN All-In-Ones (1Ø3W—120/240 Vac Rainproof—UL Listed)
Cat. No. | Rating (A) | Bus Bar Rating (A) | Bypass Type | Service (Type of Feed) | SCCR (kA) | Service Disconnect(s) | Load Center and Branch Circuit Breakers * | Hub Type * | Line side Main Lugs AWG/kcmil (Al/Cu) | Service Ground Lug AWG/kcmil (Al/Cu) | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2P Circuits | Type (Factory installed except where noted) | Spaces | Circuits | Tandems | Rating (A) Max. | ||||||||||
Ring Type, Homeline | |||||||||||||||
Surface Mount Only | |||||||||||||||
200 | 225 | None | OH/UG | 22 | 1 | 20 | 40 | 20 | 200 | A-L | 4–250 | 8–2/0 | |||
30 | 42 | 12 | |||||||||||||
42 | 42 | 0 | |||||||||||||
Semiflush Mount Only | |||||||||||||||
125 | 225 | None | OH * /UG | 22 | 1 | 20 | 40 | 20 | 110 | A-L | 4–250 | 8–2/0 | |||
200 | 225 | None | OH * /UG | 22 | 1 | 20 | 40 | 20 | 200 | A-L | 4–250 | 8–2/0 | |||
OH * /UG | 1 | 30 | 42 | 12 | |||||||||||
225 | 225 | None | OH * /UG | 22 | 1 | 30 | 42 | 12 | 200 | A-L | 4–250 | 8–2/0 |