General Description
This document contains instructions to receive, handle, store and install PremSetTM Metal-Enclosed Switchgear control power transformer (CPT) manufactured by Schneider Electric. It must be used as a supplement to instruction bulletin 46010-519,
Introduction
PremSetTM CPT Section
This section includes these standard features and ratings:
-
Indoor enclosure offered in a 14.75 in. (375 mm) wide section
-
Outdoor application available with additional outdoor enclosure
-
Fixed CPT (non draw out)
-
Left and right connection
-
Compatible with PremSetTM front and rear connection options
-
Compatible with PremSet base plinth 10 in. (254 mm) option
-
Main applications:
-
Load connection
-
Line connection through an additional section
-
Additional section required to allow CPT isolation
-
Table 2 – Ratings
Description |
Rating |
---|---|
Rated max voltage |
15 kV |
Rated power frequency withstand voltage |
36 kV; 1 minute |
Rated BIL insulation level |
5 kV, 60 kV BIL 15 kV, 95 kV BIL |
Rated continuous current |
600 A, 1200 A |
Rated short circuit current withstand |
Rated short time withstand current: 25 kA, 2 sec |
Rated peak withstand current: 65 kA |
|
CPT VA max. |
5 kVA |
Primary Voltages |
2.4, 4.16, 4.8, 7.2, 8.32, 12, 12.47, 13.2, 13.8, 14.4 kV |
Secondary Voltage |
120 V |
Dimensions and Weights
Unit Type |
Connection |
Width |
Depth |
Height |
Approx.
Weight 2 |
||||||
---|---|---|---|---|---|---|---|---|---|---|---|
C max LV Box 3 |
C LV Box 3 |
||||||||||
Standard Door |
Add'l Depth Door |
No Base Plinth |
Base Plinth |
Base Plinth |
No Base Plinth |
Base Plinth |
Base Plinth |
||||
G06-CPT |
Front |
14.75 (375) |
35.83 (910) |
44.49 (1130) |
86.5 (2198) |
96.75 (2458) |
107 (2718) |
78.5 (1994) |
88.75 (2254) |
99 (2514) |
386 (175) |
Rear |
14.75 (375) |
51.4 (1305.5) |
59.7 (1516) |
551 (250) |
-
If top control cable duct is used, add 2.4 in. (61 mm).
-
For cable base plinth, add 88 lb (40 kg).
-
Height with LV box only
Front View
Left and Right Side View
LV compartment is not shown.
For more dimension details, refer to “Section 2: General Description” in instruction bulletin no. 46010-519 (PremSet TM Medium Voltage Switchgear).